Manual Tank Valve

Manual Tank Valve

Valve structured to minimize liquid pooling when installed at the bottom of the tank.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
FT1R-3000-C-1.0S-F
FT1R-3000-C-1.0S-S
FT1R-3000-C-1.5S-F
FT1R-3000-C-1.5S-S
FT1R-3000-C-2.0S-F
FT1R-3000-C-2.0S-S
FT1R-3000-C-2.5S-F
FT1R-3000-C-2.5S-S
FT1R-3000-C-3.0S-F
FT1R-3000-C-3.0S-S
FT1R-3000-C-3.5S-F
FT1R-3000-C-3.5S-S
FT1R-3000-C-4.0S-F
FT1R-3000-C-4.0S-S
WT1R-3000-C-1.0S-F
WT1R-3000-C-1.0S-S
WT1R-3000-C-1.5S-F
WT1R-3000-C-1.5S-S
WT1R-3000-C-2.0S-F
WT1R-3000-C-2.0S-S
WT1R-3000-C-2.5S-F
WT1R-3000-C-2.5S-S
WT1R-3000-C-3.0S-F
WT1R-3000-C-3.0S-S
WT1R-3000-C-3.5S-F
WT1R-3000-C-3.5S-S
WT1R-3000-C-4.0S-F
WT1R-3000-C-4.0S-S
Part NumberVolume DiscountDays to ShipSeal Material Inner Dia. d
(Ø)
Fitting Type Operating Temperature Range
(°C)
Size Mounting Method
32 Day(s) or more Fluorine Rubber23Ferrule-5~1001.0SFerrule
32 Day(s) or more Silicon Rubber23Ferrule-5~1001.0SFerrule
32 Day(s) or more Fluorine Rubber35.7Ferrule-5~1001.5SFerrule
32 Day(s) or more Silicon Rubber35.7Ferrule-5~1001.5SFerrule
42 Day(s) or more Fluorine Rubber47.8Ferrule-5~1002.0SFerrule
42 Day(s) or more Silicon Rubber47.8Ferrule-5~1002.0SFerrule
42 Day(s) or more Fluorine Rubber59.5Ferrule-5~1002.5SFerrule
42 Day(s) or more Silicon Rubber59.5Ferrule-5~1002.5SFerrule
42 Day(s) or more Fluorine Rubber72.3Ferrule-5~1003.0SFerrule
42 Day(s) or more Silicon Rubber72.3Ferrule-5~1003.0SFerrule
42 Day(s) or more Fluorine Rubber85.1Ferrule-5~1003.5SFerrule
42 Day(s) or more Silicon Rubber85.1Ferrule-5~1003.5SFerrule
42 Day(s) or more Fluorine Rubber97.6Ferrule-5~1004.0SFerrule
42 Day(s) or more Silicon Rubber97.6Ferrule-5~1004.0SFerrule
32 Day(s) or more Fluorine Rubber23Ferrule-5~1001.0SFlange
32 Day(s) or more Silicon Rubber23Ferrule-5~1001.0SFlange
32 Day(s) or more Fluorine Rubber35.7Ferrule-5~1001.5SFlange
32 Day(s) or more Silicon Rubber35.7Ferrule-5~1001.5SFlange
42 Day(s) or more Fluorine Rubber47.8Ferrule-5~1002.0SFlange
42 Day(s) or more Silicon Rubber47.8Ferrule-5~1002.0SFlange
42 Day(s) or more Fluorine Rubber59.5Ferrule-5~1002.5SFlange
42 Day(s) or more Silicon Rubber59.5Ferrule-5~1002.5SFlange
42 Day(s) or more Fluorine Rubber72.3Ferrule-5~1003.0SFlange
42 Day(s) or more Silicon Rubber72.3Ferrule-5~1003.0SFlange
42 Day(s) or more Fluorine Rubber85.1Ferrule-5~1003.5SFlange
42 Day(s) or more Silicon Rubber85.1Ferrule-5~1003.5SFlange
42 Day(s) or more Fluorine Rubber97.6Ferrule-5~1004.0SFlange
42 Day(s) or more Silicon Rubber97.6Ferrule-5~1004.0SFlange

Loading...

  1. 1

Basic Information

Type Tanks Applicable Fluid Water Driving Type Manual
Max. Pressure(MPa) 1 Surface Finish Hair Line (Inner Surface Buffed) Ball Valve Type 2-way
Fitting Direction Tank Bottom Handle Material Resin Ball + Stainless steel Operational Air Pressure(MPa) None

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)