• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Manual Type F Type Diaphragm Valve

Manual Type F Type Diaphragm Valve

This product successfully passed a 100,000-cycle opening and closing bench test thanks to high-durability PTFE. Minimizes fluid stagnation. Special PTFE prevents absorption of colors or odors. Simple maintenance. The sliding portion of the valve is blocked from outside air.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
NBS-F-MH-2.0S
NBS-F-MH-2.5S
NBS-F-MH-3.0S
NBS-F-ML-1.0S
NBS-F-ML-1.5S
Part NumberVolume DiscountDays to ShipInner Dia. d
(Ø)
Fitting Type Operating Temperature Range
(°C)
Size
37 Day(s) or more 47.8Ferrule0~1452.0S
37 Day(s) or more 59.5Ferrule0~1452.5S
47 Day(s) or more 72.3Ferrule0~1453.0S
37 Day(s) or more 23Ferrule0~1451.0S
37 Day(s) or more 35.7Ferrule0~1451.5S

Loading...

  1. 1

Basic Information

Type Diaphragm Applicable Fluid Water Driving Type Manual
Seal Material PTFE Max. Pressure(MPa) 0.4 Surface Finish Hair Line (Inner Surface Buffed)
Ball Valve Type 3-way Fitting Direction Shape F Handle Material Stainless Steel
Operational Air Pressure(MPa) None

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)