• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Manual F-Shaped Flanged Separation Type Tank Valve

Manual F-Shaped Flanged Separation Type Tank Valve

Cleared a benchmark test for 100,000 + opening and closing operations thanks to its highly durable PTFE. Minimizes fluid stagnation. Special PTFE. Does not absorb colors or odors. Simple maintenance. The sliding portion of the valve shields against external air.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
NBS-TBF-MW-1.0S
NBS-TBF-MW-1.5S
NBS-TBF-MW-2.0S
Part NumberVolume DiscountDays to ShipInner Dia. d
(Ø)
Fitting Type Operating Temperature Range
(°C)
Size
42 Day(s) or more 23Ferrule0~1451.0S
42 Day(s) or more 35.7Ferrule0~1451.5S
42 Day(s) or more 47.8Ferrule0~1452.0S

Loading...

  1. 1

Basic Information

Type Diaphragm Applicable Fluid Water Driving Type Manual
Seal Material PTFE Max. Pressure(MPa) 0.4 Surface Finish Hair Line (Inner Surface Buffed)
Ball Valve Type 2-way Fitting Direction Tank Bottom Handle Material Stainless Steel
Operational Air Pressure(MPa) None

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)