Manual T-Shaped Diaphragm Valve

Manual T-Shaped Diaphragm Valve

Cleared a benchmark test for 100,000 + opening and closing operations thanks to its highly durable PTFE. Minimizes fluid stagnation. Special PTFE. Does not absorb colors or odors. Simple maintenance. The sliding portion of the valve shields against external air.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
NBS-T-MH-2.0S
NBS-T-MH-2.5S
NBS-T-MH-3.0S
NBS-T-MW-1.0S
NBS-T-MW-1.5S
NBS-T-MW-8A
NBS-T-MW-10A
NBS-T-MW-15A
Part NumberVolume DiscountDays to ShipInner Dia. d
(Ø)
Fitting Type Operating Temperature Range
(°C)
Size
32 Day(s) or more 47.8Ferrule0~1452.0S
37 Day(s) or more 59.5Ferrule0~1452.5S
47 Day(s) or more 72.3Ferrule0~1453.0S
32 Day(s) or more 23Ferrule0~1451.0S
32 Day(s) or more 35.7Ferrule0~1451.5S
32 Day(s) or more 10.5Ferrule0~1458A
32 Day(s) or more 14Ferrule0~14510A
32 Day(s) or more 17.5Ferrule0~14515A

Loading...

  1. 1

Basic Information

Type Diaphragm Applicable Fluid Water Driving Type Manual
Seal Material PTFE Max. Pressure(MPa) 0.4 Surface Finish Hair Line (Inner Surface Buffed)
Ball Valve Type 3-way Fitting Direction T Shaped Handle Material Stainless Steel
Operational Air Pressure(MPa) None

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)