Electric 2-way Ball Valve

Electric 2-way Ball Valve

Light and compact valve with an aluminum alloy high-torque electric actuator. The valve can be opened and closed, and the flow channel can be changed by switching the power to on or off.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
2BM-E-C-1.0S-F
2BM-E-C-1.0S-N
2BM-E-C-1.0S-S
2BM-E-C-1.5S-F
2BM-E-C-1.5S-N
2BM-E-C-1.5S-S
2BM-E-C-2.0S-F
2BM-E-C-2.0S-N
2BM-E-C-2.0S-S
2BM-E-C-2.5S-F
2BM-E-C-2.5S-N
2BM-E-C-2.5S-S
2BM-E-C-3.0S-F
2BM-E-C-3.0S-N
2BM-E-C-3.0S-S
2BM-E-C-3.5S-F
2BM-E-C-3.5S-N
2BM-E-C-3.5S-S
2BM-E-C-4.0S-F
2BM-E-C-4.0S-N
2BM-E-C-4.0S-S
Part NumberVolume DiscountDays to ShipInner Dia. d
(Ø)
Fitting Type Operating Temperature Range
(°C)
Power Supply Voltage Size Material of Gasket
Quote 23Ferrule-5~95AC100V Single-Phase1.0SFluorine Rubber
Quote 23Ferrule-5~95AC100V Single-Phase1.0SNBR
48 Day(s) or more 23Ferrule-5~95AC100V Single-Phase1.0SSilicon Rubber
Quote 35.7Ferrule-5~95AC100V Single-Phase1.5SFluorine Rubber
Quote 35.7Ferrule-5~95AC100V Single-Phase1.5SNBR
Quote 35.7Ferrule-5~95AC100V Single-Phase1.5SSilicon Rubber
Quote 47.8Ferrule-5~95AC100V Single-Phase2.0SFluorine Rubber
Quote 47.8Ferrule-5~95AC100V Single-Phase2.0SNBR
Quote 47.8Ferrule-5~95AC100V Single-Phase2.0SSilicon Rubber
Quote 59.5Ferrule-5~95AC100V Single-Phase2.5SFluorine Rubber
Quote 59.5Ferrule-5~95AC100V Single-Phase2.5SNBR
Quote 59.5Ferrule-5~95AC100V Single-Phase2.5SSilicon Rubber
Quote 72.3Ferrule-5~95AC100V Single-Phase3.0SFluorine Rubber
Quote 72.3Ferrule-5~95AC100V Single-Phase3.0SNBR
Quote 72.3Ferrule-5~95AC100V Single-Phase3.0SSilicon Rubber
Quote 85.1Ferrule-5~95AC100V Single-Phase3.5SFluorine Rubber
Quote 85.1Ferrule-5~95AC100V Single-Phase3.5SNBR
Quote 85.1Ferrule-5~95AC100V Single-Phase3.5SSilicon Rubber
Quote 97.6Ferrule-5~95AC100V Single-Phase4.0SFluorine Rubber
Quote 97.6Ferrule-5~95AC100V Single-Phase4.0SNBR
Quote 97.6Ferrule-5~95AC100V Single-Phase4.0SSilicon Rubber

Loading...

  1. 1

Basic Information

Type Ball Applicable Fluid Water Driving Type Electric Motor Driven
Seal Material PTFE Max. Pressure(MPa) 0.7 Surface Finish Innter and Outer Surface Buff Polishing
Ball Valve Type 2-way Fitting Direction Straight Type Operational Air Pressure(MPa) None
Open/Close Operation Time(sec) 15

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)