Electric 3-way Ball Valve

Electric 3-way Ball Valve

Lightweight compact valve with an aluminum alloy high-torque electric actuator. The valve can be opened and closed or the flow channel switched by switching power supply between the open side and closed side.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
BN3-E-C-1.0S-F
BN3-E-C-1.0S-N
BN3-E-C-1.0S-S
BN3-E-C-1.5S-F
BN3-E-C-1.5S-N
BN3-E-C-1.5S-S
BN3-E-C-2.0S-F
BN3-E-C-2.0S-N
BN3-E-C-2.0S-S
BN3-E-C-2.5S-F
BN3-E-C-2.5S-N
BN3-E-C-2.5S-S
BN3-E-C-3.0S-F
BN3-E-C-3.0S-N
BN3-E-C-3.0S-S
Part NumberVolume DiscountDays to ShipInner Dia. d
(Ø)
Fitting Type Operating Temperature Range
(°C)
Size Material of Gasket
Quote 23Ferrule-5~951.0SFluorine Rubber
Quote 23Ferrule-5~951.0SNBR
Quote 23Ferrule-5~951.0SSilicon Rubber
Quote 35.7Ferrule-5~951.5SFluorine Rubber
Quote 35.7Ferrule-5~951.5SNBR
Quote 35.7Ferrule-5~951.5SSilicon Rubber
Quote 47.8Ferrule-5~952.0SFluorine Rubber
Quote 47.8Ferrule-5~952.0SNBR
Quote 47.8Ferrule-5~952.0SSilicon Rubber
Quote 59.5Ferrule-5~952.5SFluorine Rubber
Quote 59.5Ferrule-5~952.5SNBR
Quote 59.5Ferrule-5~952.5SSilicon Rubber
Quote 72.3Ferrule-5~953.0SFluorine Rubber
Quote 72.3Ferrule-5~953.0SNBR
Quote 72.3Ferrule-5~953.0SSilicon Rubber

Loading...

  1. 1

Basic Information

Type Ball Applicable Fluid Water Driving Type Electric Motor Driven
Seal Material PTFE Max. Pressure(MPa) 0.7 Surface Finish Innter and Outer Surface Buff Polishing
Ball Valve Type 3-way Fitting Direction 3-way Operational Air Pressure(MPa) None
Open/Close Operation Time(sec) 15

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)