• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Electric Actuator, Butterfly Valve

Part Number

Configured Part Number is shown.

Part Number
RB-E-C-1.0S-F
RB-E-C-1.5S-F
RB-E-C-2.0S-F
RB-E-C-2.5S-F
RB-E-C-3.0S-F
RB-E-C-4.0S-F
Part NumberVolume DiscountDays to ShipInner Dia. d
(Ø)
Fitting Type Operating Temperature Range
(°C)
Open/Close Operation Time
(sec)
Power Supply Voltage Size
28 Day(s) or more 23Ferrule-5~954AC100V Single-Phase1.0S
28 Day(s) or more 35.7Ferrule-5~954AC100V Single-Phase1.5S
28 Day(s) or more 47.8Ferrule-5~954AC100V Single-Phase2.0S
28 Day(s) or more 59.5Ferrule-5~9515AC100V Single-Phase2.5S
28 Day(s) or more 72.3Ferrule-5~9515AC100V Single-Phase3.0S
28 Day(s) or more 97.6Ferrule-5~9515AC100V Single-Phase4.0S

Loading...

  1. 1

Basic Information

Type Butterfly Applicable Fluid Water Driving Type Electric Motor Driven
Seal Material Fluorine Rubber Max. Pressure(MPa) 0.7 Surface Finish Shot
Ball Valve Type 2-way Fitting Direction Straight Type Butterfly Valve Type Electric Actuator Type
Butterfly Valve, Electric Actuator Type Electric On-Off Actuator Operational Air Pressure(MPa) None Material of Gasket Fluorine Rubber

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)