Electric Control, Butterfly Valve

Electric Control, Butterfly Valve

Lightweight and compact design. *The CAD data for this series is being revised. This will be made available as soon as modifications are complete.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
RB-EC-C-1.0S-F
RB-EC-C-1.5S-F
RB-EC-C-2.0S-F
RB-EC-C-2.5S-F
RB-EC-C-3.0S-F
Part NumberVolume DiscountDays to ShipInner Dia. d
(Ø)
Fitting Type Operating Temperature Range
(°C)
Size
63 Day(s) or more 23Ferrule-5~951.0S
63 Day(s) or more 35.7Ferrule-5~951.5S
63 Day(s) or more 47.8Ferrule-5~952.0S
63 Day(s) or more 59.5Ferrule-5~952.5S
63 Day(s) or more 72.3Ferrule-5~953.0S

Loading...

  1. 1

Basic Information

Type Butterfly Applicable Fluid Water Driving Type Electric Motor Driven
Seal Material Fluorine Rubber Max. Pressure(MPa) 0.7 Surface Finish Shot
Ball Valve Type 2-way Fitting Direction Straight Type Butterfly Valve Type Electric-Controlled
Butterfly Valve, Electric Actuator Type Electric Control Actuator Operational Air Pressure(MPa) None Open/Close Operation Time(sec) 15
Material of Gasket Fluorine Rubber

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)