DryLin SHTP one-shaft unit low-cost type (oil free)

DryLin SHTP one-shaft unit low-cost type (oil free)

Modularizing helps reduce design costs and man-hours, shortens the delivery time, and reduces costs in general. Features a wide stroke range. Ideal for lightweight applications via manual or motor driven operation.

[Features]
· A lightweight type, made of a tough and durable resin.
· A lightweight and cost effective type.
· Corrosion-resistant.
· Available in two sizes.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
SHTP-01-06-AWM-[100-300/1]-ES
SHTP-01-12-AWM-[100-750/1]
SHTP-01-12-AWM-[100-750/1]-[AL,​ES]
Part NumberVolume DiscountDays to ShipRoHSTable Size (Length) L
(mm)
Table Size (Width) W
(mm)
Maximum Static Load Radial
(N)
Width
(mm)
Mounting Surface Height
(mm)
Additional Options Spindle Material Stroke Length
4 Day(s) or more 1045452004519StandardStainless Steel100 ~ 300
Quote 10308514008536StandardSteel (Standard)100 ~ 750
Quote 10308514008536StandardHard Alumite Treatment Aluminum / Stainless Steel100 ~ 750

Loading...

  1. 1

Basic Information

Load Capacity (Range)(N) 100.1~ Feeding Method Feed Screw Table Material Synthetic Resin
Types Low-Lost Type

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)