Control Equipment Standard Electromagnetic Valve 112 Series Vacuum Compatible

Caution
- Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.
Product Description
Lightweight, compact, 2- /3-port direct acting electromagnetic vacuum valve.
[Features]
·A series of vacuum and positive pressure combined types that enables forced release or vacuum break is available as well
·With full of various functions of 2- / 3-port valves by adopting an external pilot method
·It demonstrates versatility in spite of its compact body
·NC (normally closed) / NO (normally open) shared 2- / 3-port valve that is not restricted by piping port position and flow direction
·It can be used not only in vacuum but also in combination with positive pressure, and can be used as a valve for vacuum break and forced release
[Applications]
・ Compatible with pneumatic equipment and production lines in all industries
Drawing

Dimensional drawing of 112E1 and V112E1
Product Specifications
| Items | Basic Form | For positive pressure | For vacuum |
|---|---|---|---|
| Direct piping / F, FE type manifold | 112E1 | V112E1 | |
| A type manifold | A112E1 | AV112E1 | |
| Operating fluid | Air | ||
| Operating method | External pilot type | ||
| Flow characteristics | Sonic conductance C dm^3 / (s · bar)^Note 1 | 0.84 | |
| Effective cross-sectional area [Cv value] mm^2 | 4.2 [0.23] | ||
| Piping connection diameter^Note 2 | Main | M5 × 0.8 | |
| Pilot | M5 × 0.8 | ||
| Lubrication | Not required | ||
| Operating pressure range (MPa) | Main | 0 to 0.7 | -100 kPa to 0.15 |
| Pilot | 0.2 to 0.7 | ||
| Guaranteed pressure resistance MPa | 1.05 | ||
| Response time ON/OFF ms | 12 V DC, 24 V DC | 15 or less / 25 or less | |
| 100 V AC, 200 V AC | 15 or less / 15 or less | ||
| Maximum operating frequency: Hz | 5 | ||
| Operating temperature range (ambient and operating fluid) °C | +5 to +50 | ||
| Impact resistance m/s^2 | 1,373.0 (Axial direction 294.2) | ||
| Mounting Direction | Free | ||
*1: The value of sonic conductance is a calculated value, not an actual measurement value
Note 2: Value at air pressure 0.5 MPa
Electrical specifications
| Items | Rated voltage | ||||||
|---|---|---|---|---|---|---|---|
| 12 V DC | 24 V DC | 100 V AC | 200 V AC | ||||
| Method | Built-in fly-wheel diode for surge prevention | Shading method | |||||
| Operating Voltage Range: V | 10.8 to 13.2 (12±10%) | 21.6 to 26.4 (24±10%) | 90 to 132 [100 (-10 to +32)%] | 180 to 264 [200 (-10 to +32)%] | |||
| Current (When rated voltage is applied) | Frequency Hz | — | — | 50 | 60 | 50 | 60 |
| Starting mA (r.m.s) | — | — | 36 | 32 | 18 | 16 | |
| Excitation mA (r.m.s) | 130 (1.6W) [140 (1.7 W) for the type with LED indicator] | 65 (1.6W) [75 (1.8 W) for the type with LED indicator] | 24 | 20 | 12 | 10 | |
| Allowable circuit leakage current value mA | 8 | 4 | 4 | 2 | |||
| Insulation resistance MΩ | 100 or More | ||||||
| Connection method and lead length | Standard | Grommet type: 300 mm | |||||
| Option | Plug connector type: 300 mm | ||||||
| Lead Wire Color | Brown (+) Black (-) | Red (+) Black (-) | Yellow | White | |||
| LED indicator (optional) color | Red | Yellow | Green | ||||
| Surge Protection (Standard Equipment) | Fly-Wheel Diode | Varistor | |||||
Solenoid valve weight
| Basic Form | Weight |
|---|---|
| 112E1 | 80 |
| A112E1 | 85 |
| V112E1 | 80 |
| AV112E1 | 85 |
Manifold weight
| Manifold Type | Weight calculation formula for each serial number (n = serial number) | Block plate |
|---|---|---|
| 112M□F | (20 × n) +30 | 6 |
| 112M□FE | (40 × n) +50 | 11 |
| 112M□A | (60 × n) +60 | 11 |
Usage examples

Product features details
It demonstrates versatility in spite of its compact body
For positive pressure, stable switching from low pressure to high pressure (0 to 0.7 MPa) is possible.
It can also be used as a selector valve (2-pressure switching valve) or divider valve (distribution valve).
Property Performance Information / Test Information

Flow rate: How to read the figure (When the supply pressure is 0.5 MPa and the flow rate is 210 L/min (ANR), the valve outlet pressure is 0.4 MPa)
Development story
This is a product developed through rigorous testing by combining the design know-how and manufacturing technology that have been cultivated since its founding in order to meet the customers' needs.