Controller equipment Rectangular Electromagnetic Vacuum Valve 200 Series

Brand :
KOGANEI
Caution
- Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.
Product Description
This is a reliable mechanism that promises consistent operation and high durability for the vacuum line.
Drawing

Dimensional drawing of V200E1

Optional mounting base

Optional DIN solenoid with connector

Optional solenoid with LED indicator
Product Specifications

| Items | Basic Form | ||
|---|---|---|---|
| V200E1 | MV200E1-11 | ||
| Operating fluid | Vacuum | ||
| Operating method | Linear Motion Type | ||
| Number of positions | 2 Positions | ||
| Number of ports | 2- / 3-port | ||
| Valve Functions | Normally closed (NC) and normally open (NO) | Normally Open (NO) | |
| Flow characteristics | Sonic conductance C dm^3 / (s · bar)^Note 1 | 1.7 | |
| Effective cross-sectional area [Cv value] mm^2 | 8.5 [0.47] | ||
| Piping connection diameter | Rc1/4 | ||
| Lubrication | Not required | ||
| Operating pressure range kPa | -100 to 0 | ||
| Guaranteed pressure resistance MPa | — | ||
| Response time^Note 3 When ON/OFF | 24 V DC | 20/20 or less | |
| 100 V AC, 200 V AC | 20/20 or less | ||
| Maximum operating frequency: Hz | 5 | ||
| Maximum temperature range (ambient and operating fluid) °C | 0 to +50 | ||
| Impact resistance m/s^2 | Horizontal direction | 980.7 | |
| Axial direction | 588.4 | ||
| Mounting Direction | Free | ||
| Weight g | 300 | ||
*1 The value of sonic conductance is a calculated value, not an actual measurement value.
*3 Vacuum pressure - value at 100 kPa.

Material of main parts
- Main body / main shaft aluminum alloy (Anodizing)
- Packing synthetic rubber
- Insert aluminum alloy and brass
- Spring stainless steel
- Mounting base mild steel (Zinc plating)
- Plunger electromagnetic stainless steel
- Column electromagnetic soft steel (Zinc plating)
Selection support information
Product code details

*1 The dedicated manifold cannot be used alone.

Option
- Mounting base
- Built-in DIN connector or LED indicator
- Built-in fly-wheel diode
Development story
This is a product developed through rigorous testing by combining the design know-how and manufacturing technology that have been cultivated since its founding in order to meet the customers' needs.