(!)[Please update your OS version] Windows 7 users will be excluded from the recommended environment from 15 December 2019 onwards due to the end of support for Windows 7.

XY-Axis Slide Guide (KYS)

XY-Axis Slide Guide (KYS)

"High precision," "high rigidity" and with a constant load. Free of overhang which arises from movement of the table.The cage will also not suffer misalignment thanks to its infinite linear motion. Compatible with high speeds and long strokes.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
KYS18100-C5-[J,​Q,​S,​W]
KYS18100-C5-[J,​Q,​S,​W][A,​B,​C,​D,​E,​F,​G,​H,​J,​M,​P,​U]
KYS18100-C10-[J,​Q,​S,​W]
KYS18100-C10-[J,​Q,​S,​W][A,​B,​C,​D,​E,​F,​G,​H,​J,​M,​P,​U]
KYS18100-N5-[J,​Q,​S,​W]
KYS18100-N5-[J,​Q,​S,​W][A,​B,​C,​D,​E,​F,​G,​H,​J,​M,​P,​U]
KYS18100-N10-[J,​Q,​S,​W]
KYS18100-N10-[J,​Q,​S,​W][A,​B,​C,​D,​E,​F,​G,​H,​J,​M,​P,​U]
KYS18200-C5-[J,​Q,​S,​W]
KYS18200-C5-[J,​Q,​S,​W][A,​B,​C,​D,​E,​F,​G,​H,​J,​M,​P,​U]
KYS18200-C10-[J,​Q,​S,​W]
KYS18200-C10-[J,​Q,​S,​W][A,​B,​C,​D,​E,​F,​G,​H,​J,​M,​P,​U]
KYS18200-N5-[J,​Q,​S,​W]
KYS18200-N5-[J,​Q,​S,​W][A,​B,​C,​D,​E,​F,​G,​H,​J,​M,​P,​U]
KYS18200-N10-[J,​Q,​S,​W]
KYS18200-N10-[J,​Q,​S,​W][A,​B,​C,​D,​E,​F,​G,​H,​J,​M,​P,​U]
KYS18300-C5-[J,​Q,​S,​W]
KYS18300-C5-[J,​Q,​S,​W][A,​B,​C,​D,​E,​F,​G,​H,​J,​M,​P,​U]
KYS18300-C10-[J,​Q,​S,​W]
KYS18300-C10-[J,​Q,​S,​W][A,​B,​C,​D,​E,​F,​G,​H,​J,​M,​P,​U]
KYS18300-N5-[J,​Q,​S,​W]
KYS18300-N5-[J,​Q,​S,​W][A,​B,​C,​D,​E,​F,​G,​H,​J,​M,​P,​U]
KYS18300-N10-[J,​Q,​S,​W]
KYS18300-N10-[J,​Q,​S,​W][A,​B,​C,​D,​E,​F,​G,​H,​J,​M,​P,​U]
Part NumberVolume DiscountDays to ShipRoHSMotor/Pulley Characteristics Min. Voltage Resolution
(µm)
Travel Distance X Axis
(mm)
Travel Distance Y Axis
(mm)
Load Capacity
(N)
Max. Velocity
(mm/sec)
Unidirectional Positioning Accuracy-Single Axis
(µm)
With / Without Cover Lead selection
(mm)
Cable Option
7 Day(s) or more 105-Phase Stepping Motor Standard / With 5-Phase Stepping Motor Brake / α-Step Motor / AC Servo Motor10100100205.83015Presence5NA
7 Day(s) or more 105-Phase Stepping Motor Standard / With 5-Phase Stepping Motor Brake / α-Step Motor / AC Servo Motor10100100205.83015Presence52 m / 2 m One Side, Loose / Robot Cable 2 m / Robot Cable 2 m One End Loose Wire / 4 m One Side, Loose / 4M / Robot Cable 4 m / Robot Cable 4 m One End Loose Wire / Cable for Use with Brake / Cable for α Step / Connector Only / U (For Servo Motor)
7 Day(s) or more 105-Phase Stepping Motor Standard / With 5-Phase Stepping Motor Brake / α-Step Motor / AC Servo Motor20100100205.85015Presence10NA
7 Day(s) or more 105-Phase Stepping Motor Standard / With 5-Phase Stepping Motor Brake / α-Step Motor / AC Servo Motor20100100205.85015Presence102 m / 2 m One Side, Loose / Robot Cable 2 m / Robot Cable 2 m One End Loose Wire / 4 m One Side, Loose / 4M / Robot Cable 4 m / Robot Cable 4 m One End Loose Wire / Cable for Use with Brake / Cable for α Step / Connector Only / U (For Servo Motor)
7 Day(s) or more 105-Phase Stepping Motor Standard / With 5-Phase Stepping Motor Brake / α-Step Motor / AC Servo Motor10100100205.83015No5NA
7 Day(s) or more 105-Phase Stepping Motor Standard / With 5-Phase Stepping Motor Brake / α-Step Motor / AC Servo Motor10100100205.83015No52 m / 2 m One Side, Loose / Robot Cable 2 m / Robot Cable 2 m One End Loose Wire / 4 m One Side, Loose / 4M / Robot Cable 4 m / Robot Cable 4 m One End Loose Wire / Cable for Use with Brake / Cable for α Step / Connector Only / U (For Servo Motor)
7 Day(s) or more 105-Phase Stepping Motor Standard / With 5-Phase Stepping Motor Brake / α-Step Motor / AC Servo Motor20100100205.85015No10NA
7 Day(s) or more 105-Phase Stepping Motor Standard / With 5-Phase Stepping Motor Brake / α-Step Motor / AC Servo Motor20100100205.85015No102 m / 2 m One Side, Loose / Robot Cable 2 m / Robot Cable 2 m One End Loose Wire / 4 m One Side, Loose / 4M / Robot Cable 4 m / Robot Cable 4 m One End Loose Wire / Cable for Use with Brake / Cable for α Step / Connector Only / U (For Servo Motor)
7 Day(s) or more 105-Phase Stepping Motor Standard / With 5-Phase Stepping Motor Brake / α-Step Motor / AC Servo Motor102002001963020Presence5NA
7 Day(s) or more 105-Phase Stepping Motor Standard / With 5-Phase Stepping Motor Brake / α-Step Motor / AC Servo Motor102002001963020Presence52 m / 2 m One Side, Loose / Robot Cable 2 m / Robot Cable 2 m One End Loose Wire / 4 m One Side, Loose / 4M / Robot Cable 4 m / Robot Cable 4 m One End Loose Wire / Cable for Use with Brake / Cable for α Step / Connector Only / U (For Servo Motor)
7 Day(s) or more 105-Phase Stepping Motor Standard / With 5-Phase Stepping Motor Brake / α-Step Motor / AC Servo Motor202002001965020Presence10NA
7 Day(s) or more 105-Phase Stepping Motor Standard / With 5-Phase Stepping Motor Brake / α-Step Motor / AC Servo Motor202002001965020Presence102 m / 2 m One Side, Loose / Robot Cable 2 m / Robot Cable 2 m One End Loose Wire / 4 m One Side, Loose / 4M / Robot Cable 4 m / Robot Cable 4 m One End Loose Wire / Cable for Use with Brake / Cable for α Step / Connector Only / U (For Servo Motor)
7 Day(s) or more 105-Phase Stepping Motor Standard / With 5-Phase Stepping Motor Brake / α-Step Motor / AC Servo Motor102002001963020No5NA
7 Day(s) or more 105-Phase Stepping Motor Standard / With 5-Phase Stepping Motor Brake / α-Step Motor / AC Servo Motor102002001963020No52 m / 2 m One Side, Loose / Robot Cable 2 m / Robot Cable 2 m One End Loose Wire / 4 m One Side, Loose / 4M / Robot Cable 4 m / Robot Cable 4 m One End Loose Wire / Cable for Use with Brake / Cable for α Step / Connector Only / U (For Servo Motor)
7 Day(s) or more 105-Phase Stepping Motor Standard / With 5-Phase Stepping Motor Brake / α-Step Motor / AC Servo Motor202002001965020No10NA
7 Day(s) or more 105-Phase Stepping Motor Standard / With 5-Phase Stepping Motor Brake / α-Step Motor / AC Servo Motor202002001965020No102 m / 2 m One Side, Loose / Robot Cable 2 m / Robot Cable 2 m One End Loose Wire / 4 m One Side, Loose / 4M / Robot Cable 4 m / Robot Cable 4 m One End Loose Wire / Cable for Use with Brake / Cable for α Step / Connector Only / U (For Servo Motor)
7 Day(s) or more 105-Phase Stepping Motor Standard / With 5-Phase Stepping Motor Brake / α-Step Motor / AC Servo Motor10300300186.23030Presence5NA
7 Day(s) or more 105-Phase Stepping Motor Standard / With 5-Phase Stepping Motor Brake / α-Step Motor / AC Servo Motor10300300186.23030Presence52 m / 2 m One Side, Loose / Robot Cable 2 m / Robot Cable 2 m One End Loose Wire / 4 m One Side, Loose / 4M / Robot Cable 4 m / Robot Cable 4 m One End Loose Wire / Cable for Use with Brake / Cable for α Step / Connector Only / U (For Servo Motor)
7 Day(s) or more 105-Phase Stepping Motor Standard / With 5-Phase Stepping Motor Brake / α-Step Motor / AC Servo Motor20300300186.25030Presence10NA
7 Day(s) or more 105-Phase Stepping Motor Standard / With 5-Phase Stepping Motor Brake / α-Step Motor / AC Servo Motor20300300186.25030Presence102 m / 2 m One Side, Loose / Robot Cable 2 m / Robot Cable 2 m One End Loose Wire / 4 m One Side, Loose / 4M / Robot Cable 4 m / Robot Cable 4 m One End Loose Wire / Cable for Use with Brake / Cable for α Step / Connector Only / U (For Servo Motor)
7 Day(s) or more 105-Phase Stepping Motor Standard / With 5-Phase Stepping Motor Brake / α-Step Motor / AC Servo Motor10300300186.23030No5NA
7 Day(s) or more 105-Phase Stepping Motor Standard / With 5-Phase Stepping Motor Brake / α-Step Motor / AC Servo Motor10300300186.23030No52 m / 2 m One Side, Loose / Robot Cable 2 m / Robot Cable 2 m One End Loose Wire / 4 m One Side, Loose / 4M / Robot Cable 4 m / Robot Cable 4 m One End Loose Wire / Cable for Use with Brake / Cable for α Step / Connector Only / U (For Servo Motor)
7 Day(s) or more 105-Phase Stepping Motor Standard / With 5-Phase Stepping Motor Brake / α-Step Motor / AC Servo Motor20300300186.25030No10NA
7 Day(s) or more 105-Phase Stepping Motor Standard / With 5-Phase Stepping Motor Brake / α-Step Motor / AC Servo Motor20300300186.25030No102 m / 2 m One Side, Loose / Robot Cable 2 m / Robot Cable 2 m One End Loose Wire / 4 m One Side, Loose / 4M / Robot Cable 4 m / Robot Cable 4 m One End Loose Wire / Cable for Use with Brake / Cable for α Step / Connector Only / U (For Servo Motor)

Loading...

  1. 1

Basic Information

Types XY-Axis Stages Table materials Aluminum Moving Guide Slide Guide
Feeding Method Ball screw Table size Length(mm) 180 Table size Width(mm) 180
Thickness H of stage surface(mm) 150 Table surface finishes Black Anodize Through transmission Hole No
Load Capacity (Range)(N) 100.1~ Sensor Limit+Home+Near Home

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)