XY-Axis Linear Ball Guide CAVE-X POSITIONER (KYL)

XY-Axis Linear Ball Guide CAVE-X POSITIONER (KYL)

Features specially designed housing which gives high rigidity and a compact size. Exhibits high motion accuracy and drive performance thanks to its integrated structure featuring the main body base and guide mechanism. An ultra low price stage.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
KYL06030-C1-[C,​F,​G,​M,​P,​U]
KYL06030-C1-[C,​F,​G,​M,​P,​U][1,​2,​3,​4,​5,​6]
KYL06030-C1-[C,​F,​G,​M,​P,​U][1,​2,​3,​4,​5,​6][A,​B,​C,​D,​E,​F,​G,​H,​J,​M,​P,​U]
KYL06030-C1-[C,​F,​G,​M,​P,​U][A,​B,​C,​D,​E,​F,​G,​H,​J,​M,​P,​U]
KYL06030-C2-[C,​F,​G,​M,​P,​U]
KYL06030-C2-[C,​F,​G,​M,​P,​U][1,​2,​3,​4,​5,​6]
KYL06030-C2-[C,​F,​G,​M,​P,​U][1,​2,​3,​4,​5,​6][A,​B,​C,​D,​E,​F,​G,​H,​J,​M,​P,​U]
KYL06030-C2-[C,​F,​G,​M,​P,​U][A,​B,​C,​D,​E,​F,​G,​H,​J,​M,​P,​U]
KYL06030-N1-[C,​F,​G,​M,​P,​U]
KYL06030-N1-[C,​F,​G,​M,​P,​U][1,​2,​3,​4,​5,​6]
KYL06030-N1-[C,​F,​G,​M,​P,​U][1,​2,​3,​4,​5,​6][A,​B,​C,​D,​E,​F,​G,​H,​J,​M,​P,​U]
KYL06030-N1-[C,​F,​G,​M,​P,​U][A,​B,​C,​D,​E,​F,​G,​H,​J,​M,​P,​U]
KYL06030-N2-[C,​F,​G,​M,​P,​U]
KYL06030-N2-[C,​F,​G,​M,​P,​U][1,​2,​3,​4,​5,​6]
KYL06030-N2-[C,​F,​G,​M,​P,​U][1,​2,​3,​4,​5,​6][A,​B,​C,​D,​E,​F,​G,​H,​J,​M,​P,​U]
KYL06030-N2-[C,​F,​G,​M,​P,​U][A,​B,​C,​D,​E,​F,​G,​H,​J,​M,​P,​U]
KYL06050-C1-[C,​F,​G,​M,​P,​U]
KYL06050-C1-[C,​F,​G,​M,​P,​U][1,​2,​3,​4,​5,​6]
KYL06050-C1-[C,​F,​G,​M,​P,​U][1,​2,​3,​4,​5,​6][A,​B,​C,​D,​E,​F,​G,​H,​J,​M,​P,​U]
KYL06050-C1-[C,​F,​G,​M,​P,​U][A,​B,​C,​D,​E,​F,​G,​H,​J,​M,​P,​U]
KYL06050-C2-[C,​F,​G,​M,​P,​U]
KYL06050-C2-[C,​F,​G,​M,​P,​U][1,​2,​3,​4,​5,​6]
KYL06050-C2-[C,​F,​G,​M,​P,​U][1,​2,​3,​4,​5,​6][A,​B,​C,​D,​E,​F,​G,​H,​J,​M,​P,​U]
KYL06050-C2-[C,​F,​G,​M,​P,​U][A,​B,​C,​D,​E,​F,​G,​H,​J,​M,​P,​U]
KYL06050-N1-[C,​F,​G,​M,​P,​U]
KYL06050-N1-[C,​F,​G,​M,​P,​U][1,​2,​3,​4,​5,​6]
KYL06050-N1-[C,​F,​G,​M,​P,​U][1,​2,​3,​4,​5,​6][A,​B,​C,​D,​E,​F,​G,​H,​J,​M,​P,​U]
KYL06050-N1-[C,​F,​G,​M,​P,​U][A,​B,​C,​D,​E,​F,​G,​H,​J,​M,​P,​U]
KYL06050-N2-[C,​F,​G,​M,​P,​U]
KYL06050-N2-[C,​F,​G,​M,​P,​U][1,​2,​3,​4,​5,​6]
KYL06050-N2-[C,​F,​G,​M,​P,​U][1,​2,​3,​4,​5,​6][A,​B,​C,​D,​E,​F,​G,​H,​J,​M,​P,​U]
KYL06050-N2-[C,​F,​G,​M,​P,​U][A,​B,​C,​D,​E,​F,​G,​H,​J,​M,​P,​U]
KYL06075-C1-[C,​F,​G,​M,​P,​U]
KYL06075-C1-[C,​F,​G,​M,​P,​U][1,​2,​3,​4,​5,​6]
KYL06075-C1-[C,​F,​G,​M,​P,​U][1,​2,​3,​4,​5,​6][A,​B,​C,​D,​E,​F,​G,​H,​J,​M,​P,​U]
KYL06075-C1-[C,​F,​G,​M,​P,​U][A,​B,​C,​D,​E,​F,​G,​H,​J,​M,​P,​U]
KYL06075-C2-[C,​F,​G,​M,​P,​U]
KYL06075-C2-[C,​F,​G,​M,​P,​U][1,​2,​3,​4,​5,​6]
KYL06075-C2-[C,​F,​G,​M,​P,​U][1,​2,​3,​4,​5,​6][A,​B,​C,​D,​E,​F,​G,​H,​J,​M,​P,​U]
KYL06075-C2-[C,​F,​G,​M,​P,​U][A,​B,​C,​D,​E,​F,​G,​H,​J,​M,​P,​U]
KYL06075-N1-[C,​F,​G,​M,​P,​U]
KYL06075-N1-[C,​F,​G,​M,​P,​U][1,​2,​3,​4,​5,​6]
KYL06075-N1-[C,​F,​G,​M,​P,​U][1,​2,​3,​4,​5,​6][A,​B,​C,​D,​E,​F,​G,​H,​J,​M,​P,​U]
KYL06075-N1-[C,​F,​G,​M,​P,​U][A,​B,​C,​D,​E,​F,​G,​H,​J,​M,​P,​U]
KYL06075-N2-[C,​F,​G,​M,​P,​U]
KYL06075-N2-[C,​F,​G,​M,​P,​U][1,​2,​3,​4,​5,​6]
KYL06075-N2-[C,​F,​G,​M,​P,​U][1,​2,​3,​4,​5,​6][A,​B,​C,​D,​E,​F,​G,​H,​J,​M,​P,​U]
KYL06075-N2-[C,​F,​G,​M,​P,​U][A,​B,​C,​D,​E,​F,​G,​H,​J,​M,​P,​U]
KYL06100-C2-[F,​G,​M,​P,​U]
KYL06100-C2-[F,​G,​M,​P,​U][1,​2,​3,​4,​5,​6]
KYL06100-C2-[F,​G,​M,​P,​U][1,​2,​3,​4,​5,​6][A,​B,​C,​D,​E,​F,​G,​H,​J,​M,​P,​U]
KYL06100-C2-[F,​G,​M,​P,​U][A,​B,​C,​D,​E,​F,​G,​H,​J,​M,​P,​U]
KYL06100-N2-[F,​G,​M,​P,​U]
KYL06100-N2-[F,​G,​M,​P,​U][1,​2,​3,​4,​5,​6]
KYL06100-N2-[F,​G,​M,​P,​U][1,​2,​3,​4,​5,​6][A,​B,​C,​D,​E,​F,​G,​H,​J,​M,​P,​U]
KYL06100-N2-[F,​G,​M,​P,​U][A,​B,​C,​D,​E,​F,​G,​H,​J,​M,​P,​U]
KYL06150-C2-[F,​G,​M,​P,​U]
KYL06150-C2-[F,​G,​M,​P,​U][1,​2,​3,​4,​5,​6]
KYL06150-C2-[F,​G,​M,​P,​U][1,​2,​3,​4,​5,​6][A,​B,​C,​D,​E,​F,​G,​H,​J,​M,​P,​U]
KYL06150-C2-[F,​G,​M,​P,​U][A,​B,​C,​D,​E,​F,​G,​H,​J,​M,​P,​U]
Part NumberVolume DiscountDays to ShipRoHSMotor/Pulley Characteristics Min. Voltage Resolution
(µm)
Thickness H of stage surface
(mm)
Travel Distance X Axis
(mm)
Travel Distance Y Axis
(mm)
Max. Velocity
(mm/sec)
Unidirectional Positioning Accuracy-Single Axis
(µm)
Straightness of the Movement-Single Spindle
(µm)
With / Without Cover Lead selection
(mm)
Cable Option Sensor Option
7 Day(s) or more 65-Phase Stepping Motor Standard / 5-Phase Stepping Motor High Torque / 5-Phase Stepping Motor High Resolution / With 5-Phase Stepping Motor Brake / α-Step Motor / AC Servo Motor26630303053Presence1NANA
7 Day(s) or more 65-Phase Stepping Motor Standard / 5-Phase Stepping Motor High Torque / 5-Phase Stepping Motor High Resolution / With 5-Phase Stepping Motor Brake / α-Step Motor / AC Servo Motor26630303053Presence1NAYes (CCW Left) / Yes (CCW Right) / Yes (CW Left) / Yes (CW Right) / Yes (Center Left) / Yes (Center Right)
7 Day(s) or more 65-Phase Stepping Motor Standard / 5-Phase Stepping Motor High Torque / 5-Phase Stepping Motor High Resolution / With 5-Phase Stepping Motor Brake / α-Step Motor / AC Servo Motor26630303053Presence12 m / 2 m One Side, Loose / Robot Cable 2 m / Robot Cable 2 m One End Loose Wire / 4 m One Side, Loose / 4M / Robot Cable 4 m / Robot Cable 4 m One End Loose Wire / Cable for Use with Brake / Cable for α Step / Connector Only / U (For Servo Motor)Yes (CCW Left) / Yes (CCW Right) / Yes (CW Left) / Yes (CW Right) / Yes (Center Left) / Yes (Center Right)
7 Day(s) or more 65-Phase Stepping Motor Standard / 5-Phase Stepping Motor High Torque / 5-Phase Stepping Motor High Resolution / With 5-Phase Stepping Motor Brake / α-Step Motor / AC Servo Motor26630303053Presence12 m / 2 m One Side, Loose / Robot Cable 2 m / Robot Cable 2 m One End Loose Wire / 4 m One Side, Loose / 4M / Robot Cable 4 m / Robot Cable 4 m One End Loose Wire / Cable for Use with Brake / Cable for α Step / Connector Only / U (For Servo Motor)NA
7 Day(s) or more 65-Phase Stepping Motor Standard / 5-Phase Stepping Motor High Torque / 5-Phase Stepping Motor High Resolution / With 5-Phase Stepping Motor Brake / α-Step Motor / AC Servo Motor46630303553Presence2NANA
7 Day(s) or more 65-Phase Stepping Motor Standard / 5-Phase Stepping Motor High Torque / 5-Phase Stepping Motor High Resolution / With 5-Phase Stepping Motor Brake / α-Step Motor / AC Servo Motor46630303553Presence2NAYes (CCW Left) / Yes (CCW Right) / Yes (CW Left) / Yes (CW Right) / Yes (Center Left) / Yes (Center Right)
7 Day(s) or more 65-Phase Stepping Motor Standard / 5-Phase Stepping Motor High Torque / 5-Phase Stepping Motor High Resolution / With 5-Phase Stepping Motor Brake / α-Step Motor / AC Servo Motor46630303553Presence22 m / 2 m One Side, Loose / Robot Cable 2 m / Robot Cable 2 m One End Loose Wire / 4 m One Side, Loose / 4M / Robot Cable 4 m / Robot Cable 4 m One End Loose Wire / Cable for Use with Brake / Cable for α Step / Connector Only / U (For Servo Motor)Yes (CCW Left) / Yes (CCW Right) / Yes (CW Left) / Yes (CW Right) / Yes (Center Left) / Yes (Center Right)
7 Day(s) or more 65-Phase Stepping Motor Standard / 5-Phase Stepping Motor High Torque / 5-Phase Stepping Motor High Resolution / With 5-Phase Stepping Motor Brake / α-Step Motor / AC Servo Motor46630303553Presence22 m / 2 m One Side, Loose / Robot Cable 2 m / Robot Cable 2 m One End Loose Wire / 4 m One Side, Loose / 4M / Robot Cable 4 m / Robot Cable 4 m One End Loose Wire / Cable for Use with Brake / Cable for α Step / Connector Only / U (For Servo Motor)NA
7 Day(s) or more 65-Phase Stepping Motor Standard / 5-Phase Stepping Motor High Torque / 5-Phase Stepping Motor High Resolution / With 5-Phase Stepping Motor Brake / α-Step Motor / AC Servo Motor26030303053No1NANA
7 Day(s) or more 65-Phase Stepping Motor Standard / 5-Phase Stepping Motor High Torque / 5-Phase Stepping Motor High Resolution / With 5-Phase Stepping Motor Brake / α-Step Motor / AC Servo Motor26030303053No1NAYes (CCW Left) / Yes (CCW Right) / Yes (CW Left) / Yes (CW Right) / Yes (Center Left) / Yes (Center Right)
7 Day(s) or more 65-Phase Stepping Motor Standard / 5-Phase Stepping Motor High Torque / 5-Phase Stepping Motor High Resolution / With 5-Phase Stepping Motor Brake / α-Step Motor / AC Servo Motor26030303053No12 m / 2 m One Side, Loose / Robot Cable 2 m / Robot Cable 2 m One End Loose Wire / 4 m One Side, Loose / 4M / Robot Cable 4 m / Robot Cable 4 m One End Loose Wire / Cable for Use with Brake / Cable for α Step / Connector Only / U (For Servo Motor)Yes (CCW Left) / Yes (CCW Right) / Yes (CW Left) / Yes (CW Right) / Yes (Center Left) / Yes (Center Right)
7 Day(s) or more 65-Phase Stepping Motor Standard / 5-Phase Stepping Motor High Torque / 5-Phase Stepping Motor High Resolution / With 5-Phase Stepping Motor Brake / α-Step Motor / AC Servo Motor26030303053No12 m / 2 m One Side, Loose / Robot Cable 2 m / Robot Cable 2 m One End Loose Wire / 4 m One Side, Loose / 4M / Robot Cable 4 m / Robot Cable 4 m One End Loose Wire / Cable for Use with Brake / Cable for α Step / Connector Only / U (For Servo Motor)NA
7 Day(s) or more 65-Phase Stepping Motor Standard / 5-Phase Stepping Motor High Torque / 5-Phase Stepping Motor High Resolution / With 5-Phase Stepping Motor Brake / α-Step Motor / AC Servo Motor46030303553No2NANA
7 Day(s) or more 65-Phase Stepping Motor Standard / 5-Phase Stepping Motor High Torque / 5-Phase Stepping Motor High Resolution / With 5-Phase Stepping Motor Brake / α-Step Motor / AC Servo Motor46030303553No2NAYes (CCW Left) / Yes (CCW Right) / Yes (CW Left) / Yes (CW Right) / Yes (Center Left) / Yes (Center Right)
7 Day(s) or more 65-Phase Stepping Motor Standard / 5-Phase Stepping Motor High Torque / 5-Phase Stepping Motor High Resolution / With 5-Phase Stepping Motor Brake / α-Step Motor / AC Servo Motor46030303553No22 m / 2 m One Side, Loose / Robot Cable 2 m / Robot Cable 2 m One End Loose Wire / 4 m One Side, Loose / 4M / Robot Cable 4 m / Robot Cable 4 m One End Loose Wire / Cable for Use with Brake / Cable for α Step / Connector Only / U (For Servo Motor)Yes (CCW Left) / Yes (CCW Right) / Yes (CW Left) / Yes (CW Right) / Yes (Center Left) / Yes (Center Right)
7 Day(s) or more 65-Phase Stepping Motor Standard / 5-Phase Stepping Motor High Torque / 5-Phase Stepping Motor High Resolution / With 5-Phase Stepping Motor Brake / α-Step Motor / AC Servo Motor46030303553No22 m / 2 m One Side, Loose / Robot Cable 2 m / Robot Cable 2 m One End Loose Wire / 4 m One Side, Loose / 4M / Robot Cable 4 m / Robot Cable 4 m One End Loose Wire / Cable for Use with Brake / Cable for α Step / Connector Only / U (For Servo Motor)NA
7 Day(s) or more 65-Phase Stepping Motor Standard / 5-Phase Stepping Motor High Torque / 5-Phase Stepping Motor High Resolution / With 5-Phase Stepping Motor Brake / α-Step Motor / AC Servo Motor26650503053Presence1NANA
7 Day(s) or more 65-Phase Stepping Motor Standard / 5-Phase Stepping Motor High Torque / 5-Phase Stepping Motor High Resolution / With 5-Phase Stepping Motor Brake / α-Step Motor / AC Servo Motor26650503053Presence1NAYes (CCW Left) / Yes (CCW Right) / Yes (CW Left) / Yes (CW Right) / Yes (Center Left) / Yes (Center Right)
7 Day(s) or more 65-Phase Stepping Motor Standard / 5-Phase Stepping Motor High Torque / 5-Phase Stepping Motor High Resolution / With 5-Phase Stepping Motor Brake / α-Step Motor / AC Servo Motor26650503053Presence12 m / 2 m One Side, Loose / Robot Cable 2 m / Robot Cable 2 m One End Loose Wire / 4 m One Side, Loose / 4M / Robot Cable 4 m / Robot Cable 4 m One End Loose Wire / Cable for Use with Brake / Cable for α Step / Connector Only / U (For Servo Motor)Yes (CCW Left) / Yes (CCW Right) / Yes (CW Left) / Yes (CW Right) / Yes (Center Left) / Yes (Center Right)
7 Day(s) or more 65-Phase Stepping Motor Standard / 5-Phase Stepping Motor High Torque / 5-Phase Stepping Motor High Resolution / With 5-Phase Stepping Motor Brake / α-Step Motor / AC Servo Motor26650503053Presence12 m / 2 m One Side, Loose / Robot Cable 2 m / Robot Cable 2 m One End Loose Wire / 4 m One Side, Loose / 4M / Robot Cable 4 m / Robot Cable 4 m One End Loose Wire / Cable for Use with Brake / Cable for α Step / Connector Only / U (For Servo Motor)NA
7 Day(s) or more 65-Phase Stepping Motor Standard / 5-Phase Stepping Motor High Torque / 5-Phase Stepping Motor High Resolution / With 5-Phase Stepping Motor Brake / α-Step Motor / AC Servo Motor46650503553Presence2NANA
7 Day(s) or more 65-Phase Stepping Motor Standard / 5-Phase Stepping Motor High Torque / 5-Phase Stepping Motor High Resolution / With 5-Phase Stepping Motor Brake / α-Step Motor / AC Servo Motor46650503553Presence2NAYes (CCW Left) / Yes (CCW Right) / Yes (CW Left) / Yes (CW Right) / Yes (Center Left) / Yes (Center Right)
7 Day(s) or more 65-Phase Stepping Motor Standard / 5-Phase Stepping Motor High Torque / 5-Phase Stepping Motor High Resolution / With 5-Phase Stepping Motor Brake / α-Step Motor / AC Servo Motor46650503553Presence22 m / 2 m One Side, Loose / Robot Cable 2 m / Robot Cable 2 m One End Loose Wire / 4 m One Side, Loose / 4M / Robot Cable 4 m / Robot Cable 4 m One End Loose Wire / Cable for Use with Brake / Cable for α Step / Connector Only / U (For Servo Motor)Yes (CCW Left) / Yes (CCW Right) / Yes (CW Left) / Yes (CW Right) / Yes (Center Left) / Yes (Center Right)
7 Day(s) or more 65-Phase Stepping Motor Standard / 5-Phase Stepping Motor High Torque / 5-Phase Stepping Motor High Resolution / With 5-Phase Stepping Motor Brake / α-Step Motor / AC Servo Motor46650503553Presence22 m / 2 m One Side, Loose / Robot Cable 2 m / Robot Cable 2 m One End Loose Wire / 4 m One Side, Loose / 4M / Robot Cable 4 m / Robot Cable 4 m One End Loose Wire / Cable for Use with Brake / Cable for α Step / Connector Only / U (For Servo Motor)NA
7 Day(s) or more 65-Phase Stepping Motor Standard / 5-Phase Stepping Motor High Torque / 5-Phase Stepping Motor High Resolution / With 5-Phase Stepping Motor Brake / α-Step Motor / AC Servo Motor26050503053No1NANA
7 Day(s) or more 65-Phase Stepping Motor Standard / 5-Phase Stepping Motor High Torque / 5-Phase Stepping Motor High Resolution / With 5-Phase Stepping Motor Brake / α-Step Motor / AC Servo Motor26050503053No1NAYes (CCW Left) / Yes (CCW Right) / Yes (CW Left) / Yes (CW Right) / Yes (Center Left) / Yes (Center Right)
7 Day(s) or more 65-Phase Stepping Motor Standard / 5-Phase Stepping Motor High Torque / 5-Phase Stepping Motor High Resolution / With 5-Phase Stepping Motor Brake / α-Step Motor / AC Servo Motor26050503053No12 m / 2 m One Side, Loose / Robot Cable 2 m / Robot Cable 2 m One End Loose Wire / 4 m One Side, Loose / 4M / Robot Cable 4 m / Robot Cable 4 m One End Loose Wire / Cable for Use with Brake / Cable for α Step / Connector Only / U (For Servo Motor)Yes (CCW Left) / Yes (CCW Right) / Yes (CW Left) / Yes (CW Right) / Yes (Center Left) / Yes (Center Right)
7 Day(s) or more 65-Phase Stepping Motor Standard / 5-Phase Stepping Motor High Torque / 5-Phase Stepping Motor High Resolution / With 5-Phase Stepping Motor Brake / α-Step Motor / AC Servo Motor26050503053No12 m / 2 m One Side, Loose / Robot Cable 2 m / Robot Cable 2 m One End Loose Wire / 4 m One Side, Loose / 4M / Robot Cable 4 m / Robot Cable 4 m One End Loose Wire / Cable for Use with Brake / Cable for α Step / Connector Only / U (For Servo Motor)NA
7 Day(s) or more 65-Phase Stepping Motor Standard / 5-Phase Stepping Motor High Torque / 5-Phase Stepping Motor High Resolution / With 5-Phase Stepping Motor Brake / α-Step Motor / AC Servo Motor46050503553No2NANA
7 Day(s) or more 65-Phase Stepping Motor Standard / 5-Phase Stepping Motor High Torque / 5-Phase Stepping Motor High Resolution / With 5-Phase Stepping Motor Brake / α-Step Motor / AC Servo Motor46050503553No2NAYes (CCW Left) / Yes (CCW Right) / Yes (CW Left) / Yes (CW Right) / Yes (Center Left) / Yes (Center Right)
7 Day(s) or more 65-Phase Stepping Motor Standard / 5-Phase Stepping Motor High Torque / 5-Phase Stepping Motor High Resolution / With 5-Phase Stepping Motor Brake / α-Step Motor / AC Servo Motor46050503553No22 m / 2 m One Side, Loose / Robot Cable 2 m / Robot Cable 2 m One End Loose Wire / 4 m One Side, Loose / 4M / Robot Cable 4 m / Robot Cable 4 m One End Loose Wire / Cable for Use with Brake / Cable for α Step / Connector Only / U (For Servo Motor)Yes (CCW Left) / Yes (CCW Right) / Yes (CW Left) / Yes (CW Right) / Yes (Center Left) / Yes (Center Right)
7 Day(s) or more 65-Phase Stepping Motor Standard / 5-Phase Stepping Motor High Torque / 5-Phase Stepping Motor High Resolution / With 5-Phase Stepping Motor Brake / α-Step Motor / AC Servo Motor46050503553No22 m / 2 m One Side, Loose / Robot Cable 2 m / Robot Cable 2 m One End Loose Wire / 4 m One Side, Loose / 4M / Robot Cable 4 m / Robot Cable 4 m One End Loose Wire / Cable for Use with Brake / Cable for α Step / Connector Only / U (For Servo Motor)NA
7 Day(s) or more 65-Phase Stepping Motor Standard / 5-Phase Stepping Motor High Torque / 5-Phase Stepping Motor High Resolution / With 5-Phase Stepping Motor Brake / α-Step Motor / AC Servo Motor26675753073Presence1NANA
7 Day(s) or more 65-Phase Stepping Motor Standard / 5-Phase Stepping Motor High Torque / 5-Phase Stepping Motor High Resolution / With 5-Phase Stepping Motor Brake / α-Step Motor / AC Servo Motor26675753073Presence1NAYes (CCW Left) / Yes (CCW Right) / Yes (CW Left) / Yes (CW Right) / Yes (Center Left) / Yes (Center Right)
7 Day(s) or more 65-Phase Stepping Motor Standard / 5-Phase Stepping Motor High Torque / 5-Phase Stepping Motor High Resolution / With 5-Phase Stepping Motor Brake / α-Step Motor / AC Servo Motor26675753073Presence12 m / 2 m One Side, Loose / Robot Cable 2 m / Robot Cable 2 m One End Loose Wire / 4 m One Side, Loose / 4M / Robot Cable 4 m / Robot Cable 4 m One End Loose Wire / Cable for Use with Brake / Cable for α Step / Connector Only / U (For Servo Motor)Yes (CCW Left) / Yes (CCW Right) / Yes (CW Left) / Yes (CW Right) / Yes (Center Left) / Yes (Center Right)
7 Day(s) or more 65-Phase Stepping Motor Standard / 5-Phase Stepping Motor High Torque / 5-Phase Stepping Motor High Resolution / With 5-Phase Stepping Motor Brake / α-Step Motor / AC Servo Motor26675753073Presence12 m / 2 m One Side, Loose / Robot Cable 2 m / Robot Cable 2 m One End Loose Wire / 4 m One Side, Loose / 4M / Robot Cable 4 m / Robot Cable 4 m One End Loose Wire / Cable for Use with Brake / Cable for α Step / Connector Only / U (For Servo Motor)NA
7 Day(s) or more 65-Phase Stepping Motor Standard / 5-Phase Stepping Motor High Torque / 5-Phase Stepping Motor High Resolution / With 5-Phase Stepping Motor Brake / α-Step Motor / AC Servo Motor46675753573Presence2NANA
7 Day(s) or more 65-Phase Stepping Motor Standard / 5-Phase Stepping Motor High Torque / 5-Phase Stepping Motor High Resolution / With 5-Phase Stepping Motor Brake / α-Step Motor / AC Servo Motor46675753573Presence2NAYes (CCW Left) / Yes (CCW Right) / Yes (CW Left) / Yes (CW Right) / Yes (Center Left) / Yes (Center Right)
7 Day(s) or more 65-Phase Stepping Motor Standard / 5-Phase Stepping Motor High Torque / 5-Phase Stepping Motor High Resolution / With 5-Phase Stepping Motor Brake / α-Step Motor / AC Servo Motor46675753573Presence22 m / 2 m One Side, Loose / Robot Cable 2 m / Robot Cable 2 m One End Loose Wire / 4 m One Side, Loose / 4M / Robot Cable 4 m / Robot Cable 4 m One End Loose Wire / Cable for Use with Brake / Cable for α Step / Connector Only / U (For Servo Motor)Yes (CCW Left) / Yes (CCW Right) / Yes (CW Left) / Yes (CW Right) / Yes (Center Left) / Yes (Center Right)
7 Day(s) or more 65-Phase Stepping Motor Standard / 5-Phase Stepping Motor High Torque / 5-Phase Stepping Motor High Resolution / With 5-Phase Stepping Motor Brake / α-Step Motor / AC Servo Motor46675753573Presence22 m / 2 m One Side, Loose / Robot Cable 2 m / Robot Cable 2 m One End Loose Wire / 4 m One Side, Loose / 4M / Robot Cable 4 m / Robot Cable 4 m One End Loose Wire / Cable for Use with Brake / Cable for α Step / Connector Only / U (For Servo Motor)NA
7 Day(s) or more 65-Phase Stepping Motor Standard / 5-Phase Stepping Motor High Torque / 5-Phase Stepping Motor High Resolution / With 5-Phase Stepping Motor Brake / α-Step Motor / AC Servo Motor26075753073No1NANA
7 Day(s) or more 65-Phase Stepping Motor Standard / 5-Phase Stepping Motor High Torque / 5-Phase Stepping Motor High Resolution / With 5-Phase Stepping Motor Brake / α-Step Motor / AC Servo Motor26075753073No1NAYes (CCW Left) / Yes (CCW Right) / Yes (CW Left) / Yes (CW Right) / Yes (Center Left) / Yes (Center Right)
7 Day(s) or more 65-Phase Stepping Motor Standard / 5-Phase Stepping Motor High Torque / 5-Phase Stepping Motor High Resolution / With 5-Phase Stepping Motor Brake / α-Step Motor / AC Servo Motor26075753073No12 m / 2 m One Side, Loose / Robot Cable 2 m / Robot Cable 2 m One End Loose Wire / 4 m One Side, Loose / 4M / Robot Cable 4 m / Robot Cable 4 m One End Loose Wire / Cable for Use with Brake / Cable for α Step / Connector Only / U (For Servo Motor)Yes (CCW Left) / Yes (CCW Right) / Yes (CW Left) / Yes (CW Right) / Yes (Center Left) / Yes (Center Right)
7 Day(s) or more 65-Phase Stepping Motor Standard / 5-Phase Stepping Motor High Torque / 5-Phase Stepping Motor High Resolution / With 5-Phase Stepping Motor Brake / α-Step Motor / AC Servo Motor26075753073No12 m / 2 m One Side, Loose / Robot Cable 2 m / Robot Cable 2 m One End Loose Wire / 4 m One Side, Loose / 4M / Robot Cable 4 m / Robot Cable 4 m One End Loose Wire / Cable for Use with Brake / Cable for α Step / Connector Only / U (For Servo Motor)NA
7 Day(s) or more 65-Phase Stepping Motor Standard / 5-Phase Stepping Motor High Torque / 5-Phase Stepping Motor High Resolution / With 5-Phase Stepping Motor Brake / α-Step Motor / AC Servo Motor46075753573No2NANA
7 Day(s) or more 65-Phase Stepping Motor Standard / 5-Phase Stepping Motor High Torque / 5-Phase Stepping Motor High Resolution / With 5-Phase Stepping Motor Brake / α-Step Motor / AC Servo Motor46075753573No2NAYes (CCW Left) / Yes (CCW Right) / Yes (CW Left) / Yes (CW Right) / Yes (Center Left) / Yes (Center Right)
7 Day(s) or more 65-Phase Stepping Motor Standard / 5-Phase Stepping Motor High Torque / 5-Phase Stepping Motor High Resolution / With 5-Phase Stepping Motor Brake / α-Step Motor / AC Servo Motor46075753573No22 m / 2 m One Side, Loose / Robot Cable 2 m / Robot Cable 2 m One End Loose Wire / 4 m One Side, Loose / 4M / Robot Cable 4 m / Robot Cable 4 m One End Loose Wire / Cable for Use with Brake / Cable for α Step / Connector Only / U (For Servo Motor)Yes (CCW Left) / Yes (CCW Right) / Yes (CW Left) / Yes (CW Right) / Yes (Center Left) / Yes (Center Right)
7 Day(s) or more 65-Phase Stepping Motor Standard / 5-Phase Stepping Motor High Torque / 5-Phase Stepping Motor High Resolution / With 5-Phase Stepping Motor Brake / α-Step Motor / AC Servo Motor46075753573No22 m / 2 m One Side, Loose / Robot Cable 2 m / Robot Cable 2 m One End Loose Wire / 4 m One Side, Loose / 4M / Robot Cable 4 m / Robot Cable 4 m One End Loose Wire / Cable for Use with Brake / Cable for α Step / Connector Only / U (For Servo Motor)NA
7 Day(s) or more 65-Phase Stepping Motor High Torque / 5-Phase Stepping Motor High Resolution / With 5-Phase Stepping Motor Brake / α-Step Motor / AC Servo Motor46610010045105Presence2NANA
7 Day(s) or more 65-Phase Stepping Motor High Torque / 5-Phase Stepping Motor High Resolution / With 5-Phase Stepping Motor Brake / α-Step Motor / AC Servo Motor46610010045105Presence2NAYes (CCW Left) / Yes (CCW Right) / Yes (CW Left) / Yes (CW Right) / Yes (Center Left) / Yes (Center Right)
7 Day(s) or more 65-Phase Stepping Motor High Torque / 5-Phase Stepping Motor High Resolution / With 5-Phase Stepping Motor Brake / α-Step Motor / AC Servo Motor46610010045105Presence22 m / 2 m One Side, Loose / Robot Cable 2 m / Robot Cable 2 m One End Loose Wire / 4 m One Side, Loose / 4M / Robot Cable 4 m / Robot Cable 4 m One End Loose Wire / Cable for Use with Brake / Cable for α Step / Connector Only / U (For Servo Motor)Yes (CCW Left) / Yes (CCW Right) / Yes (CW Left) / Yes (CW Right) / Yes (Center Left) / Yes (Center Right)
7 Day(s) or more 65-Phase Stepping Motor High Torque / 5-Phase Stepping Motor High Resolution / With 5-Phase Stepping Motor Brake / α-Step Motor / AC Servo Motor46610010045105Presence22 m / 2 m One Side, Loose / Robot Cable 2 m / Robot Cable 2 m One End Loose Wire / 4 m One Side, Loose / 4M / Robot Cable 4 m / Robot Cable 4 m One End Loose Wire / Cable for Use with Brake / Cable for α Step / Connector Only / U (For Servo Motor)NA
7 Day(s) or more 65-Phase Stepping Motor High Torque / 5-Phase Stepping Motor High Resolution / With 5-Phase Stepping Motor Brake / α-Step Motor / AC Servo Motor46010010045105No2NANA
7 Day(s) or more 65-Phase Stepping Motor High Torque / 5-Phase Stepping Motor High Resolution / With 5-Phase Stepping Motor Brake / α-Step Motor / AC Servo Motor46010010045105No2NAYes (CCW Left) / Yes (CCW Right) / Yes (CW Left) / Yes (CW Right) / Yes (Center Left) / Yes (Center Right)
7 Day(s) or more 65-Phase Stepping Motor High Torque / 5-Phase Stepping Motor High Resolution / With 5-Phase Stepping Motor Brake / α-Step Motor / AC Servo Motor46010010045105No22 m / 2 m One Side, Loose / Robot Cable 2 m / Robot Cable 2 m One End Loose Wire / 4 m One Side, Loose / 4M / Robot Cable 4 m / Robot Cable 4 m One End Loose Wire / Cable for Use with Brake / Cable for α Step / Connector Only / U (For Servo Motor)Yes (CCW Left) / Yes (CCW Right) / Yes (CW Left) / Yes (CW Right) / Yes (Center Left) / Yes (Center Right)
7 Day(s) or more 65-Phase Stepping Motor High Torque / 5-Phase Stepping Motor High Resolution / With 5-Phase Stepping Motor Brake / α-Step Motor / AC Servo Motor46010010045105No22 m / 2 m One Side, Loose / Robot Cable 2 m / Robot Cable 2 m One End Loose Wire / 4 m One Side, Loose / 4M / Robot Cable 4 m / Robot Cable 4 m One End Loose Wire / Cable for Use with Brake / Cable for α Step / Connector Only / U (For Servo Motor)NA
7 Day(s) or more 65-Phase Stepping Motor High Torque / 5-Phase Stepping Motor High Resolution / With 5-Phase Stepping Motor Brake / α-Step Motor / AC Servo Motor46615015045155Presence2NANA
7 Day(s) or more 65-Phase Stepping Motor High Torque / 5-Phase Stepping Motor High Resolution / With 5-Phase Stepping Motor Brake / α-Step Motor / AC Servo Motor46615015045155Presence2NAYes (CCW Left) / Yes (CCW Right) / Yes (CW Left) / Yes (CW Right) / Yes (Center Left) / Yes (Center Right)
7 Day(s) or more 65-Phase Stepping Motor High Torque / 5-Phase Stepping Motor High Resolution / With 5-Phase Stepping Motor Brake / α-Step Motor / AC Servo Motor46615015045155Presence22 m / 2 m One Side, Loose / Robot Cable 2 m / Robot Cable 2 m One End Loose Wire / 4 m One Side, Loose / 4M / Robot Cable 4 m / Robot Cable 4 m One End Loose Wire / Cable for Use with Brake / Cable for α Step / Connector Only / U (For Servo Motor)Yes (CCW Left) / Yes (CCW Right) / Yes (CW Left) / Yes (CW Right) / Yes (Center Left) / Yes (Center Right)
7 Day(s) or more 65-Phase Stepping Motor High Torque / 5-Phase Stepping Motor High Resolution / With 5-Phase Stepping Motor Brake / α-Step Motor / AC Servo Motor46615015045155Presence22 m / 2 m One Side, Loose / Robot Cable 2 m / Robot Cable 2 m One End Loose Wire / 4 m One Side, Loose / 4M / Robot Cable 4 m / Robot Cable 4 m One End Loose Wire / Cable for Use with Brake / Cable for α Step / Connector Only / U (For Servo Motor)NA

Loading...

Basic Information

Types XY-Axis Stages Table materials Stainless Steel Moving Guide Linear Ball Guide
Feeding Method Ball screw Table size Length(mm) 60 Table size Width(mm) 60
Table surface finishes Electroless Nickel Plating Through transmission Hole No Load Capacity (Range)(N) 50.1~100
Load Capacity(N) 98 Sensor Limit (Home can be option specified)

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)