XY-Axis Linear Ball Guide (PMG)

XY-Axis Linear Ball Guide (PMG)

A "low price" stage that is "thin" thanks to the top and bottom surface plates being integrated with the guide parts. It is also "highly rigid" thanks to it containing few fastened parts and because it is made of stainless steel. It also boasts "high accuracy" thanks to its high direct drive performance and the high levels of parallelism of the top and bottom plates.

Part Number

Configured Part Number is shown.

Part Number
PMG413-L[05,​24][A,​B,​C]L
PMG413-L[05,​24][A,​B,​C]L-[1,​2,​3,​4,​5,​6,​7,​8,​9,​M,​P,​U]
PMG413-L[05,​24][A,​B,​C]L-[D,​E,​M,​P,​U]
PMG413-L[05,​24][A,​B,​C]L-[D,​E,​M,​P,​U][1,​2,​3,​4,​5,​6,​7,​8,​9,​M,​P,​U]
PMG413-R[05,​24][A,​B,​C]R
PMG413-R[05,​24][A,​B,​C]R-[1,​2,​3,​4,​5,​6,​7,​8,​9,​M,​P,​U]
PMG413-R[05,​24][A,​B,​C]R-[D,​E,​M,​P,​U]
PMG413-R[05,​24][A,​B,​C]R-[D,​E,​M,​P,​U][1,​2,​3,​4,​5,​6,​7,​8,​9,​M,​P,​U]
PMG430-L[05,​24][A,​B,​C]L
PMG430-L[05,​24][A,​B,​C]L-[1,​2,​3,​4,​5,​6,​7,​8,​9,​M,​P,​U]
PMG430-L[05,​24][A,​B,​C]L-[D,​E,​M,​P,​U]
PMG430-L[05,​24][A,​B,​C]L-[D,​E,​M,​P,​U][1,​2,​3,​4,​5,​6,​7,​8,​9,​M,​P,​U]
PMG430-R[05,​24][A,​B,​C]R
PMG430-R[05,​24][A,​B,​C]R-[1,​2,​3,​4,​5,​6,​7,​8,​9,​M,​P,​U]
PMG430-R[05,​24][A,​B,​C]R-[D,​E,​M,​P,​U]
PMG430-R[05,​24][A,​B,​C]R-[D,​E,​M,​P,​U][1,​2,​3,​4,​5,​6,​7,​8,​9,​M,​P,​U]
PMG513-L[05,​24][A,​B,​C]L
PMG513-L[05,​24][A,​B,​C]L-[1,​2,​3,​4,​5,​6,​7,​8,​9,​M,​P,​U]
PMG513-L[05,​24][A,​B,​C]L-[D,​E,​M,​P,​U]
PMG513-L[05,​24][A,​B,​C]L-[D,​E,​M,​P,​U][1,​2,​3,​4,​5,​6,​7,​8,​9,​M,​P,​U]
PMG513-R[05,​24][A,​B,​C]R
PMG513-R[05,​24][A,​B,​C]R-[1,​2,​3,​4,​5,​6,​7,​8,​9,​M,​P,​U]
PMG513-R[05,​24][A,​B,​C]R-[D,​E,​M,​P,​U]
PMG513-R[05,​24][A,​B,​C]R-[D,​E,​M,​P,​U][1,​2,​3,​4,​5,​6,​7,​8,​9,​M,​P,​U]
PMG530-L[05,​24][A,​B,​C]L
PMG530-L[05,​24][A,​B,​C]L-[1,​2,​3,​4,​5,​6,​7,​8,​9,​M,​P,​U]
PMG530-L[05,​24][A,​B,​C]L-[D,​E,​M,​P,​U]
PMG530-L[05,​24][A,​B,​C]L-[D,​E,​M,​P,​U][1,​2,​3,​4,​5,​6,​7,​8,​9,​M,​P,​U]
PMG530-R[05,​24][A,​B,​C]R
PMG530-R[05,​24][A,​B,​C]R-[1,​2,​3,​4,​5,​6,​7,​8,​9,​M,​P,​U]
PMG530-R[05,​24][A,​B,​C]R-[D,​E,​M,​P,​U]
PMG530-R[05,​24][A,​B,​C]R-[D,​E,​M,​P,​U][1,​2,​3,​4,​5,​6,​7,​8,​9,​M,​P,​U]
PMG615-L[05,​24][A,​B,​C]L
PMG615-L[05,​24][A,​B,​C]L-[1,​2,​3,​4,​5,​6,​7,​8,​9,​M,​P,​U]
PMG615-L[05,​24][A,​B,​C]L-[D,​E,​M,​P,​U]
PMG615-L[05,​24][A,​B,​C]L-[D,​E,​M,​P,​U][1,​2,​3,​4,​5,​6,​7,​8,​9,​M,​P,​U]
PMG615-R[05,​24][A,​B,​C]R
PMG615-R[05,​24][A,​B,​C]R-[1,​2,​3,​4,​5,​6,​7,​8,​9,​M,​P,​U]
PMG615-R[05,​24][A,​B,​C]R-[D,​E,​M,​P,​U]
PMG615-R[05,​24][A,​B,​C]R-[D,​E,​M,​P,​U][1,​2,​3,​4,​5,​6,​7,​8,​9,​M,​P,​U]
PMG650-L[05,​24][A,​B,​C]L
PMG650-L[05,​24][A,​B,​C]L-[1,​2,​3,​4,​5,​6,​7,​8,​9,​M,​P,​U]
PMG650-L[05,​24][A,​B,​C]L-[D,​E,​M,​P,​U]
PMG650-L[05,​24][A,​B,​C]L-[D,​E,​M,​P,​U][1,​2,​3,​4,​5,​6,​7,​8,​9,​M,​P,​U]
PMG650-R[05,​24][A,​B,​C]R
PMG650-R[05,​24][A,​B,​C]R-[1,​2,​3,​4,​5,​6,​7,​8,​9,​M,​P,​U]
PMG650-R[05,​24][A,​B,​C]R-[D,​E,​M,​P,​U]
PMG650-R[05,​24][A,​B,​C]R-[D,​E,​M,​P,​U][1,​2,​3,​4,​5,​6,​7,​8,​9,​M,​P,​U]
PMG715-L[05,​24][A,​B,​C]L
PMG715-L[05,​24][A,​B,​C]L-[1,​2,​3,​4,​5,​6,​7,​8,​9,​M,​P,​U]
PMG715-L[05,​24][A,​B,​C]L-[D,​E,​M,​P,​U]
PMG715-L[05,​24][A,​B,​C]L-[D,​E,​M,​P,​U][1,​2,​3,​4,​5,​6,​7,​8,​9,​M,​P,​U]
PMG715-R[05,​24][A,​B,​C]R
PMG715-R[05,​24][A,​B,​C]R-[1,​2,​3,​4,​5,​6,​7,​8,​9,​M,​P,​U]
PMG715-R[05,​24][A,​B,​C]R-[D,​E,​M,​P,​U]
PMG715-R[05,​24][A,​B,​C]R-[D,​E,​M,​P,​U][1,​2,​3,​4,​5,​6,​7,​8,​9,​M,​P,​U]
PMG750-L[05,​24][A,​B,​C]L
PMG750-L[05,​24][A,​B,​C]L-[1,​2,​3,​4,​5,​6,​7,​8,​9,​M,​P,​U]
PMG750-L[05,​24][A,​B,​C]L-[D,​E,​M,​P,​U]
PMG750-L[05,​24][A,​B,​C]L-[D,​E,​M,​P,​U][1,​2,​3,​4,​5,​6,​7,​8,​9,​M,​P,​U]
Part NumberVolume DiscountDays to ShipTable size Length
(mm)
Table size Width
(mm)
Travel Distance X Axis
(mm)
Travel Distance Y Axis
(mm)
Load Capacity
(N)
Max. Velocity
(mm/sec)
Unidirectional Positioning Accuracy-Single Axis
(µm)
Straightness of the Movement-Single Spindle
(µm)
Moment Rigidity (Pitching), In the case of a single axis
("/N•cm)
Moment Rigidity (Yawing), In the case of a single axis
("/N•cm)
Moment Rigidity (Rolling), In the case of a single axis
("/N•cm)
6 Day(s) or more 4040131393.110610.220.170.12
6 Day(s) or more 4040131393.110610.220.170.12
6 Day(s) or more 4040131393.110610.220.170.12
6 Day(s) or more 4040131393.110610.220.170.12
6 Day(s) or more 4040131393.110610.220.170.12
6 Day(s) or more 4040131393.110610.220.170.12
6 Day(s) or more 4040131393.110610.220.170.12
6 Day(s) or more 4040131393.110610.220.170.12
6 Day(s) or more 6040303090.5101220.240.180.26
6 Day(s) or more 6040303090.5101220.240.180.26
6 Day(s) or more 6040303090.5101220.240.180.26
6 Day(s) or more 6040303090.5101220.240.180.26
6 Day(s) or more 6040303090.5101220.240.180.26
6 Day(s) or more 6040303090.5101220.240.180.26
6 Day(s) or more 6040303090.5101220.240.180.26
6 Day(s) or more 6040303090.5101220.240.180.26
6 Day(s) or more 5050131392.110610.140.10.06
6 Day(s) or more 5050131392.110610.140.10.06
6 Day(s) or more 5050131392.110610.140.10.06
6 Day(s) or more 5050131392.110610.140.10.06
6 Day(s) or more 5050131392.110610.140.10.06
6 Day(s) or more 5050131392.110610.140.10.06
6 Day(s) or more 5050131392.110610.140.10.06
6 Day(s) or more 5050131392.110610.140.10.06
6 Day(s) or more 7050303088.5101220.120.130.1
6 Day(s) or more 7050303088.5101220.120.130.1
6 Day(s) or more 7050303088.5101220.120.130.1
6 Day(s) or more 7050303088.5101220.120.130.1
6 Day(s) or more 7050303088.5101220.120.130.1
6 Day(s) or more 7050303088.5101220.120.130.1
6 Day(s) or more 7050303088.5101220.120.130.1
6 Day(s) or more 7050303088.5101220.120.130.1
6 Day(s) or more 6060151591.110610.080.070.03
6 Day(s) or more 6060151591.110610.080.070.03
6 Day(s) or more 6060151591.110610.080.070.03
6 Day(s) or more 6060151591.110610.080.070.03
6 Day(s) or more 6060151591.110610.080.070.03
6 Day(s) or more 6060151591.110610.080.070.03
6 Day(s) or more 6060151591.110610.080.070.03
6 Day(s) or more 6060151591.110610.080.070.03
6 Day(s) or more 10060505084.4101220.050.050.05
6 Day(s) or more 10060505084.4101220.050.050.05
6 Day(s) or more 10060505084.4101220.050.050.05
6 Day(s) or more 10060505084.4101220.050.050.05
6 Day(s) or more 10060505084.4101220.050.050.05
6 Day(s) or more 10060505084.4101220.050.050.05
6 Day(s) or more 10060505084.4101220.050.050.05
6 Day(s) or more 10060505084.4101220.050.050.05
6 Day(s) or more 7070151589.210610.030.030.01
6 Day(s) or more 7070151589.210610.030.030.01
6 Day(s) or more 7070151589.210610.030.030.01
6 Day(s) or more 7070151589.210610.030.030.01
6 Day(s) or more 7070151589.210610.030.030.01
6 Day(s) or more 7070151589.210610.030.030.01
6 Day(s) or more 7070151589.210610.030.030.01
6 Day(s) or more 7070151589.210610.030.030.01
6 Day(s) or more 11070505082.7101220.030.030.03
6 Day(s) or more 11070505082.7101220.030.030.03
6 Day(s) or more 11070505082.7101220.030.030.03
6 Day(s) or more 11070505082.7101220.030.030.03

Loading...

Basic Information

Types XY-Axis Stages Min. Voltage Resolution(µm) 2 Table materials Stainless Steel
Moving Guide Linear Ball Guide Feeding Method Ball screw Thickness H of stage surface(mm) 44
Table surface finishes Electroless Nickel Plating Through transmission Hole No Load Capacity (Range)(N) 50.1~100
Sensor Limit+Home+Near Home

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)