Z Axis Cross Roller Guides (KS301)

Z Axis Cross Roller Guides (KS301)

A stage that is "lightweight" thanks to the use of aluminum for the housing and "compact" thanks to the lack of any unnecessary protrusions. Can be used with either the left or right hand. It also boasts "high accuracy" with excellent rigidity, low friction, and micro feeding performance.

Part Number

Configured Part Number is shown.

Part Number
KS301-30[L,​R]
KS301-30[L,​R]-[1,​2,​3,​4,​5,​6,​7,​8,​9]
KS301-30[L,​R]MS
KS301-30[L,​R]MS-[1,​2,​3,​4,​5,​6,​7,​8,​9]
Part NumberVolume DiscountDays to ShipRoHSMotor/Pulley Characteristics Max. Velocity
(mm/sec)
Straightness of the Movement-Single Spindle
(µm)
Moment Rigidity (Pitching), In the case of a single axis
("/N•cm)
Moment Rigidity (Yawing), In the case of a single axis
("/N•cm)
Moment Rigidity (Rolling), In the case of a single axis
("/N•cm)
Attached Cable Specifications Sensor Cover Position Specifications
6 Day(s) or more 65-Phase Stepping Motor Standard1030.150.080.072 m (Standard)L Position / Reversed
6 Day(s) or more 65-Phase Stepping Motor Standard1030.150.080.07Robot Cable 2 m / Robot Cable One End 2 m / Single End Loose Wire 2 m / 4M / Robot Cable 4 m / Robot Cable One End 4 m / Single End Loose Wire 4 m / Connector Only (without Cable) / NAL Position / Reversed
6 Day(s) or more 65-Phase Stepping Motor High Resolution1030.150.080.072 m (Standard)L Position / Reversed
6 Day(s) or more 65-Phase Stepping Motor High Resolution1030.150.080.07Robot Cable 2 m / Robot Cable One End 2 m / Single End Loose Wire 2 m / 4M / Robot Cable 4 m / Robot Cable One End 4 m / Single End Loose Wire 4 m / Connector Only (without Cable) / NAL Position / Reversed

Loading...

  1. 1

Basic Information

Types Z-Axis Stages Min. Voltage Resolution(µm) 2 Table materials Aluminum
Moving Guide Cross Roller Guides Feeding Method Ball screw Table size Length(mm) 70
Table size Width(mm) 60 Travel Distance Z Axis(mm) 30 Z Axis Stage Surface Vertical
Table surface finishes Black Anodize Through transmission Hole No Load Capacity (Range)(N) 5~30
Load Capacity(N) 29.4 Unidirectional Positioning Accuracy-Single Axis(µm) 5 Sensor Limit+Home

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)