Z-Axis Cross Roller Guide (KZC)

Z-Axis Cross Roller Guide (KZC)

A more "compact" stage than conventional types. The main body is made using aluminum, helping give it a "light weight." Features a built-in DC5V to 24V compatible sensor. Note: The CAD data for this series is being modified. This data will be made available as soon as the modifications have been completed.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
KZC04015-[C,​P]
KZC04015-[C,​P][A,​B,​C,​D,​E,​F,​G,​H,​J,​P]
KZC06020-[C,​F,​G,​P]
KZC06020-[C,​F,​G,​P][A,​B,​C,​D,​E,​F,​G,​H,​J,​P]
Part NumberVolume DiscountDays to ShipRoHSMotor/Pulley Characteristics Table size Length
(mm)
Table size Width
(mm)
Travel Distance Z Axis
(mm)
Max. Velocity
(mm/sec)
Unidirectional Positioning Accuracy-Single Axis
(µm)
Straightness of the Movement-Single Spindle
(µm)
Moment Rigidity (Pitching), In the case of a single axis
("/N•cm)
Moment Rigidity (Yawing), In the case of a single axis
("/N•cm)
Moment Rigidity (Rolling), In the case of a single axis
("/N•cm)
Cable Option
7 Day(s) or more 65-Phase Stepping Motor Standard / α-Step Motor404015101030.330.440.37NA
7 Day(s) or more 65-Phase Stepping Motor Standard / α-Step Motor404015101030.330.440.372 m / 2 m One Side, Loose / Robot Cable 2 m / Robot Cable 2 m One End Loose Wire / Cable for α Step 3 m / 4 m One Side, Loose / 4M / Robot Cable 4 m / Robot Cable 4 m One End Loose Wire / Connector Only
7 Day(s) or more 65-Phase Stepping Motor Standard / 5-Phase Stepping Motor High Torque / 5-Phase Stepping Motor High Resolution / α-Step Motor60602020530.150.120.07NA
7 Day(s) or more 65-Phase Stepping Motor Standard / 5-Phase Stepping Motor High Torque / 5-Phase Stepping Motor High Resolution / α-Step Motor60602020530.150.120.072 m / 2 m One Side, Loose / Robot Cable 2 m / Robot Cable 2 m One End Loose Wire / Cable for α Step 3 m / 4 m One Side, Loose / 4M / Robot Cable 4 m / Robot Cable 4 m One End Loose Wire / Connector Only

Loading...

  1. 1

Basic Information

Types Z-Axis Stages Min. Voltage Resolution(µm) 2 Table materials Aluminum
Moving Guide Cross Roller Guides Feeding Method Ball screw Z Axis Stage Surface Vertical
Table surface finishes Black Anodize Through transmission Hole No Load Capacity (Range)(N) 5~30
Load Capacity(N) 29.4 Sensor Limit+Home

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)