• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 16:30 to 22:00 (MYT) 17/2/2019. We apologize for the inconvenience.

Z-axis linear ball guide CAVE-X POSITIONER (KZG)

Z-axis linear ball guide CAVE-X POSITIONER (KZG)

Features specially designed housing which gives high rigidity and a compact size. Exhibits high motion accuracy and drive performance thanks to its integrated structure featuring the main body base and guide mechanism. An ultra low price stage.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
KZG06020-[C,​F,​G,​M,​P]
KZG06020-[C,​F,​G,​M,​P][A,​B,​C,​D,​E,​F,​G,​H,​J,​M,​P]
KZG06030-[C,​F,​G,​M,​P]
KZG06030-[C,​F,​G,​M,​P][A,​B,​C,​D,​E,​F,​G,​H,​J,​M,​P]
Part NumberVolume DiscountDays to ShipRoHSMotor/Pulley Characteristics Travel Distance Z Axis
(mm)
Max. Velocity
(mm/sec)
Straightness of the Movement-Single Spindle
(µm)
Moment Rigidity (Pitching), In the case of a single axis
("/N•cm)
Moment Rigidity (Yawing), In the case of a single axis
("/N•cm)
Moment Rigidity (Rolling), In the case of a single axis
("/N•cm)
Cable Option
14 Day(s) or more 65-Phase Stepping Motor Standard / 5-Phase Stepping Motor High Torque / 5-Phase Stepping Motor High Resolution / With 5-Phase Stepping Motor Brake / α-Step Motor202030.080.050.05NA
14 Day(s) or more 65-Phase Stepping Motor Standard / 5-Phase Stepping Motor High Torque / 5-Phase Stepping Motor High Resolution / With 5-Phase Stepping Motor Brake / α-Step Motor202030.080.050.052 m / 2 m One Side, Loose / Robot Cable 2 m / Robot Cable 2 m One End Loose Wire / 4 m One Side, Loose / 4M / Robot Cable 4 m / Robot Cable 4 m One End Loose Wire / Cable for Use with Brake / Cable for α Step / Connector Only
7 Day(s) or more 65-Phase Stepping Motor Standard / 5-Phase Stepping Motor High Torque / 5-Phase Stepping Motor High Resolution / With 5-Phase Stepping Motor Brake / α-Step Motor302030.080.050.05NA
7 Day(s) or more 65-Phase Stepping Motor Standard / 5-Phase Stepping Motor High Torque / 5-Phase Stepping Motor High Resolution / With 5-Phase Stepping Motor Brake / α-Step Motor302030.080.050.052 m / 2 m One Side, Loose / Robot Cable 2 m / Robot Cable 2 m One End Loose Wire / 4 m One Side, Loose / 4M / Robot Cable 4 m / Robot Cable 4 m One End Loose Wire / Cable for Use with Brake / Cable for α Step / Connector Only

Loading...

  1. 1

Basic Information

Types Z-Axis Stages Min. Voltage Resolution(µm) 2 Table materials Stainless Steel
Moving Guide Linear Ball Guide Feeding Method Ball screw Table size Length(mm) 60
Table size Width(mm) 60 Z Axis Stage Surface Vertical Table surface finishes Electroless Nickel Plating
Through transmission Hole No Load Capacity (Range)(N) 5~30 Load Capacity(N) 29.4
Unidirectional Positioning Accuracy-Single Axis(µm) 5 Sensor Limit+Home

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)