Z-axis linear ball guide CAVE-X POSITIONER (KZL)

Z-axis linear ball guide CAVE-X POSITIONER (KZL)

Features specially designed housing which gives high rigidity and a compact size. Exhibits high motion accuracy and drive performance thanks to its integrated structure featuring the main body base and guide mechanism. An ultra low price stage.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
KZL06030-C1-[C,​F,​G,​M,​P,​U]
KZL06030-C1-[C,​F,​G,​M,​P,​U][1,​2,​3,​4,​5,​6]
KZL06030-C1-[C,​F,​G,​M,​P,​U][1,​2,​3,​4,​5,​6][A,​B,​C,​D,​E,​F,​G,​H,​J,​M,​P,​U]
KZL06030-C1-[C,​F,​G,​M,​P,​U][A,​B,​C,​D,​E,​F,​G,​H,​J,​M,​P,​U]
KZL06030-N1-[C,​F,​G,​M,​P,​U]
KZL06030-N1-[C,​F,​G,​M,​P,​U][1,​2,​3,​4,​5,​6]
KZL06030-N1-[C,​F,​G,​M,​P,​U][1,​2,​3,​4,​5,​6][A,​B,​C,​D,​E,​F,​G,​H,​J,​M,​P,​U]
KZL06030-N1-[C,​F,​G,​M,​P,​U][A,​B,​C,​D,​E,​F,​G,​H,​J,​M,​P,​U]
KZL06050-C1-[C,​F,​G,​M,​P,​U]
KZL06050-C1-[C,​F,​G,​M,​P,​U][1,​2,​3,​4,​5,​6]
KZL06050-C1-[C,​F,​G,​M,​P,​U][1,​2,​3,​4,​5,​6][A,​B,​C,​D,​E,​F,​G,​H,​J,​M,​P,​U]
KZL06050-C1-[C,​F,​G,​M,​P,​U][A,​B,​C,​D,​E,​F,​G,​H,​J,​M,​P,​U]
KZL06050-N1-[C,​F,​G,​M,​P,​U]
KZL06050-N1-[C,​F,​G,​M,​P,​U][1,​2,​3,​4,​5,​6]
KZL06050-N1-[C,​F,​G,​M,​P,​U][1,​2,​3,​4,​5,​6][A,​B,​C,​D,​E,​F,​G,​H,​J,​M,​P,​U]
KZL06050-N1-[C,​F,​G,​M,​P,​U][A,​B,​C,​D,​E,​F,​G,​H,​J,​M,​P,​U]
KZL06075-C1-[C,​F,​G,​M,​P,​U]
KZL06075-C1-[C,​F,​G,​M,​P,​U][1,​2,​3,​4,​5,​6]
KZL06075-C1-[C,​F,​G,​M,​P,​U][1,​2,​3,​4,​5,​6][A,​B,​C,​D,​E,​F,​G,​H,​J,​M,​P,​U]
KZL06075-C1-[C,​F,​G,​M,​P,​U][A,​B,​C,​D,​E,​F,​G,​H,​J,​M,​P,​U]
KZL06075-N1-[C,​F,​G,​M,​P,​U]
KZL06075-N1-[C,​F,​G,​M,​P,​U][1,​2,​3,​4,​5,​6]
KZL06075-N1-[C,​F,​G,​M,​P,​U][1,​2,​3,​4,​5,​6][A,​B,​C,​D,​E,​F,​G,​H,​J,​M,​P,​U]
KZL06075-N1-[C,​F,​G,​M,​P,​U][A,​B,​C,​D,​E,​F,​G,​H,​J,​M,​P,​U]
Part NumberVolume DiscountDays to ShipRoHSMotor/Pulley Characteristics Travel Distance Z Axis
(mm)
Max. Velocity
(mm/sec)
Unidirectional Positioning Accuracy-Single Axis
(µm)
Straightness of the Movement-Single Spindle
(µm)
With / Without Cover Cable Option Sensor Option
7 Day(s) or more 65-Phase Stepping Motor Standard / 5-Phase Stepping Motor High Torque / 5-Phase Stepping Motor High Resolution / With 5-Phase Stepping Motor Brake / α-Step Motor / AC Servo Motor302053PresenceNANA
7 Day(s) or more 65-Phase Stepping Motor Standard / 5-Phase Stepping Motor High Torque / 5-Phase Stepping Motor High Resolution / With 5-Phase Stepping Motor Brake / α-Step Motor / AC Servo Motor302053PresenceNAYes (CCW Left) / Yes (CCW Right) / Yes (CW Left) / Yes (CW Right) / Yes (Center Left) / Yes (Center Right)
7 Day(s) or more 65-Phase Stepping Motor Standard / 5-Phase Stepping Motor High Torque / 5-Phase Stepping Motor High Resolution / With 5-Phase Stepping Motor Brake / α-Step Motor / AC Servo Motor302053Presence2 m / 2 m One Side, Loose / Robot Cable 2 m / Robot Cable 2 m One End Loose Wire / 4 m One Side, Loose / 4M / Robot Cable 4 m / Robot Cable 4 m One End Loose Wire / Cable for Use with Brake / Cable for α Step / Connector Only / U (For Servo Motor)Yes (CCW Left) / Yes (CCW Right) / Yes (CW Left) / Yes (CW Right) / Yes (Center Left) / Yes (Center Right)
7 Day(s) or more 65-Phase Stepping Motor Standard / 5-Phase Stepping Motor High Torque / 5-Phase Stepping Motor High Resolution / With 5-Phase Stepping Motor Brake / α-Step Motor / AC Servo Motor302053Presence2 m / 2 m One Side, Loose / Robot Cable 2 m / Robot Cable 2 m One End Loose Wire / 4 m One Side, Loose / 4M / Robot Cable 4 m / Robot Cable 4 m One End Loose Wire / Cable for Use with Brake / Cable for α Step / Connector Only / U (For Servo Motor)NA
7 Day(s) or more 65-Phase Stepping Motor Standard / 5-Phase Stepping Motor High Torque / 5-Phase Stepping Motor High Resolution / With 5-Phase Stepping Motor Brake / α-Step Motor / AC Servo Motor302053NoNANA
7 Day(s) or more 65-Phase Stepping Motor Standard / 5-Phase Stepping Motor High Torque / 5-Phase Stepping Motor High Resolution / With 5-Phase Stepping Motor Brake / α-Step Motor / AC Servo Motor302053NoNAYes (CCW Left) / Yes (CCW Right) / Yes (CW Left) / Yes (CW Right) / Yes (Center Left) / Yes (Center Right)
7 Day(s) or more 65-Phase Stepping Motor Standard / 5-Phase Stepping Motor High Torque / 5-Phase Stepping Motor High Resolution / With 5-Phase Stepping Motor Brake / α-Step Motor / AC Servo Motor302053No2 m / 2 m One Side, Loose / Robot Cable 2 m / Robot Cable 2 m One End Loose Wire / 4 m One Side, Loose / 4M / Robot Cable 4 m / Robot Cable 4 m One End Loose Wire / Cable for Use with Brake / Cable for α Step / Connector Only / U (For Servo Motor)Yes (CCW Left) / Yes (CCW Right) / Yes (CW Left) / Yes (CW Right) / Yes (Center Left) / Yes (Center Right)
7 Day(s) or more 65-Phase Stepping Motor Standard / 5-Phase Stepping Motor High Torque / 5-Phase Stepping Motor High Resolution / With 5-Phase Stepping Motor Brake / α-Step Motor / AC Servo Motor302053No2 m / 2 m One Side, Loose / Robot Cable 2 m / Robot Cable 2 m One End Loose Wire / 4 m One Side, Loose / 4M / Robot Cable 4 m / Robot Cable 4 m One End Loose Wire / Cable for Use with Brake / Cable for α Step / Connector Only / U (For Servo Motor)NA
7 Day(s) or more 65-Phase Stepping Motor Standard / 5-Phase Stepping Motor High Torque / 5-Phase Stepping Motor High Resolution / With 5-Phase Stepping Motor Brake / α-Step Motor / AC Servo Motor502053PresenceNANA
7 Day(s) or more 65-Phase Stepping Motor Standard / 5-Phase Stepping Motor High Torque / 5-Phase Stepping Motor High Resolution / With 5-Phase Stepping Motor Brake / α-Step Motor / AC Servo Motor502053PresenceNAYes (CCW Left) / Yes (CCW Right) / Yes (CW Left) / Yes (CW Right) / Yes (Center Left) / Yes (Center Right)
7 Day(s) or more 65-Phase Stepping Motor Standard / 5-Phase Stepping Motor High Torque / 5-Phase Stepping Motor High Resolution / With 5-Phase Stepping Motor Brake / α-Step Motor / AC Servo Motor502053Presence2 m / 2 m One Side, Loose / Robot Cable 2 m / Robot Cable 2 m One End Loose Wire / 4 m One Side, Loose / 4M / Robot Cable 4 m / Robot Cable 4 m One End Loose Wire / Cable for Use with Brake / Cable for α Step / Connector Only / U (For Servo Motor)Yes (CCW Left) / Yes (CCW Right) / Yes (CW Left) / Yes (CW Right) / Yes (Center Left) / Yes (Center Right)
7 Day(s) or more 65-Phase Stepping Motor Standard / 5-Phase Stepping Motor High Torque / 5-Phase Stepping Motor High Resolution / With 5-Phase Stepping Motor Brake / α-Step Motor / AC Servo Motor502053Presence2 m / 2 m One Side, Loose / Robot Cable 2 m / Robot Cable 2 m One End Loose Wire / 4 m One Side, Loose / 4M / Robot Cable 4 m / Robot Cable 4 m One End Loose Wire / Cable for Use with Brake / Cable for α Step / Connector Only / U (For Servo Motor)NA
7 Day(s) or more 65-Phase Stepping Motor Standard / 5-Phase Stepping Motor High Torque / 5-Phase Stepping Motor High Resolution / With 5-Phase Stepping Motor Brake / α-Step Motor / AC Servo Motor502053NoNANA
7 Day(s) or more 65-Phase Stepping Motor Standard / 5-Phase Stepping Motor High Torque / 5-Phase Stepping Motor High Resolution / With 5-Phase Stepping Motor Brake / α-Step Motor / AC Servo Motor502053NoNAYes (CCW Left) / Yes (CCW Right) / Yes (CW Left) / Yes (CW Right) / Yes (Center Left) / Yes (Center Right)
7 Day(s) or more 65-Phase Stepping Motor Standard / 5-Phase Stepping Motor High Torque / 5-Phase Stepping Motor High Resolution / With 5-Phase Stepping Motor Brake / α-Step Motor / AC Servo Motor502053No2 m / 2 m One Side, Loose / Robot Cable 2 m / Robot Cable 2 m One End Loose Wire / 4 m One Side, Loose / 4M / Robot Cable 4 m / Robot Cable 4 m One End Loose Wire / Cable for Use with Brake / Cable for α Step / Connector Only / U (For Servo Motor)Yes (CCW Left) / Yes (CCW Right) / Yes (CW Left) / Yes (CW Right) / Yes (Center Left) / Yes (Center Right)
7 Day(s) or more 65-Phase Stepping Motor Standard / 5-Phase Stepping Motor High Torque / 5-Phase Stepping Motor High Resolution / With 5-Phase Stepping Motor Brake / α-Step Motor / AC Servo Motor502053No2 m / 2 m One Side, Loose / Robot Cable 2 m / Robot Cable 2 m One End Loose Wire / 4 m One Side, Loose / 4M / Robot Cable 4 m / Robot Cable 4 m One End Loose Wire / Cable for Use with Brake / Cable for α Step / Connector Only / U (For Servo Motor)NA
7 Day(s) or more 65-Phase Stepping Motor Standard / 5-Phase Stepping Motor High Torque / 5-Phase Stepping Motor High Resolution / With 5-Phase Stepping Motor Brake / α-Step Motor / AC Servo Motor752073PresenceNANA
7 Day(s) or more 65-Phase Stepping Motor Standard / 5-Phase Stepping Motor High Torque / 5-Phase Stepping Motor High Resolution / With 5-Phase Stepping Motor Brake / α-Step Motor / AC Servo Motor752073PresenceNAYes (CCW Left) / Yes (CCW Right) / Yes (CW Left) / Yes (CW Right) / Yes (Center Left) / Yes (Center Right)
7 Day(s) or more 65-Phase Stepping Motor Standard / 5-Phase Stepping Motor High Torque / 5-Phase Stepping Motor High Resolution / With 5-Phase Stepping Motor Brake / α-Step Motor / AC Servo Motor752073Presence2 m / 2 m One Side, Loose / Robot Cable 2 m / Robot Cable 2 m One End Loose Wire / 4 m One Side, Loose / 4M / Robot Cable 4 m / Robot Cable 4 m One End Loose Wire / Cable for Use with Brake / Cable for α Step / Connector Only / U (For Servo Motor)Yes (CCW Left) / Yes (CCW Right) / Yes (CW Left) / Yes (CW Right) / Yes (Center Left) / Yes (Center Right)
7 Day(s) or more 65-Phase Stepping Motor Standard / 5-Phase Stepping Motor High Torque / 5-Phase Stepping Motor High Resolution / With 5-Phase Stepping Motor Brake / α-Step Motor / AC Servo Motor752073Presence2 m / 2 m One Side, Loose / Robot Cable 2 m / Robot Cable 2 m One End Loose Wire / 4 m One Side, Loose / 4M / Robot Cable 4 m / Robot Cable 4 m One End Loose Wire / Cable for Use with Brake / Cable for α Step / Connector Only / U (For Servo Motor)NA
7 Day(s) or more 65-Phase Stepping Motor Standard / 5-Phase Stepping Motor High Torque / 5-Phase Stepping Motor High Resolution / With 5-Phase Stepping Motor Brake / α-Step Motor / AC Servo Motor752073NoNANA
7 Day(s) or more 65-Phase Stepping Motor Standard / 5-Phase Stepping Motor High Torque / 5-Phase Stepping Motor High Resolution / With 5-Phase Stepping Motor Brake / α-Step Motor / AC Servo Motor752073NoNAYes (CCW Left) / Yes (CCW Right) / Yes (CW Left) / Yes (CW Right) / Yes (Center Left) / Yes (Center Right)
7 Day(s) or more 65-Phase Stepping Motor Standard / 5-Phase Stepping Motor High Torque / 5-Phase Stepping Motor High Resolution / With 5-Phase Stepping Motor Brake / α-Step Motor / AC Servo Motor752073No2 m / 2 m One Side, Loose / Robot Cable 2 m / Robot Cable 2 m One End Loose Wire / 4 m One Side, Loose / 4M / Robot Cable 4 m / Robot Cable 4 m One End Loose Wire / Cable for Use with Brake / Cable for α Step / Connector Only / U (For Servo Motor)Yes (CCW Left) / Yes (CCW Right) / Yes (CW Left) / Yes (CW Right) / Yes (Center Left) / Yes (Center Right)
7 Day(s) or more 65-Phase Stepping Motor Standard / 5-Phase Stepping Motor High Torque / 5-Phase Stepping Motor High Resolution / With 5-Phase Stepping Motor Brake / α-Step Motor / AC Servo Motor752073No2 m / 2 m One Side, Loose / Robot Cable 2 m / Robot Cable 2 m One End Loose Wire / 4 m One Side, Loose / 4M / Robot Cable 4 m / Robot Cable 4 m One End Loose Wire / Cable for Use with Brake / Cable for α Step / Connector Only / U (For Servo Motor)NA

Loading...

  1. 1

Basic Information

Types Z-Axis Stages Min. Voltage Resolution(µm) 2 Table materials Stainless Steel
Moving Guide Linear Ball Guide Feeding Method Ball screw Table size Length(mm) 60
Table size Width(mm) 60 Z Axis Stage Surface Vertical Table surface finishes Electroless Nickel Plating
Through transmission Hole No Load Capacity (Range)(N) 50.1~100 Load Capacity(N) 68.6
Sensor Limit (Home can be option specified) Lead selection(mm) 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)