• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 16:30 to 22:00 (MYT) 17/2/2019. We apologize for the inconvenience.

Goniometer Stage (KAW)

Goniometer Stage (KAW)

Circular arc driven stages with arc centers in the center of perpendicular lines on the stage surface. Employs a cross rollers for the travel guide and worm gears for the mechanism. High precision gonio stages available in a wide variety of sizes.

PDF

Part Number

Configured Part Number is shown.

Part Number
KAW04040-[L,​R]
KAW04040-[L,​R][A,​B,​C,​D,​E,​F,​G,​H,​J]
KAW06050-[L,​R]
KAW06050-[L,​R][A,​B,​C,​D,​E,​F,​G,​H,​J]
KAW06075-[L,​R]
KAW06075-[L,​R][A,​B,​C,​D,​E,​F,​G,​H,​J]
KAW06100-[L,​R]
KAW06100-[L,​R][A,​B,​C,​D,​E,​F,​G,​H,​J]
Part NumberVolume DiscountDays to ShipRoHSMin. Voltage Resolution (Angle)
(deg)
Table size Length
(mm)
Table size Width
(mm)
Thickness H of stage surface
(mm)
Goniometer Stages Upper-axis Travel Distance
(deg)
Goniometer Stages Under-axis Travel Distance
(deg)
Load Capacity (Range)
(N)
Load Capacity
(N)
Goniometer Stages Rotation Center Height
(mm)
Moment Rigidity (Pitching), In the case of a single axis
("/N•cm)
Moment Rigidity (Yawing), In the case of a single axis
("/N•cm)
Moment Rigidity (Rolling), In the case of a single axis
("/N•cm)
Cable Option Sensor Cover Position Specifications
6 Day(s) or more 60.003404040±8±65~3024.5401.572.321.57NAL Position / Reversed
6 Day(s) or more 60.003404040±8±65~3024.5401.572.321.572 m / 2 m One Side, Loose / Robot Cable 2 m / Robot Cable 2 m One End Loose Wire / 4 m One Side, Loose / 4M / Robot Cable 4 m / Robot Cable 4 m One End Loose Wire / Connector OnlyL Position / Reversed
6 Day(s) or more 60.0045606050±10±830.1~5044.1500.410.20.41NAL Position / Reversed
6 Day(s) or more 60.0045606050±10±830.1~5044.1500.410.20.412 m / 2 m One Side, Loose / Robot Cable 2 m / Robot Cable 2 m One End Loose Wire / 4 m One Side, Loose / 4M / Robot Cable 4 m / Robot Cable 4 m One End Loose Wire / Connector OnlyL Position / Reversed
6 Day(s) or more 60.0032606050±8±630.1~5044.1750.410.20.41NAL Position / Reversed
6 Day(s) or more 60.0032606050±8±630.1~5044.1750.410.20.412 m / 2 m One Side, Loose / Robot Cable 2 m / Robot Cable 2 m One End Loose Wire / 4 m One Side, Loose / 4M / Robot Cable 4 m / Robot Cable 4 m One End Loose Wire / Connector OnlyL Position / Reversed
6 Day(s) or more 60.0025606050±6±530.1~5044.11000.410.20.41NAL Position / Reversed
6 Day(s) or more 60.0025606050±6±530.1~5044.11000.410.20.412 m / 2 m One Side, Loose / Robot Cable 2 m / Robot Cable 2 m One End Loose Wire / 4 m One Side, Loose / 4M / Robot Cable 4 m / Robot Cable 4 m One End Loose Wire / Connector OnlyL Position / Reversed

Loading...

  1. 1

Basic Information

Types Goniometer Stages Motor/Pulley Characteristics 5-Phase Stepping Motor Standard Table materials Aluminum
Moving Guide Cross Roller Guides Feeding Method Worm Gear Table surface finishes Black Anodize
Through transmission Hole No Sensor Limit+Home Number of Goniometer Axes 2-Axis

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)