Goniometer Stages (KG)

Goniometer Stages (KG)

Circular arc driven stages with arc centers in the center of perpendicular lines on the stage surface. Employs a cross rollers for the travel guide and worm gears for the mechanism. High precision gonio stages available in a wide variety of sizes.

[Features]
· A high precision gonio stage with a cross roller for the travel guide and worm gears for the mechanism.
· Delivers high performance of 0.01 mm or less in terms of the deviation precision of the rotational center.
· The combined configuration of the 2-axis is a combination of single axis stages with different rotational centers.
· The stages and combinations listed next to each other in the specification table are configured to have the same rotational center.

PDF

Part Number

Configured Part Number is shown.

Part Number
KG05-W050A
KG05-W050A-[1,​2,​3,​4,​5,​6,​7,​8,​9]
KG05-W050AR
KG05-W050AR-[1,​2,​3,​4,​5,​6,​7,​8,​9]
KG05-W068A
KG05-W068A-[1,​2,​3,​4,​5,​6,​7,​8,​9]
KG05-W068AR
KG05-W068AR-[1,​2,​3,​4,​5,​6,​7,​8,​9]
KG05-W086A
KG05-W086A-[1,​2,​3,​4,​5,​6,​7,​8,​9]
KG05-W086AR
KG05-W086AR-[1,​2,​3,​4,​5,​6,​7,​8,​9]
KG07-W070[A,​B,​C]
KG07-W070[A,​B,​C]-[1,​2,​3,​4,​5,​6,​7,​8,​9]
KG07-W070[A,​B,​C]R
KG07-W070[A,​B,​C]R-[1,​2,​3,​4,​5,​6,​7,​8,​9]
KG07-W096[A,​B,​C]
KG07-W096[A,​B,​C]-[1,​2,​3,​4,​5,​6,​7,​8,​9]
KG07-W096[A,​B,​C]R
KG07-W096[A,​B,​C]R-[1,​2,​3,​4,​5,​6,​7,​8,​9]
KG07-W122[A,​B,​C]
KG07-W122[A,​B,​C]-[1,​2,​3,​4,​5,​6,​7,​8,​9]
KG07-W122[A,​B,​C]R
KG07-W122[A,​B,​C]R-[1,​2,​3,​4,​5,​6,​7,​8,​9]
Part NumberVolume DiscountDays to ShipRoHSMin. Voltage Resolution (Angle)
(deg)
Table size Length
(mm)
Table size Width
(mm)
Thickness H of stage surface
(mm)
Goniometer Stages Upper-axis Travel Distance
(deg)
Load Capacity (Range)
(N)
Load Capacity
(N)
Goniometer Stages Rotation Center Height
(mm)
Moment Rigidity (Pitching), In the case of a single axis
("/N•cm)
Moment Rigidity (Yawing), In the case of a single axis
("/N•cm)
Moment Rigidity (Rolling), In the case of a single axis
("/N•cm)
Cable Option Sensor Cover Position Specifications Sensor Logic
6 Day(s) or more 60.00156505018±105~3029.4500.420.160.23NAL Position (Normal)-
6 Day(s) or more 60.00156505018±105~3029.4500.420.160.232 m / 2 m One Side, Loose / Robot Cable 2 m / Robot Cable 2 m One End Loose Wire / 4 m One Side, Loose / 4M / Robot Cable 4 m / Robot Cable 4 m One End Loose Wire / Connector OnlyL Position (Normal)-
6 Day(s) or more 60.00156505018±105~3029.4500.420.160.23NAReversed-
6 Day(s) or more 60.00156505018±105~3029.4500.420.160.232 m / 2 m One Side, Loose / Robot Cable 2 m / Robot Cable 2 m One End Loose Wire / 4 m One Side, Loose / 4M / Robot Cable 4 m / Robot Cable 4 m One End Loose Wire / Connector OnlyReversed-
6 Day(s) or more 60.0012505018±85~3029.4680.420.160.23NAL Position (Normal)-
6 Day(s) or more 60.0012505018±85~3029.4680.420.160.232 m / 2 m One Side, Loose / Robot Cable 2 m / Robot Cable 2 m One End Loose Wire / 4 m One Side, Loose / 4M / Robot Cable 4 m / Robot Cable 4 m One End Loose Wire / Connector OnlyL Position (Normal)-
6 Day(s) or more 60.0012505018±85~3029.4680.420.160.23NAReversed-
6 Day(s) or more 60.0012505018±85~3029.4680.420.160.232 m / 2 m One Side, Loose / Robot Cable 2 m / Robot Cable 2 m One End Loose Wire / 4 m One Side, Loose / 4M / Robot Cable 4 m / Robot Cable 4 m One End Loose Wire / Connector OnlyReversed-
6 Day(s) or more 60.00096505018±65~3029.4860.420.160.23NAL Position (Normal)-
6 Day(s) or more 60.00096505018±65~3029.4860.420.160.232 m / 2 m One Side, Loose / Robot Cable 2 m / Robot Cable 2 m One End Loose Wire / 4 m One Side, Loose / 4M / Robot Cable 4 m / Robot Cable 4 m One End Loose Wire / Connector OnlyL Position (Normal)-
6 Day(s) or more 60.00096505018±65~3029.4860.420.160.23NAReversed-
6 Day(s) or more 60.00096505018±65~3029.4860.420.160.232 m / 2 m One Side, Loose / Robot Cable 2 m / Robot Cable 2 m One End Loose Wire / 4 m One Side, Loose / 4M / Robot Cable 4 m / Robot Cable 4 m One End Loose Wire / Connector OnlyReversed-
6 Day(s) or more 60.00153707026±930.1~5049700.170.060.06NAL Position (Normal)NC & NC & NC & NO / NC & NO & NC & NO / NO / NO / NO / NO
6 Day(s) or more 60.00153707026±930.1~5049700.170.060.062 m / 2 m One Side, Loose / Robot Cable 2 m / Robot Cable 2 m One End Loose Wire / 4 m One Side, Loose / 4M / Robot Cable 4 m / Robot Cable 4 m One End Loose Wire / Connector OnlyL Position (Normal)NC & NC & NC & NO / NC & NO & NC & NO / NO / NO / NO / NO
6 Day(s) or more 60.00153707026±930.1~5049700.170.060.06NAReversedNC & NC & NC & NO / NC & NO & NC & NO / NO / NO / NO / NO
6 Day(s) or more 60.00153707026±930.1~5049700.170.060.062 m / 2 m One Side, Loose / Robot Cable 2 m / Robot Cable 2 m One End Loose Wire / 4 m One Side, Loose / 4M / Robot Cable 4 m / Robot Cable 4 m One End Loose Wire / Connector OnlyReversedNC & NC & NC & NO / NC & NO & NC & NO / NO / NO / NO / NO
6 Day(s) or more 60.0012707026±730.1~5049960.170.060.06NAL Position (Normal)NC & NC & NC & NO / NC & NO & NC & NO / NO / NO / NO / NO
6 Day(s) or more 60.0012707026±730.1~5049960.170.060.062 m / 2 m One Side, Loose / Robot Cable 2 m / Robot Cable 2 m One End Loose Wire / 4 m One Side, Loose / 4M / Robot Cable 4 m / Robot Cable 4 m One End Loose Wire / Connector OnlyL Position (Normal)NC & NC & NC & NO / NC & NO & NC & NO / NO / NO / NO / NO
6 Day(s) or more 60.0012707026±730.1~5049960.170.060.06NAReversedNC & NC & NC & NO / NC & NO & NC & NO / NO / NO / NO / NO
6 Day(s) or more 60.0012707026±730.1~5049960.170.060.062 m / 2 m One Side, Loose / Robot Cable 2 m / Robot Cable 2 m One End Loose Wire / 4 m One Side, Loose / 4M / Robot Cable 4 m / Robot Cable 4 m One End Loose Wire / Connector OnlyReversedNC & NC & NC & NO / NC & NO & NC & NO / NO / NO / NO / NO
6 Day(s) or more 60.00096707026±530.1~50491220.170.060.06NAL Position (Normal)NC & NC & NC & NO / NC & NO & NC & NO / NO / NO / NO / NO
6 Day(s) or more 60.00096707026±530.1~50491220.170.060.062 m / 2 m One Side, Loose / Robot Cable 2 m / Robot Cable 2 m One End Loose Wire / 4 m One Side, Loose / 4M / Robot Cable 4 m / Robot Cable 4 m One End Loose Wire / Connector OnlyL Position (Normal)NC & NC & NC & NO / NC & NO & NC & NO / NO / NO / NO / NO
6 Day(s) or more 60.00096707026±530.1~50491220.170.060.06NAReversedNC & NC & NC & NO / NC & NO & NC & NO / NO / NO / NO / NO
6 Day(s) or more 60.00096707026±530.1~50491220.170.060.062 m / 2 m One Side, Loose / Robot Cable 2 m / Robot Cable 2 m One End Loose Wire / 4 m One Side, Loose / 4M / Robot Cable 4 m / Robot Cable 4 m One End Loose Wire / Connector OnlyReversedNC & NC & NC & NO / NC & NO & NC & NO / NO / NO / NO / NO

Loading...

  1. 1

Basic Information

Types Goniometer Stages Motor/Pulley Characteristics 5-Phase Stepping Motor Standard Table materials Aluminum
Moving Guide Cross Roller Guides Feeding Method Worm Gear Table surface finishes Clear Anodize
Through transmission Hole No Sensor Limit+Home+Near Home Number of Goniometer Axes 1-Axis

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)