X-Axis Cross Roller Guides (KS102)

X-Axis Cross Roller Guides (KS102)

A stage that is "lightweight" thanks to the use of aluminum for the housing and "compact" thanks to the lack of any unnecessary protrusions. Can be used with either the left or right hand. It also boasts "high accuracy" with excellent rigidity, low friction, and micro feeding performance.

PDF

Part Number

Configured Part Number is shown.

Part Number
KS102-30
KS102-30-[1,​2A,​2R,​2,​3,​4,​5A,​5R,​5,​6,​7,​8,​9]
KS102-30R
KS102-30R-[1,​2A,​2R,​2,​3,​4,​5A,​5R,​5,​6,​7,​8,​9]
KS102-30RTN
KS102-30RTN-[1,​2A,​2R,​2,​3,​4,​5A,​5R,​5,​6,​7,​8,​9]
KS102-30TN
KS102-30TN-[1,​2A,​2R,​2,​3,​4,​5A,​5R,​5,​6,​7,​8,​9]
KS102-70
KS102-70-[1,​2A,​2R,​2,​3,​4,​5A,​5R,​5,​6,​7,​8,​9]
KS102-70R
KS102-70R-[1,​2A,​2R,​2,​3,​4,​5A,​5R,​5,​6,​7,​8,​9]
KS102-70RTN
KS102-70RTN-[1,​2A,​2R,​2,​3,​4,​5A,​5R,​5,​6,​7,​8,​9]
KS102-70TN
KS102-70TN-[1,​2A,​2R,​2,​3,​4,​5A,​5R,​5,​6,​7,​8,​9]
KS102-100
KS102-100-[1,​2A,​2R,​2,​3,​4,​5A,​5R,​5,​6,​7,​8,​9]
KS102-100R
KS102-100R-[1,​2A,​2R,​2,​3,​4,​5A,​5R,​5,​6,​7,​8,​9]
KS102-100RTN
KS102-100RTN-[1,​2A,​2R,​2,​3,​4,​5A,​5R,​5,​6,​7,​8,​9]
KS102-100TN
KS102-100TN-[1,​2A,​2R,​2,​3,​4,​5A,​5R,​5,​6,​7,​8,​9]
Part NumberVolume DiscountDays to ShipRoHSMotor/Pulley Characteristics Table size Length
(mm)
Travel Distance X Axis
(mm)
Max. Velocity
(mm/sec)
Unidirectional Positioning Accuracy-Single Axis
(µm)
Parallelism
(µm)
Moment Rigidity (Pitching), In the case of a single axis
("/N•cm)
Moment Rigidity (Yawing), In the case of a single axis
("/N•cm)
Moment Rigidity (Rolling), In the case of a single axis
("/N•cm)
Attached Cable Specifications Sensor Cover Position Specifications
6 Day(s) or more 105-Phase Stepping Motor Standard8030105300.070.060.022 m (Standard)L Position
6 Day(s) or more 105-Phase Stepping Motor Standard8030105300.070.060.022 m (α step) / Robot Cable 2 m / Robot Cable 2 m (α Step) / Robot Cable One End 2 m / Single End Loose Wire 2 m / 4M / Robot Cable 4 m / Robot Cable 4 m (α Step) / Robot Cable One End 4 m / Single End Loose Wire 4 m / 5 m (α Step) / Connector Only (without Cable) / NAL Position
6 Day(s) or more 105-Phase Stepping Motor Standard8030105300.070.060.022 m (Standard)Reversed
6 Day(s) or more 105-Phase Stepping Motor Standard8030105300.070.060.022 m (α step) / Robot Cable 2 m / Robot Cable 2 m (α Step) / Robot Cable One End 2 m / Single End Loose Wire 2 m / 4M / Robot Cable 4 m / Robot Cable 4 m (α Step) / Robot Cable One End 4 m / Single End Loose Wire 4 m / 5 m (α Step) / Connector Only (without Cable) / NAReversed
6 Day(s) or more 10α-Step Motor8030105300.070.060.022 m (Standard)Reversed
6 Day(s) or more 10α-Step Motor8030105300.070.060.022 m (α step) / Robot Cable 2 m / Robot Cable 2 m (α Step) / Robot Cable One End 2 m / Single End Loose Wire 2 m / 4M / Robot Cable 4 m / Robot Cable 4 m (α Step) / Robot Cable One End 4 m / Single End Loose Wire 4 m / 5 m (α Step) / Connector Only (without Cable) / NAReversed
6 Day(s) or more 10α-Step Motor8030105300.070.060.022 m (Standard)L Position
6 Day(s) or more 10α-Step Motor8030105300.070.060.022 m (α step) / Robot Cable 2 m / Robot Cable 2 m (α Step) / Robot Cable One End 2 m / Single End Loose Wire 2 m / 4M / Robot Cable 4 m / Robot Cable 4 m (α Step) / Robot Cable One End 4 m / Single End Loose Wire 4 m / 5 m (α Step) / Connector Only (without Cable) / NAL Position
6 Day(s) or more 105-Phase Stepping Motor Standard13070105300.010.0140.012 m (Standard)L Position
6 Day(s) or more 105-Phase Stepping Motor Standard13070105300.010.0140.012 m (α step) / Robot Cable 2 m / Robot Cable 2 m (α Step) / Robot Cable One End 2 m / Single End Loose Wire 2 m / 4M / Robot Cable 4 m / Robot Cable 4 m (α Step) / Robot Cable One End 4 m / Single End Loose Wire 4 m / 5 m (α Step) / Connector Only (without Cable) / NAL Position
6 Day(s) or more 105-Phase Stepping Motor Standard13070105300.010.0140.012 m (Standard)Reversed
6 Day(s) or more 105-Phase Stepping Motor Standard13070105300.010.0140.012 m (α step) / Robot Cable 2 m / Robot Cable 2 m (α Step) / Robot Cable One End 2 m / Single End Loose Wire 2 m / 4M / Robot Cable 4 m / Robot Cable 4 m (α Step) / Robot Cable One End 4 m / Single End Loose Wire 4 m / 5 m (α Step) / Connector Only (without Cable) / NAReversed
6 Day(s) or more 10α-Step Motor13070105300.010.0140.012 m (Standard)Reversed
6 Day(s) or more 10α-Step Motor13070105300.010.0140.012 m (α step) / Robot Cable 2 m / Robot Cable 2 m (α Step) / Robot Cable One End 2 m / Single End Loose Wire 2 m / 4M / Robot Cable 4 m / Robot Cable 4 m (α Step) / Robot Cable One End 4 m / Single End Loose Wire 4 m / 5 m (α Step) / Connector Only (without Cable) / NAReversed
6 Day(s) or more 10α-Step Motor13070105300.010.0140.012 m (Standard)L Position
6 Day(s) or more 10α-Step Motor13070105300.010.0140.012 m (α step) / Robot Cable 2 m / Robot Cable 2 m (α Step) / Robot Cable One End 2 m / Single End Loose Wire 2 m / 4M / Robot Cable 4 m / Robot Cable 4 m (α Step) / Robot Cable One End 4 m / Single End Loose Wire 4 m / 5 m (α Step) / Connector Only (without Cable) / NAL Position
6 Day(s) or more 105-Phase Stepping Motor Standard1601001010300.0050.0110.0082 m (Standard)L Position
6 Day(s) or more 105-Phase Stepping Motor Standard1601001010300.0050.0110.0082 m (α step) / Robot Cable 2 m / Robot Cable 2 m (α Step) / Robot Cable One End 2 m / Single End Loose Wire 2 m / 4M / Robot Cable 4 m / Robot Cable 4 m (α Step) / Robot Cable One End 4 m / Single End Loose Wire 4 m / 5 m (α Step) / Connector Only (without Cable) / NAL Position
6 Day(s) or more 105-Phase Stepping Motor Standard1601001010300.0050.0110.0082 m (Standard)Reversed
6 Day(s) or more 105-Phase Stepping Motor Standard1601001010300.0050.0110.0082 m (α step) / Robot Cable 2 m / Robot Cable 2 m (α Step) / Robot Cable One End 2 m / Single End Loose Wire 2 m / 4M / Robot Cable 4 m / Robot Cable 4 m (α Step) / Robot Cable One End 4 m / Single End Loose Wire 4 m / 5 m (α Step) / Connector Only (without Cable) / NAReversed
6 Day(s) or more 10α-Step Motor1601001010300.0050.0110.0082 m (Standard)Reversed
6 Day(s) or more 10α-Step Motor1601001010300.0050.0110.0082 m (α step) / Robot Cable 2 m / Robot Cable 2 m (α Step) / Robot Cable One End 2 m / Single End Loose Wire 2 m / 4M / Robot Cable 4 m / Robot Cable 4 m (α Step) / Robot Cable One End 4 m / Single End Loose Wire 4 m / 5 m (α Step) / Connector Only (without Cable) / NAReversed
6 Day(s) or more 10α-Step Motor1601001010300.0050.0110.0082 m (Standard)L Position
6 Day(s) or more 10α-Step Motor1601001010300.0050.0110.0082 m (α step) / Robot Cable 2 m / Robot Cable 2 m (α Step) / Robot Cable One End 2 m / Single End Loose Wire 2 m / 4M / Robot Cable 4 m / Robot Cable 4 m (α Step) / Robot Cable One End 4 m / Single End Loose Wire 4 m / 5 m (α Step) / Connector Only (without Cable) / NAL Position

Loading...

  1. 1

Basic Information

Types X-Axis Stages Min. Voltage Resolution(µm) 1 Table materials Aluminum
Moving Guide Cross Roller Guides Feeding Method Ball screw Table size Width(mm) 80
Thickness H of stage surface(mm) 46 Table surface finishes Black Anodize Through transmission Hole No
Load Capacity (Range)(N) 100.1~ Load Capacity(N) 196 Sensor Limit+Home+Near Home

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)