Thin X-Axis Cross Roller Guide (KX)

Thin X-Axis Cross Roller Guide (KX)

A "lightweight," "compact" and "high precision" stage with an aluminum main body. Boasts "excellent rectilinearity" and a "high load capacity." A sensor logic switchable substrate. Convenient and worry-free post-purchase.

PDF

Part Number

Configured Part Number is shown.

Part Number
KX0725C-[L,​R]
KX0725C-[L,​R][1,​2,​3,​4,​5,​6,​7,​8,​9]
KX0830C-[L,​R]
KX0830C-[L,​R][1,​2,​3,​4,​5,​6,​7,​8,​9]
KX1040C-[L,​R]
KX1040C-[L,​R][1,​2,​3,​4,​5,​6,​7,​8,​9]
KX1250C-[L,​R]
KX1250C-[L,​R][1,​2,​3,​4,​5,​6,​7,​8,​9]
Part NumberVolume DiscountDays to ShipRoHSTable size Length
(mm)
Table size Width
(mm)
Thickness H of stage surface
(mm)
Travel Distance X Axis
(mm)
Table surface finishes Load Capacity (Range)
(N)
Load Capacity
(N)
Max. Velocity
(mm/sec)
Straightness of the Movement-Single Spindle
(µm)
Parallelism
(µm)
Moment Rigidity (Pitching), In the case of a single axis
("/N•cm)
Moment Rigidity (Yawing), In the case of a single axis
("/N•cm)
Moment Rigidity (Rolling), In the case of a single axis
("/N•cm)
Attached Cable Specifications Sensor Cover Position Specifications
7 Day(s) or more 1070702125Clear Anodize50.1~10098101300.090.070.072 m (Standard)L Position / Reversed
7 Day(s) or more 1070702125Clear Anodize50.1~10098101300.090.070.07Robot Cable 2 m / Robot Cable One End 2 m / Single End Loose Wire 2 m / 4M / Robot Cable 4 m / Robot Cable One End 4 m / Single End Loose Wire 4 m / Connector Only (without Cable) / NAL Position / Reversed
7 Day(s) or more 1080802630Black Anodize100.1~147101300.050.040.032 m (Standard)L Position / Reversed
7 Day(s) or more 1080802630Black Anodize100.1~147101300.050.040.03Robot Cable 2 m / Robot Cable One End 2 m / Single End Loose Wire 2 m / 4M / Robot Cable 4 m / Robot Cable One End 4 m / Single End Loose Wire 4 m / Connector Only (without Cable) / NAL Position / Reversed
7 Day(s) or more 101001003040Black Anodize100.1~196101300.040.040.022 m (Standard)L Position / Reversed
7 Day(s) or more 101001003040Black Anodize100.1~196101300.040.040.02Robot Cable 2 m / Robot Cable One End 2 m / Single End Loose Wire 2 m / 4M / Robot Cable 4 m / Robot Cable One End 4 m / Single End Loose Wire 4 m / Connector Only (without Cable) / NAL Position / Reversed
7 Day(s) or more 101201203550Black Anodize100.1~245101300.030.020.022 m (Standard)L Position / Reversed
7 Day(s) or more 101201203550Black Anodize100.1~245101300.030.020.02Robot Cable 2 m / Robot Cable One End 2 m / Single End Loose Wire 2 m / 4M / Robot Cable 4 m / Robot Cable One End 4 m / Single End Loose Wire 4 m / Connector Only (without Cable) / NAL Position / Reversed

Loading...

  1. 1

Basic Information

Types X-Axis Stages Motor/Pulley Characteristics 5-Phase Stepping Motor Standard Min. Voltage Resolution(µm) 1
Table materials Aluminum Moving Guide Cross Roller Guides Feeding Method Ball screw
Through transmission Hole No Unidirectional Positioning Accuracy-Single Axis(µm) 5 Sensor Limit+Home+Near Home

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)