• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

X-Axis Slide Guide (KXS)

X-Axis Slide Guide (KXS)

"High precision," "high rigidity" and with a constant load. Free of overhang which arises from movement of the table.The cage will also not suffer misalignment thanks to its infinite linear motion. Compatible with high speeds and long strokes.

PDF

Part Number

Configured Part Number is shown.

Part Number
KXS18100-C5-[J,​Q,​S,​W]
KXS18100-C5-[J,​Q,​S,​W][A,​B,​C,​D,​E,​F,​G,​H,​J,​M,​P,​U]
KXS18100-C10-[J,​Q,​S,​W]
KXS18100-C10-[J,​Q,​S,​W][A,​B,​C,​D,​E,​F,​G,​H,​J,​M,​P,​U]
KXS18100-N5-[J,​Q,​S,​W]
KXS18100-N5-[J,​Q,​S,​W][A,​B,​C,​D,​E,​F,​G,​H,​J,​M,​P,​U]
KXS18100-N10-[J,​Q,​S,​W]
KXS18100-N10-[J,​Q,​S,​W][A,​B,​C,​D,​E,​F,​G,​H,​J,​M,​P,​U]
KXS18200-C5-[J,​Q,​S,​W]
KXS18200-C5-[J,​Q,​S,​W][A,​B,​C,​D,​E,​F,​G,​H,​J,​M,​P,​U]
KXS18200-C10-[J,​Q,​S,​W]
KXS18200-C10-[J,​Q,​S,​W][A,​B,​C,​D,​E,​F,​G,​H,​J,​M,​P,​U]
KXS18200-N5-[J,​Q,​S,​W]
KXS18200-N5-[J,​Q,​S,​W][A,​B,​C,​D,​E,​F,​G,​H,​J,​M,​P,​U]
KXS18200-N10-[J,​Q,​S,​W]
KXS18200-N10-[J,​Q,​S,​W][A,​B,​C,​D,​E,​F,​G,​H,​J,​M,​P,​U]
KXS18300-C5-[J,​Q,​S,​W]
KXS18300-C5-[J,​Q,​S,​W][A,​B,​C,​D,​E,​F,​G,​H,​J,​M,​P,​U]
KXS18300-C10-[J,​Q,​S,​W]
KXS18300-C10-[J,​Q,​S,​W][A,​B,​C,​D,​E,​F,​G,​H,​J,​M,​P,​U]
KXS18300-N5-[J,​Q,​S,​W]
KXS18300-N5-[J,​Q,​S,​W][A,​B,​C,​D,​E,​F,​G,​H,​J,​M,​P,​U]
KXS18300-N10-[J,​Q,​S,​W]
KXS18300-N10-[J,​Q,​S,​W][A,​B,​C,​D,​E,​F,​G,​H,​J,​M,​P,​U]
KXS18400-C5-[J,​Q,​S,​W]
KXS18400-C5-[J,​Q,​S,​W][A,​B,​C,​D,​E,​F,​G,​H,​J,​M,​P,​U]
KXS18400-C10-[J,​Q,​S,​W]
KXS18400-C10-[J,​Q,​S,​W][A,​B,​C,​D,​E,​F,​G,​H,​J,​M,​P,​U]
KXS18400-N5-[J,​Q,​S,​W]
KXS18400-N5-[J,​Q,​S,​W][A,​B,​C,​D,​E,​F,​G,​H,​J,​M,​P,​U]
KXS18400-N10-[J,​Q,​S,​W]
KXS18400-N10-[J,​Q,​S,​W][A,​B,​C,​D,​E,​F,​G,​H,​J,​M,​P,​U]
KXS18500-C5-[J,​Q,​S,​W]
KXS18500-C5-[J,​Q,​S,​W][A,​B,​C,​D,​E,​F,​G,​H,​J,​M,​P,​U]
KXS18500-C10-[J,​Q,​S,​W]
KXS18500-C10-[J,​Q,​S,​W][A,​B,​C,​D,​E,​F,​G,​H,​J,​M,​P,​U]
KXS18500-N5-[J,​Q,​S,​W]
KXS18500-N5-[J,​Q,​S,​W][A,​B,​C,​D,​E,​F,​G,​H,​J,​M,​P,​U]
KXS18500-N10-[J,​Q,​S,​W]
KXS18500-N10-[J,​Q,​S,​W][A,​B,​C,​D,​E,​F,​G,​H,​J,​M,​P,​U]
Part NumberVolume DiscountDays to ShipRoHSMotor/Pulley Characteristics Min. Voltage Resolution
(µm)
Travel Distance X Axis
(mm)
Max. Velocity
(mm/sec)
Unidirectional Positioning Accuracy-Single Axis
(µm)
Straightness of the Movement-Single Spindle
(µm)
Parallelism
(µm)
Moment Rigidity (Pitching), In the case of a single axis
("/N•cm)
Moment Rigidity (Yawing), In the case of a single axis
("/N•cm)
Moment Rigidity (Rolling), In the case of a single axis
("/N•cm)
With / Without Cover Lead selection
(mm)
Cable Option
7 Day(s) or more 105-Phase Stepping Motor Standard / With 5-Phase Stepping Motor Brake / α-Step Motor / AC Servo Motor10100301510500.0050.0080.003Presence5NA
7 Day(s) or more 105-Phase Stepping Motor Standard / With 5-Phase Stepping Motor Brake / α-Step Motor / AC Servo Motor10100301510500.0050.0080.003Presence52 m / 2 m One Side, Loose / Robot Cable 2 m / Robot Cable 2 m One End Loose Wire / 4 m One Side, Loose / 4M / Robot Cable 4 m / Robot Cable 4 m One End Loose Wire / Cable for Use with Brake / Cable for α Step / Connector Only / U (For Servo Motor)
7 Day(s) or more 105-Phase Stepping Motor Standard / With 5-Phase Stepping Motor Brake / α-Step Motor / AC Servo Motor20100501510500.0050.0080.003Presence10NA
7 Day(s) or more 105-Phase Stepping Motor Standard / With 5-Phase Stepping Motor Brake / α-Step Motor / AC Servo Motor20100501510500.0050.0080.003Presence102 m / 2 m One Side, Loose / Robot Cable 2 m / Robot Cable 2 m One End Loose Wire / 4 m One Side, Loose / 4M / Robot Cable 4 m / Robot Cable 4 m One End Loose Wire / Cable for Use with Brake / Cable for α Step / Connector Only / U (For Servo Motor)
7 Day(s) or more 105-Phase Stepping Motor Standard / With 5-Phase Stepping Motor Brake / α-Step Motor / AC Servo Motor10100301510500.0050.0080.003No5NA
7 Day(s) or more 105-Phase Stepping Motor Standard / With 5-Phase Stepping Motor Brake / α-Step Motor / AC Servo Motor10100301510500.0050.0080.003No52 m / 2 m One Side, Loose / Robot Cable 2 m / Robot Cable 2 m One End Loose Wire / 4 m One Side, Loose / 4M / Robot Cable 4 m / Robot Cable 4 m One End Loose Wire / Cable for Use with Brake / Cable for α Step / Connector Only / U (For Servo Motor)
7 Day(s) or more 105-Phase Stepping Motor Standard / With 5-Phase Stepping Motor Brake / α-Step Motor / AC Servo Motor20100501510500.0050.0080.003No10NA
7 Day(s) or more 105-Phase Stepping Motor Standard / With 5-Phase Stepping Motor Brake / α-Step Motor / AC Servo Motor20100501510500.0050.0080.003No102 m / 2 m One Side, Loose / Robot Cable 2 m / Robot Cable 2 m One End Loose Wire / 4 m One Side, Loose / 4M / Robot Cable 4 m / Robot Cable 4 m One End Loose Wire / Cable for Use with Brake / Cable for α Step / Connector Only / U (For Servo Motor)
7 Day(s) or more 105-Phase Stepping Motor Standard / With 5-Phase Stepping Motor Brake / α-Step Motor / AC Servo Motor10200302015500.0050.0080.003Presence5NA
7 Day(s) or more 105-Phase Stepping Motor Standard / With 5-Phase Stepping Motor Brake / α-Step Motor / AC Servo Motor10200302015500.0050.0080.003Presence52 m / 2 m One Side, Loose / Robot Cable 2 m / Robot Cable 2 m One End Loose Wire / 4 m One Side, Loose / 4M / Robot Cable 4 m / Robot Cable 4 m One End Loose Wire / Cable for Use with Brake / Cable for α Step / Connector Only / U (For Servo Motor)
7 Day(s) or more 105-Phase Stepping Motor Standard / With 5-Phase Stepping Motor Brake / α-Step Motor / AC Servo Motor20200502015500.0050.0080.003Presence10NA
7 Day(s) or more 105-Phase Stepping Motor Standard / With 5-Phase Stepping Motor Brake / α-Step Motor / AC Servo Motor20200502015500.0050.0080.003Presence102 m / 2 m One Side, Loose / Robot Cable 2 m / Robot Cable 2 m One End Loose Wire / 4 m One Side, Loose / 4M / Robot Cable 4 m / Robot Cable 4 m One End Loose Wire / Cable for Use with Brake / Cable for α Step / Connector Only / U (For Servo Motor)
7 Day(s) or more 105-Phase Stepping Motor Standard / With 5-Phase Stepping Motor Brake / α-Step Motor / AC Servo Motor10200302015500.0050.0080.003No5NA
7 Day(s) or more 105-Phase Stepping Motor Standard / With 5-Phase Stepping Motor Brake / α-Step Motor / AC Servo Motor10200302015500.0050.0080.003No52 m / 2 m One Side, Loose / Robot Cable 2 m / Robot Cable 2 m One End Loose Wire / 4 m One Side, Loose / 4M / Robot Cable 4 m / Robot Cable 4 m One End Loose Wire / Cable for Use with Brake / Cable for α Step / Connector Only / U (For Servo Motor)
7 Day(s) or more 105-Phase Stepping Motor Standard / With 5-Phase Stepping Motor Brake / α-Step Motor / AC Servo Motor20200502015500.0050.0080.003No10NA
7 Day(s) or more 105-Phase Stepping Motor Standard / With 5-Phase Stepping Motor Brake / α-Step Motor / AC Servo Motor20200502015500.0050.0080.003No102 m / 2 m One Side, Loose / Robot Cable 2 m / Robot Cable 2 m One End Loose Wire / 4 m One Side, Loose / 4M / Robot Cable 4 m / Robot Cable 4 m One End Loose Wire / Cable for Use with Brake / Cable for α Step / Connector Only / U (For Servo Motor)
7 Day(s) or more 105-Phase Stepping Motor Standard / With 5-Phase Stepping Motor Brake / α-Step Motor / AC Servo Motor10300303020500.0050.0080.003Presence5NA
7 Day(s) or more 105-Phase Stepping Motor Standard / With 5-Phase Stepping Motor Brake / α-Step Motor / AC Servo Motor10300303020500.0050.0080.003Presence52 m / 2 m One Side, Loose / Robot Cable 2 m / Robot Cable 2 m One End Loose Wire / 4 m One Side, Loose / 4M / Robot Cable 4 m / Robot Cable 4 m One End Loose Wire / Cable for Use with Brake / Cable for α Step / Connector Only / U (For Servo Motor)
7 Day(s) or more 105-Phase Stepping Motor Standard / With 5-Phase Stepping Motor Brake / α-Step Motor / AC Servo Motor20300503020500.0050.0080.003Presence10NA
7 Day(s) or more 105-Phase Stepping Motor Standard / With 5-Phase Stepping Motor Brake / α-Step Motor / AC Servo Motor20300503020500.0050.0080.003Presence102 m / 2 m One Side, Loose / Robot Cable 2 m / Robot Cable 2 m One End Loose Wire / 4 m One Side, Loose / 4M / Robot Cable 4 m / Robot Cable 4 m One End Loose Wire / Cable for Use with Brake / Cable for α Step / Connector Only / U (For Servo Motor)
7 Day(s) or more 105-Phase Stepping Motor Standard / With 5-Phase Stepping Motor Brake / α-Step Motor / AC Servo Motor10300303020500.0050.0080.003No5NA
7 Day(s) or more 105-Phase Stepping Motor Standard / With 5-Phase Stepping Motor Brake / α-Step Motor / AC Servo Motor10300303020500.0050.0080.003No52 m / 2 m One Side, Loose / Robot Cable 2 m / Robot Cable 2 m One End Loose Wire / 4 m One Side, Loose / 4M / Robot Cable 4 m / Robot Cable 4 m One End Loose Wire / Cable for Use with Brake / Cable for α Step / Connector Only / U (For Servo Motor)
7 Day(s) or more 105-Phase Stepping Motor Standard / With 5-Phase Stepping Motor Brake / α-Step Motor / AC Servo Motor20300503020500.0050.0080.003No10NA
7 Day(s) or more 105-Phase Stepping Motor Standard / With 5-Phase Stepping Motor Brake / α-Step Motor / AC Servo Motor20300503020500.0050.0080.003No102 m / 2 m One Side, Loose / Robot Cable 2 m / Robot Cable 2 m One End Loose Wire / 4 m One Side, Loose / 4M / Robot Cable 4 m / Robot Cable 4 m One End Loose Wire / Cable for Use with Brake / Cable for α Step / Connector Only / U (For Servo Motor)
7 Day(s) or more 105-Phase Stepping Motor Standard / With 5-Phase Stepping Motor Brake / α-Step Motor / AC Servo Motor10400303525500.0050.0080.003Presence5NA
7 Day(s) or more 105-Phase Stepping Motor Standard / With 5-Phase Stepping Motor Brake / α-Step Motor / AC Servo Motor10400303525500.0050.0080.003Presence52 m / 2 m One Side, Loose / Robot Cable 2 m / Robot Cable 2 m One End Loose Wire / 4 m One Side, Loose / 4M / Robot Cable 4 m / Robot Cable 4 m One End Loose Wire / Cable for Use with Brake / Cable for α Step / Connector Only / U (For Servo Motor)
7 Day(s) or more 105-Phase Stepping Motor Standard / With 5-Phase Stepping Motor Brake / α-Step Motor / AC Servo Motor20400503525500.0050.0080.003Presence10NA
7 Day(s) or more 105-Phase Stepping Motor Standard / With 5-Phase Stepping Motor Brake / α-Step Motor / AC Servo Motor20400503525500.0050.0080.003Presence102 m / 2 m One Side, Loose / Robot Cable 2 m / Robot Cable 2 m One End Loose Wire / 4 m One Side, Loose / 4M / Robot Cable 4 m / Robot Cable 4 m One End Loose Wire / Cable for Use with Brake / Cable for α Step / Connector Only / U (For Servo Motor)
7 Day(s) or more 105-Phase Stepping Motor Standard / With 5-Phase Stepping Motor Brake / α-Step Motor / AC Servo Motor10400303525500.0050.0080.003No5NA
7 Day(s) or more 105-Phase Stepping Motor Standard / With 5-Phase Stepping Motor Brake / α-Step Motor / AC Servo Motor10400303525500.0050.0080.003No52 m / 2 m One Side, Loose / Robot Cable 2 m / Robot Cable 2 m One End Loose Wire / 4 m One Side, Loose / 4M / Robot Cable 4 m / Robot Cable 4 m One End Loose Wire / Cable for Use with Brake / Cable for α Step / Connector Only / U (For Servo Motor)
7 Day(s) or more 105-Phase Stepping Motor Standard / With 5-Phase Stepping Motor Brake / α-Step Motor / AC Servo Motor20400503525500.0050.0080.003No10NA
7 Day(s) or more 105-Phase Stepping Motor Standard / With 5-Phase Stepping Motor Brake / α-Step Motor / AC Servo Motor20400503525500.0050.0080.003No102 m / 2 m One Side, Loose / Robot Cable 2 m / Robot Cable 2 m One End Loose Wire / 4 m One Side, Loose / 4M / Robot Cable 4 m / Robot Cable 4 m One End Loose Wire / Cable for Use with Brake / Cable for α Step / Connector Only / U (For Servo Motor)
7 Day(s) or more 105-Phase Stepping Motor Standard / With 5-Phase Stepping Motor Brake / α-Step Motor / AC Servo Motor10500304030500.0050.0080.003Presence5NA
7 Day(s) or more 105-Phase Stepping Motor Standard / With 5-Phase Stepping Motor Brake / α-Step Motor / AC Servo Motor10500304030500.0050.0080.003Presence52 m / 2 m One Side, Loose / Robot Cable 2 m / Robot Cable 2 m One End Loose Wire / 4 m One Side, Loose / 4M / Robot Cable 4 m / Robot Cable 4 m One End Loose Wire / Cable for Use with Brake / Cable for α Step / Connector Only / U (For Servo Motor)
7 Day(s) or more 105-Phase Stepping Motor Standard / With 5-Phase Stepping Motor Brake / α-Step Motor / AC Servo Motor20500504030500.0050.0080.003Presence10NA
7 Day(s) or more 105-Phase Stepping Motor Standard / With 5-Phase Stepping Motor Brake / α-Step Motor / AC Servo Motor20500504030500.0050.0080.003Presence102 m / 2 m One Side, Loose / Robot Cable 2 m / Robot Cable 2 m One End Loose Wire / 4 m One Side, Loose / 4M / Robot Cable 4 m / Robot Cable 4 m One End Loose Wire / Cable for Use with Brake / Cable for α Step / Connector Only / U (For Servo Motor)
7 Day(s) or more 105-Phase Stepping Motor Standard / With 5-Phase Stepping Motor Brake / α-Step Motor / AC Servo Motor10500304030500.0050.0080.003No5NA
7 Day(s) or more 105-Phase Stepping Motor Standard / With 5-Phase Stepping Motor Brake / α-Step Motor / AC Servo Motor10500304030500.0050.0080.003No52 m / 2 m One Side, Loose / Robot Cable 2 m / Robot Cable 2 m One End Loose Wire / 4 m One Side, Loose / 4M / Robot Cable 4 m / Robot Cable 4 m One End Loose Wire / Cable for Use with Brake / Cable for α Step / Connector Only / U (For Servo Motor)
7 Day(s) or more 105-Phase Stepping Motor Standard / With 5-Phase Stepping Motor Brake / α-Step Motor / AC Servo Motor20500504030500.0050.0080.003No10NA
7 Day(s) or more 105-Phase Stepping Motor Standard / With 5-Phase Stepping Motor Brake / α-Step Motor / AC Servo Motor20500504030500.0050.0080.003No102 m / 2 m One Side, Loose / Robot Cable 2 m / Robot Cable 2 m One End Loose Wire / 4 m One Side, Loose / 4M / Robot Cable 4 m / Robot Cable 4 m One End Loose Wire / Cable for Use with Brake / Cable for α Step / Connector Only / U (For Servo Motor)

Loading...

  1. 1

Basic Information

Types X-Axis Stages Table materials Aluminum Moving Guide Slide Guide
Feeding Method Ball screw Table size Length(mm) 180 Table size Width(mm) 180
Thickness H of stage surface(mm) 75 Table surface finishes Black Anodize Through transmission Hole No
Load Capacity (Range)(N) 100.1~ Load Capacity(N) 294 Sensor Limit+Home+Near Home

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)