• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

X-Axis Linear Ball Guide (PG)

X-Axis Linear Ball Guide (PG)

A "low price" stage that is "thin" thanks to the top and bottom surface plates being integrated with the guide parts. It is also "highly rigid" thanks to it containing few fastened parts and because it is made of stainless steel. It also boasts "high accuracy" thanks to its high direct drive performance and the high levels of parallelism of the top and bottom plates.

PDF

Part Number

Configured Part Number is shown.

Part Number
PG413-[L,​R][05,​24][A,​B,​C]G
PG413-[L,​R][05,​24][A,​B,​C]G-[1,​2,​3,​4,​5,​6,​7,​8,​9,​M,​P,​U]
PG413-[L,​R][05,​24][A,​B,​C]G-[D,​E,​M,​P,​U]
PG413-[L,​R][05,​24][A,​B,​C]G-[D,​E,​M,​P,​U][1,​2,​3,​4,​5,​6,​7,​8,​9,​M,​P,​U]
PG430-[L,​R][05,​24][A,​B,​C]G
PG430-[L,​R][05,​24][A,​B,​C]G-[1,​2,​3,​4,​5,​6,​7,​8,​9,​M,​P,​U]
PG430-[L,​R][05,​24][A,​B,​C]G-[D,​E,​M,​P,​U]
PG430-[L,​R][05,​24][A,​B,​C]G-[D,​E,​M,​P,​U][1,​2,​3,​4,​5,​6,​7,​8,​9,​M,​P,​U]
PG513-[L,​R][05,​24][A,​B,​C]G
PG513-[L,​R][05,​24][A,​B,​C]G-[1,​2,​3,​4,​5,​6,​7,​8,​9,​M,​P,​U]
PG513-[L,​R][05,​24][A,​B,​C]G-[D,​E,​M,​P,​U]
PG513-[L,​R][05,​24][A,​B,​C]G-[D,​E,​M,​P,​U][1,​2,​3,​4,​5,​6,​7,​8,​9,​M,​P,​U]
PG530-[L,​R][05,​24][A,​B,​C]G
PG530-[L,​R][05,​24][A,​B,​C]G-[1,​2,​3,​4,​5,​6,​7,​8,​9,​M,​P,​U]
PG530-[L,​R][05,​24][A,​B,​C]G-[D,​E,​M,​P,​U]
PG530-[L,​R][05,​24][A,​B,​C]G-[D,​E,​M,​P,​U][1,​2,​3,​4,​5,​6,​7,​8,​9,​M,​P,​U]
PG615-[L,​R][05,​24][A,​B,​C]G
PG615-[L,​R][05,​24][A,​B,​C]G-[1,​2,​3,​4,​5,​6,​7,​8,​9,​M,​P,​U]
PG615-[L,​R][05,​24][A,​B,​C]G-[D,​E,​M,​P,​U]
PG615-[L,​R][05,​24][A,​B,​C]G-[D,​E,​M,​P,​U][1,​2,​3,​4,​5,​6,​7,​8,​9,​M,​P,​U]
PG650-[L,​R][05,​24][A,​B,​C]G
PG650-[L,​R][05,​24][A,​B,​C]G-[1,​2,​3,​4,​5,​6,​7,​8,​9,​M,​P,​U]
PG650-[L,​R][05,​24][A,​B,​C]G-[D,​E,​M,​P,​U]
PG650-[L,​R][05,​24][A,​B,​C]G-[D,​E,​M,​P,​U][1,​2,​3,​4,​5,​6,​7,​8,​9,​M,​P,​U]
PG715-[L,​R][05,​24][A,​B,​C]G
PG715-[L,​R][05,​24][A,​B,​C]G-[1,​2,​3,​4,​5,​6,​7,​8,​9,​M,​P,​U]
PG715-[L,​R][05,​24][A,​B,​C]G-[D,​E,​M,​P,​U]
PG715-[L,​R][05,​24][A,​B,​C]G-[D,​E,​M,​P,​U][1,​2,​3,​4,​5,​6,​7,​8,​9,​M,​P,​U]
PG750-[L,​R][05,​24][A,​B,​C]G
PG750-[L,​R][05,​24][A,​B,​C]G-[1,​2,​3,​4,​5,​6,​7,​8,​9,​M,​P,​U]
PG750-[L,​R][05,​24][A,​B,​C]G-[D,​E,​M,​P,​U]
PG750-[L,​R][05,​24][A,​B,​C]G-[D,​E,​M,​P,​U][1,​2,​3,​4,​5,​6,​7,​8,​9,​M,​P,​U]
Part NumberVolume DiscountDays to ShipRoHSMotor/Pulley Characteristics Table size Length
(mm)
Table size Width
(mm)
Travel Distance X Axis
(mm)
Max. Velocity
(mm/sec)
Unidirectional Positioning Accuracy-Single Axis
(µm)
Straightness of the Movement-Single Spindle
(µm)
Parallelism
(µm)
Moment Rigidity (Pitching), In the case of a single axis
("/N•cm)
Moment Rigidity (Yawing), In the case of a single axis
("/N•cm)
Moment Rigidity (Rolling), In the case of a single axis
("/N•cm)
Attached Cable Specifications Sensor Cover Position Specifications Sensor Logic Sensor Voltage
6 Day(s) or more 105-Phase Stepping Motor Standard4040131061150.220.170.122 m (Standard)L Position / ReversedLimit is N.C.; ORG1 and ORG2 are N.O. / All N.C. / All N.O.5 ~ 24
6 Day(s) or more 105-Phase Stepping Motor Standard4040131061150.220.170.12Robot Cable 2 m / Robot Cable One End 2 m / Single End Loose Wire 2 m / 4M / Robot Cable 4 m / Robot Cable One End 4 m / Single End Loose Wire 4 m / Cable for Servo / Cable for Use with Brake / Cable for α Step / Connector Only (without Cable) / NAL Position / ReversedLimit is N.C.; ORG1 and ORG2 are N.O. / All N.C. / All N.O.5 ~ 24
6 Day(s) or more 105-Phase Stepping Motor High Torque / 5-Phase Stepping Motor High Resolution / With 5-Phase Stepping Motor Brake / α-Step Motor / AC Servo Motor4040131061150.220.170.122 m (Standard)L Position / ReversedLimit is N.C.; ORG1 and ORG2 are N.O. / All N.C. / All N.O.5 ~ 24
6 Day(s) or more 105-Phase Stepping Motor High Torque / 5-Phase Stepping Motor High Resolution / With 5-Phase Stepping Motor Brake / α-Step Motor / AC Servo Motor4040131061150.220.170.12Robot Cable 2 m / Robot Cable One End 2 m / Single End Loose Wire 2 m / 4M / Robot Cable 4 m / Robot Cable One End 4 m / Single End Loose Wire 4 m / Cable for Servo / Cable for Use with Brake / Cable for α Step / Connector Only (without Cable) / NAL Position / ReversedLimit is N.C.; ORG1 and ORG2 are N.O. / All N.C. / All N.O.5 ~ 24
6 Day(s) or more 105-Phase Stepping Motor Standard60403010122150.240.180.262 m (Standard)L Position / ReversedLimit is N.C.; ORG1 and ORG2 are N.O. / All N.C. / All N.O.5 ~ 24
6 Day(s) or more 105-Phase Stepping Motor Standard60403010122150.240.180.26Robot Cable 2 m / Robot Cable One End 2 m / Single End Loose Wire 2 m / 4M / Robot Cable 4 m / Robot Cable One End 4 m / Single End Loose Wire 4 m / Cable for Servo / Cable for Use with Brake / Cable for α Step / Connector Only (without Cable) / NAL Position / ReversedLimit is N.C.; ORG1 and ORG2 are N.O. / All N.C. / All N.O.5 ~ 24
6 Day(s) or more 105-Phase Stepping Motor High Torque / 5-Phase Stepping Motor High Resolution / With 5-Phase Stepping Motor Brake / α-Step Motor / AC Servo Motor60403010122150.240.180.262 m (Standard)L Position / ReversedLimit is N.C.; ORG1 and ORG2 are N.O. / All N.C. / All N.O.5 ~ 24
6 Day(s) or more 105-Phase Stepping Motor High Torque / 5-Phase Stepping Motor High Resolution / With 5-Phase Stepping Motor Brake / α-Step Motor / AC Servo Motor60403010122150.240.180.26Robot Cable 2 m / Robot Cable One End 2 m / Single End Loose Wire 2 m / 4M / Robot Cable 4 m / Robot Cable One End 4 m / Single End Loose Wire 4 m / Cable for Servo / Cable for Use with Brake / Cable for α Step / Connector Only (without Cable) / NAL Position / ReversedLimit is N.C.; ORG1 and ORG2 are N.O. / All N.C. / All N.O.5 ~ 24
6 Day(s) or more 105-Phase Stepping Motor Standard5050131061150.140.10.062 m (Standard)L Position / ReversedLimit is N.C.; ORG1 and ORG2 are N.O. / All N.C. / All N.O.5 ~ 24
6 Day(s) or more 105-Phase Stepping Motor Standard5050131061150.140.10.06Robot Cable 2 m / Robot Cable One End 2 m / Single End Loose Wire 2 m / 4M / Robot Cable 4 m / Robot Cable One End 4 m / Single End Loose Wire 4 m / Cable for Servo / Cable for Use with Brake / Cable for α Step / Connector Only (without Cable) / NAL Position / ReversedLimit is N.C.; ORG1 and ORG2 are N.O. / All N.C. / All N.O.5 ~ 24
6 Day(s) or more 105-Phase Stepping Motor High Torque / 5-Phase Stepping Motor High Resolution / With 5-Phase Stepping Motor Brake / α-Step Motor / AC Servo Motor5050131061150.140.10.062 m (Standard)L Position / ReversedLimit is N.C.; ORG1 and ORG2 are N.O. / All N.C. / All N.O.5 ~ 24
6 Day(s) or more 105-Phase Stepping Motor High Torque / 5-Phase Stepping Motor High Resolution / With 5-Phase Stepping Motor Brake / α-Step Motor / AC Servo Motor5050131061150.140.10.06Robot Cable 2 m / Robot Cable One End 2 m / Single End Loose Wire 2 m / 4M / Robot Cable 4 m / Robot Cable One End 4 m / Single End Loose Wire 4 m / Cable for Servo / Cable for Use with Brake / Cable for α Step / Connector Only (without Cable) / NAL Position / ReversedLimit is N.C.; ORG1 and ORG2 are N.O. / All N.C. / All N.O.5 ~ 24
6 Day(s) or more 105-Phase Stepping Motor Standard70503010122150.120.130.12 m (Standard)L Position / ReversedLimit is N.C.; ORG1 and ORG2 are N.O. / All N.C. / All N.O.5 ~ 24
6 Day(s) or more 105-Phase Stepping Motor Standard70503010122150.120.130.1Robot Cable 2 m / Robot Cable One End 2 m / Single End Loose Wire 2 m / 4M / Robot Cable 4 m / Robot Cable One End 4 m / Single End Loose Wire 4 m / Cable for Servo / Cable for Use with Brake / Cable for α Step / Connector Only (without Cable) / NAL Position / ReversedLimit is N.C.; ORG1 and ORG2 are N.O. / All N.C. / All N.O.5 ~ 24
6 Day(s) or more 105-Phase Stepping Motor High Torque / 5-Phase Stepping Motor High Resolution / With 5-Phase Stepping Motor Brake / α-Step Motor / AC Servo Motor70503010122150.120.130.12 m (Standard)L Position / ReversedLimit is N.C.; ORG1 and ORG2 are N.O. / All N.C. / All N.O.5 ~ 24
6 Day(s) or more 105-Phase Stepping Motor High Torque / 5-Phase Stepping Motor High Resolution / With 5-Phase Stepping Motor Brake / α-Step Motor / AC Servo Motor70503010122150.120.130.1Robot Cable 2 m / Robot Cable One End 2 m / Single End Loose Wire 2 m / 4M / Robot Cable 4 m / Robot Cable One End 4 m / Single End Loose Wire 4 m / Cable for Servo / Cable for Use with Brake / Cable for α Step / Connector Only (without Cable) / NAL Position / ReversedLimit is N.C.; ORG1 and ORG2 are N.O. / All N.C. / All N.O.5 ~ 24
6 Day(s) or more 105-Phase Stepping Motor Standard6060151061150.080.070.032 m (Standard)L Position / ReversedLimit is N.C.; ORG1 and ORG2 are N.O. / All N.C. / All N.O.5 ~ 24
6 Day(s) or more 105-Phase Stepping Motor Standard6060151061150.080.070.03Robot Cable 2 m / Robot Cable One End 2 m / Single End Loose Wire 2 m / 4M / Robot Cable 4 m / Robot Cable One End 4 m / Single End Loose Wire 4 m / Cable for Servo / Cable for Use with Brake / Cable for α Step / Connector Only (without Cable) / NAL Position / ReversedLimit is N.C.; ORG1 and ORG2 are N.O. / All N.C. / All N.O.5 ~ 24
6 Day(s) or more 105-Phase Stepping Motor High Torque / 5-Phase Stepping Motor High Resolution / With 5-Phase Stepping Motor Brake / α-Step Motor / AC Servo Motor6060151061150.080.070.032 m (Standard)L Position / ReversedLimit is N.C.; ORG1 and ORG2 are N.O. / All N.C. / All N.O.5 ~ 24
6 Day(s) or more 105-Phase Stepping Motor High Torque / 5-Phase Stepping Motor High Resolution / With 5-Phase Stepping Motor Brake / α-Step Motor / AC Servo Motor6060151061150.080.070.03Robot Cable 2 m / Robot Cable One End 2 m / Single End Loose Wire 2 m / 4M / Robot Cable 4 m / Robot Cable One End 4 m / Single End Loose Wire 4 m / Cable for Servo / Cable for Use with Brake / Cable for α Step / Connector Only (without Cable) / NAL Position / ReversedLimit is N.C.; ORG1 and ORG2 are N.O. / All N.C. / All N.O.5 ~ 24
6 Day(s) or more 105-Phase Stepping Motor Standard100605010122150.050.050.052 m (Standard)L Position / ReversedLimit is N.C.; ORG1 and ORG2 are N.O. / All N.C. / All N.O.5 ~ 24
6 Day(s) or more 105-Phase Stepping Motor Standard100605010122150.050.050.05Robot Cable 2 m / Robot Cable One End 2 m / Single End Loose Wire 2 m / 4M / Robot Cable 4 m / Robot Cable One End 4 m / Single End Loose Wire 4 m / Cable for Servo / Cable for Use with Brake / Cable for α Step / Connector Only (without Cable) / NAL Position / ReversedLimit is N.C.; ORG1 and ORG2 are N.O. / All N.C. / All N.O.5 ~ 24
6 Day(s) or more 105-Phase Stepping Motor High Torque / 5-Phase Stepping Motor High Resolution / With 5-Phase Stepping Motor Brake / α-Step Motor / AC Servo Motor100605010122150.050.050.052 m (Standard)L Position / ReversedLimit is N.C.; ORG1 and ORG2 are N.O. / All N.C. / All N.O.5 ~ 24
6 Day(s) or more 105-Phase Stepping Motor High Torque / 5-Phase Stepping Motor High Resolution / With 5-Phase Stepping Motor Brake / α-Step Motor / AC Servo Motor100605010122150.050.050.05Robot Cable 2 m / Robot Cable One End 2 m / Single End Loose Wire 2 m / 4M / Robot Cable 4 m / Robot Cable One End 4 m / Single End Loose Wire 4 m / Cable for Servo / Cable for Use with Brake / Cable for α Step / Connector Only (without Cable) / NAL Position / ReversedLimit is N.C.; ORG1 and ORG2 are N.O. / All N.C. / All N.O.5 ~ 24
6 Day(s) or more 105-Phase Stepping Motor Standard7070151061150.030.030.012 m (Standard)L Position / ReversedLimit is N.C.; ORG1 and ORG2 are N.O. / All N.C. / All N.O.5 ~ 24
6 Day(s) or more 105-Phase Stepping Motor Standard7070151061150.030.030.01Robot Cable 2 m / Robot Cable One End 2 m / Single End Loose Wire 2 m / 4M / Robot Cable 4 m / Robot Cable One End 4 m / Single End Loose Wire 4 m / Cable for Servo / Cable for Use with Brake / Cable for α Step / Connector Only (without Cable) / NAL Position / ReversedLimit is N.C.; ORG1 and ORG2 are N.O. / All N.C. / All N.O.5 ~ 24
6 Day(s) or more 105-Phase Stepping Motor High Torque / 5-Phase Stepping Motor High Resolution / With 5-Phase Stepping Motor Brake / α-Step Motor / AC Servo Motor7070151061150.030.030.012 m (Standard)L Position / ReversedLimit is N.C.; ORG1 and ORG2 are N.O. / All N.C. / All N.O.5 ~ 24
6 Day(s) or more 105-Phase Stepping Motor High Torque / 5-Phase Stepping Motor High Resolution / With 5-Phase Stepping Motor Brake / α-Step Motor / AC Servo Motor7070151061150.030.030.01Robot Cable 2 m / Robot Cable One End 2 m / Single End Loose Wire 2 m / 4M / Robot Cable 4 m / Robot Cable One End 4 m / Single End Loose Wire 4 m / Cable for Servo / Cable for Use with Brake / Cable for α Step / Connector Only (without Cable) / NAL Position / ReversedLimit is N.C.; ORG1 and ORG2 are N.O. / All N.C. / All N.O.5 ~ 24
6 Day(s) or more 105-Phase Stepping Motor Standard110705010122150.030.030.032 m (Standard)L Position / ReversedLimit is N.C.; ORG1 and ORG2 are N.O. / All N.C. / All N.O.5 ~ 24
6 Day(s) or more 105-Phase Stepping Motor Standard110705010122150.030.030.03Robot Cable 2 m / Robot Cable One End 2 m / Single End Loose Wire 2 m / 4M / Robot Cable 4 m / Robot Cable One End 4 m / Single End Loose Wire 4 m / Cable for Servo / Cable for Use with Brake / Cable for α Step / Connector Only (without Cable) / NAL Position / ReversedLimit is N.C.; ORG1 and ORG2 are N.O. / All N.C. / All N.O.5 ~ 24
6 Day(s) or more 105-Phase Stepping Motor High Torque / 5-Phase Stepping Motor High Resolution / With 5-Phase Stepping Motor Brake / α-Step Motor / AC Servo Motor110705010122150.030.030.032 m (Standard)L Position / ReversedLimit is N.C.; ORG1 and ORG2 are N.O. / All N.C. / All N.O.5 ~ 24
6 Day(s) or more 105-Phase Stepping Motor High Torque / 5-Phase Stepping Motor High Resolution / With 5-Phase Stepping Motor Brake / α-Step Motor / AC Servo Motor110705010122150.030.030.03Robot Cable 2 m / Robot Cable One End 2 m / Single End Loose Wire 2 m / 4M / Robot Cable 4 m / Robot Cable One End 4 m / Single End Loose Wire 4 m / Cable for Servo / Cable for Use with Brake / Cable for α Step / Connector Only (without Cable) / NAL Position / ReversedLimit is N.C.; ORG1 and ORG2 are N.O. / All N.C. / All N.O.5 ~ 24

Loading...

  1. 1

Basic Information

Types X-Axis Stages Min. Voltage Resolution(µm) 2 Table materials Stainless Steel
Moving Guide Linear Ball Guide Feeding Method Ball screw Thickness H of stage surface(mm) 20
Table surface finishes Electroless Nickel Plating Through transmission Hole No Load Capacity (Range)(N) 50.1~100
Load Capacity(N) 98 Sensor Limit+Home+Near Home

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)