• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Fluid Control Equipment Proportional Control Valve KFPV Series

Fluid Control Equipment Proportional Control Valve KFPV Series

Combine a dedicated controller to regulate the flow rate of air, liquids and other fluids in a single step and achieve high precision control.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
KFPV050-2-[20,​30,​40]-FM-[BR,​S4]-02-[39N,​39] DC24V
KFPV300-2-[40,​60,​80,​100,​120]-[AA,​FM]-S13-[03,​04]-[39N,​39] DC24V
Part NumberVolume DiscountDays to ShipOperating Temperature Range
(°C)
Number of Solenoids Application IP
11 Day(s) or more -10~90Single SolenoidSingle ItemIP65
11 Day(s) or more -10~90Single SolenoidSingle ItemIP65

Loading...

  1. 1

Basic Information

Type Electromagnetic Applicable Fluid Air / Water / Gas Operating Environment Standard
Switching Type 2-Port Normally Closed Driving Type Linear Motion Type

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)