Air-Driven Y-Valve (Double-Acting)

Part Number

Configured Part Number is shown.

Part Number
YU-3300-W63-C-1.0S-F
YU-3300-W63-C-1.0S-F-SWBOX2
YU-3300-W63-C-1.0S-S
YU-3300-W63-C-1.0S-S-SWBOX2
YU-3300-W80B-C-1.5S-F
YU-3300-W80B-C-1.5S-F-SWBOX2
YU-3300-W80B-C-1.5S-S
YU-3300-W80B-C-1.5S-S-SWBOX2
YU-3300-W100-C-2.0S-F
YU-3300-W100-C-2.0S-F-SWBOX2
YU-3300-W100-C-2.0S-S
YU-3300-W100-C-2.0S-S-SWBOX2
YU-3300-W125-C-2.5S-F
YU-3300-W125-C-2.5S-F-SWBOX2
YU-3300-W125-C-2.5S-S
YU-3300-W125-C-2.5S-S-SWBOX2
YU-3300-W160B-C-3.0S-F
YU-3300-W160B-C-3.0S-F-SWBOX2
YU-3300-W160B-C-3.0S-S
YU-3300-W160B-C-3.0S-S-SWBOX2
Part NumberVolume DiscountDays to ShipSeal Material Inner Dia. d
(Ø)
Fitting Type Operating Temperature Range
(°C)
Cylinder Drive Type Cylinder Model Size Material of Gasket
33 Day(s) or more Fluorine Rubber23Ferrule-5~100[Double Acting] Double ActionW631.0SFluorine Rubber
33 Day(s) or more Fluorine Rubber23Ferrule-5~100[Double Acting] With Double Action Switch BoxW631.0SFluorine Rubber
33 Day(s) or more Silicon Rubber23Ferrule-5~100[Double Acting] Double ActionW631.0SSilicone
33 Day(s) or more Silicon Rubber23Ferrule-5~100[Double Acting] With Double Action Switch BoxW631.0SSilicone
33 Day(s) or more Fluorine Rubber35.7Ferrule-5~100[Double Acting] Double ActionW80B1.5SFluorine Rubber
33 Day(s) or more Fluorine Rubber35.7Ferrule-5~100[Double Acting] With Double Action Switch BoxW80B1.5SFluorine Rubber
33 Day(s) or more Silicon Rubber35.7Ferrule-5~100[Double Acting] Double ActionW80B1.5SSilicone
33 Day(s) or more Silicon Rubber35.7Ferrule-5~100[Double Acting] With Double Action Switch BoxW80B1.5SSilicone
33 Day(s) or more Fluorine Rubber47.8Ferrule-5~100[Double Acting] Double ActionW1002.0SFluorine Rubber
33 Day(s) or more Fluorine Rubber47.8Ferrule-5~100[Double Acting] With Double Action Switch BoxW1002.0SFluorine Rubber
33 Day(s) or more Silicon Rubber47.8Ferrule-5~100[Double Acting] Double ActionW1002.0SSilicone
33 Day(s) or more Silicon Rubber47.8Ferrule-5~100[Double Acting] With Double Action Switch BoxW1002.0SSilicone
33 Day(s) or more Fluorine Rubber59.5Ferrule-5~100[Double Acting] Double ActionW1252.5SFluorine Rubber
33 Day(s) or more Fluorine Rubber59.5Ferrule-5~100[Double Acting] With Double Action Switch BoxW1252.5SFluorine Rubber
33 Day(s) or more Silicon Rubber59.5Ferrule-5~100[Double Acting] Double ActionW1252.5SSilicone
33 Day(s) or more Silicon Rubber59.5Ferrule-5~100[Double Acting] With Double Action Switch BoxW1252.5SSilicone
43 Day(s) or more Fluorine Rubber72.3Ferrule-5~100[Double Acting] Double ActionW160B3.0SFluorine Rubber
43 Day(s) or more Fluorine Rubber72.3Ferrule-5~100[Double Acting] With Double Action Switch BoxW160B3.0SFluorine Rubber
43 Day(s) or more Silicon Rubber72.3Ferrule-5~100[Double Acting] Double ActionW160B3.0SSilicone
43 Day(s) or more Silicon Rubber72.3Ferrule-5~100[Double Acting] With Double Action Switch BoxW160B3.0SSilicone

Loading...

  1. 1

Basic Information

Type Y Shaped Applicable Fluid Water Driving Type Air Drive
Max. Pressure(MPa) 0.5 Surface Finish Hair Line (Inner Surface Buffed) Ball Valve Type 2-way
Fitting Direction Straight Type Operational Air Pressure(MPa) 0.4~0.7

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)