Relief Valve (with Auto-Lifter)

Relief Valve (with Auto-Lifter)

This valve opens to release pressure when the preset pressure is reached. Please provide the pressure settings. This product is not subject to laws and regulations.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
LB11NA-C-1.0S-F
LB11NA-C-1.0S-S
LB11NA-C-1.5S-F
LB11NA-C-1.5S-S
LB11NA-C-2.0S-F
LB11NA-C-2.0S-S
LB11NA-C-2.5S-F
LB11NA-C-2.5S-S
LB11NA-C-3.0S-F
LB11NA-C-3.0S-S
LB11NA-C-3.5S-F
LB11NA-C-3.5S-S
LB11NA-C-4.0S-F
LB11NA-C-4.0S-S
LN1NA-C-1.0S-F
LN1NA-C-1.0S-S
LN1NA-C-1.5S-F
LN1NA-C-1.5S-S
LN1NA-C-2.0S-F
LN1NA-C-2.0S-S
LN1NA-C-2.5S-F
LN1NA-C-2.5S-S
LN1NA-C-3.0S-F
LN1NA-C-3.0S-S
LN1NA-C-3.5S-F
LN1NA-C-3.5S-S
LN1NA-C-4.0S-F
LN1NA-C-4.0S-S
Part NumberVolume DiscountDays to ShipSeal Material Inner Dia. d
(Ø)
Fitting Direction Fitting Type Operating Temperature Range
(°C)
Size Material of Gasket Nozzle Format
38 Day(s) or more Fluorine Rubber23N TypeFerrule-5~1001.0SFluorine RubberBottom Type
38 Day(s) or more Silicon Rubber23N TypeFerrule-5~1001.0SFluorine RubberBottom Type
43 Day(s) or more Fluorine Rubber35.7N TypeFerrule-5~1001.5SFluorine RubberBottom Type
43 Day(s) or more Silicon Rubber35.7N TypeFerrule-5~1001.5SFluorine RubberBottom Type
48 Day(s) or more Fluorine Rubber47.8N TypeFerrule-5~1002.0SFluorine RubberBottom Type
48 Day(s) or more Silicon Rubber47.8N TypeFerrule-5~1002.0SFluorine RubberBottom Type
48 Day(s) or more Fluorine Rubber59.5N TypeFerrule-5~1002.5SFluorine RubberBottom Type
48 Day(s) or more Silicon Rubber59.5N TypeFerrule-5~1002.5SFluorine RubberBottom Type
48 Day(s) or more Fluorine Rubber72.3N TypeFerrule-5~1003.0SFluorine RubberBottom Type
48 Day(s) or more Silicon Rubber72.3N TypeFerrule-5~1003.0SFluorine RubberBottom Type
48 Day(s) or more Fluorine Rubber85.1N TypeFerrule-5~1003.5SFluorine RubberBottom Type
48 Day(s) or more Silicon Rubber85.1N TypeFerrule-5~1003.5SFluorine RubberBottom Type
48 Day(s) or more Fluorine Rubber97.6N TypeFerrule-5~1004.0SFluorine RubberBottom Type
48 Day(s) or more Silicon Rubber97.6N TypeFerrule-5~1004.0SFluorine RubberBottom Type
33 Day(s) or more Fluorine Rubber23L-ShapedFerrule-5~1001.0SFluorine RubberNozzle Type
33 Day(s) or more Silicon Rubber23L-ShapedFerrule-5~1001.0SSiliconeNozzle Type
38 Day(s) or more Fluorine Rubber35.7L-ShapedFerrule-5~1001.5SFluorine RubberNozzle Type
38 Day(s) or more Silicon Rubber35.7L-ShapedFerrule-5~1001.5SSiliconeNozzle Type
43 Day(s) or more Fluorine Rubber47.8L-ShapedFerrule-5~1002.0SFluorine RubberNozzle Type
43 Day(s) or more Silicon Rubber47.8L-ShapedFerrule-5~1002.0SSiliconeNozzle Type
43 Day(s) or more Fluorine Rubber59.5L-ShapedFerrule-5~1002.5SFluorine RubberNozzle Type
43 Day(s) or more Silicon Rubber59.5L-ShapedFerrule-5~1002.5SSiliconeNozzle Type
43 Day(s) or more Fluorine Rubber72.3L-ShapedFerrule-5~1003.0SFluorine RubberNozzle Type
43 Day(s) or more Silicon Rubber72.3L-ShapedFerrule-5~1003.0SSiliconeNozzle Type
43 Day(s) or more Fluorine Rubber85.1L-ShapedFerrule-5~1003.5SFluorine RubberNozzle Type
43 Day(s) or more Silicon Rubber85.1L-ShapedFerrule-5~1003.5SSiliconeNozzle Type
43 Day(s) or more Fluorine Rubber97.6L-ShapedFerrule-5~1004.0SFluorine RubberNozzle Type
43 Day(s) or more Silicon Rubber97.6L-ShapedFerrule-5~1004.0SSiliconeNozzle Type

Loading...

  1. 1

Basic Information

Type Relief Applicable Fluid Water Driving Type Others
Max. Pressure(MPa) 0.8 Surface Finish Hair Line (Inner Surface Buffed) Ball Valve Type 2-way
Operational Air Pressure(MPa) 0.4~0.5 Valve Type Normal-oriented Valve Option With Auto-Lifter

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)