Eccentric Check Valve (with Drain Nozzle)

Eccentric Check Valve (with Drain Nozzle)

Cracking pressure: 0.01 MPa. Maximum operating pressure: 0.5 MPa. Standard packing is fluorine rubber. Check valve.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
HNV-C-1.0S-F
HNV-C-1.0S-S
HNV-C-1.5S-F
HNV-C-1.5S-S
HNV-C-2.0S-F
HNV-C-2.0S-S
HNV-C-2.5S-F
HNV-C-2.5S-S
HNV-C-3.0S-F
HNV-C-3.0S-S
Part NumberVolume DiscountDays to ShipSeal Material Inner Dia. d
(Ø)
Fitting Type Operating Temperature Range
(°C)
Size Material of Gasket
38 Day(s) or more Fluorine Rubber23Ferrule-5~1001.0SFluorine Rubber
38 Day(s) or more Silicon Rubber23Ferrule-5~1001.0SSilicone
38 Day(s) or more Fluorine Rubber35.7Ferrule-5~1001.5SFluorine Rubber
38 Day(s) or more Silicon Rubber35.7Ferrule-5~1001.5SSilicone
38 Day(s) or more Fluorine Rubber47.8Ferrule-5~1002.0SFluorine Rubber
38 Day(s) or more Silicon Rubber47.8Ferrule-5~1002.0SSilicone
38 Day(s) or more Fluorine Rubber59.5Ferrule-5~1002.5SFluorine Rubber
38 Day(s) or more Silicon Rubber59.5Ferrule-5~1002.5SSilicone
38 Day(s) or more Fluorine Rubber72.3Ferrule-5~1003.0SFluorine Rubber
38 Day(s) or more Silicon Rubber72.3Ferrule-5~1003.0SSilicone

Loading...

  1. 1

Basic Information

Type Chuck Applicable Fluid Water Driving Type Others
Max. Pressure(MPa) 0.5 Surface Finish Hair Line (Inner Surface Buffed) Ball Valve Type 3-way
Fitting Direction Straight Type Operational Air Pressure(MPa) None

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)