Air Drive, Tank Valve (Single-Action)

Air Drive, Tank Valve (Single-Action)

Valve structured to minimize liquid pooling when installed at the bottom of the tank.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
FT1R-3100-S63-C-1.0S-F
FT1R-3100-S63-C-1.0S-F-SWBOX2
FT1R-3100-S63-C-1.0S-S
FT1R-3100-S63-C-1.0S-S-SWBOX2
FT1R-3100-S63-C-1.5S-F
FT1R-3100-S63-C-1.5S-F-SWBOX2
FT1R-3100-S63-C-1.5S-S
FT1R-3100-S63-C-1.5S-S-SWBOX2
FT1R-3100-S100B-C-2.0S-F
FT1R-3100-S100B-C-2.0S-F-SWBOX2
FT1R-3100-S100B-C-2.0S-S
FT1R-3100-S100B-C-2.0S-S-SWBOX2
FT1R-3100-S100B-C-2.5S-F
FT1R-3100-S100B-C-2.5S-F-SWBOX2
FT1R-3100-S100B-C-2.5S-S
FT1R-3100-S100B-C-2.5S-S-SWBOX2
FT1R-3100-S125-C-3.0S-F
FT1R-3100-S125-C-3.0S-F-SWBOX2
FT1R-3100-S125-C-3.0S-S
FT1R-3100-S125-C-3.0S-S-SWBOX2
FT1R-3100-S125-C-3.5S-F
FT1R-3100-S125-C-3.5S-F-SWBOX2
FT1R-3100-S125-C-3.5S-S
FT1R-3100-S125-C-3.5S-S-SWBOX2
FT1R-3100-S200B-C-4.0S-F
FT1R-3100-S200B-C-4.0S-F-SWBOX2
FT1R-3100-S200B-C-4.0S-S
FT1R-3100-S200B-C-4.0S-S-SWBOX2
WT1R-3100-S63-C-1.0S-F
WT1R-3100-S63-C-1.0S-F-SWBOX2
WT1R-3100-S63-C-1.0S-S
WT1R-3100-S63-C-1.0S-S-SWBOX2
WT1R-3100-S63-C-1.5S-F
WT1R-3100-S63-C-1.5S-F-SWBOX2
WT1R-3100-S63-C-1.5S-S
WT1R-3100-S63-C-1.5S-S-SWBOX2
WT1R-3100-S100B-C-2.0S-F
WT1R-3100-S100B-C-2.0S-F-SWBOX2
WT1R-3100-S100B-C-2.0S-S
WT1R-3100-S100B-C-2.0S-S-SWBOX2
WT1R-3100-S100B-C-2.5S-F
WT1R-3100-S100B-C-2.5S-F-SWBOX2
WT1R-3100-S100B-C-2.5S-S
WT1R-3100-S100B-C-2.5S-S-SWBOX2
WT1R-3100-S125-C-3.0S-F
WT1R-3100-S125-C-3.0S-F-SWBOX2
WT1R-3100-S125-C-3.0S-S
WT1R-3100-S125-C-3.0S-S-SWBOX2
WT1R-3100-S125-C-3.5S-F
WT1R-3100-S125-C-3.5S-F-SWBOX2
WT1R-3100-S125-C-3.5S-S
WT1R-3100-S125-C-3.5S-S-SWBOX2
WT1R-3100-S200B-C-4.0S-F
WT1R-3100-S200B-C-4.0S-F-SWBOX2
WT1R-3100-S200B-C-4.0S-S
WT1R-3100-S200B-C-4.0S-S-SWBOX2
Part NumberVolume DiscountDays to ShipSeal Material Inner Dia. d
(Ø)
Fitting Type Operating Temperature Range
(°C)
Cylinder Drive Type Cylinder Model Size Mounting Method
33 Day(s) or more Fluorine Rubber23Ferrule-5~100[Single Acting] Single OperationalS631.0SFerrule
33 Day(s) or more Fluorine Rubber23Ferrule-5~100[Single Acting] With Single Operational Switch BoxS631.0SFerrule
33 Day(s) or more Silicon Rubber23Ferrule-5~100[Single Acting] Single OperationalS631.0SFerrule
33 Day(s) or more Silicon Rubber23Ferrule-5~100[Single Acting] With Single Operational Switch BoxS631.0SFerrule
33 Day(s) or more Fluorine Rubber35.7Ferrule-5~100[Single Acting] Single OperationalS631.5SFerrule
33 Day(s) or more Fluorine Rubber35.7Ferrule-5~100[Single Acting] With Single Operational Switch BoxS631.5SFerrule
33 Day(s) or more Silicon Rubber35.7Ferrule-5~100[Single Acting] Single OperationalS631.5SFerrule
33 Day(s) or more Silicon Rubber35.7Ferrule-5~100[Single Acting] With Single Operational Switch BoxS631.5SFerrule
43 Day(s) or more Fluorine Rubber47.8Ferrule-5~100[Single Acting] Single OperationalS100B2.0SFerrule
43 Day(s) or more Fluorine Rubber47.8Ferrule-5~100[Single Acting] With Single Operational Switch BoxS100B2.0SFerrule
43 Day(s) or more Silicon Rubber47.8Ferrule-5~100[Single Acting] Single OperationalS100B2.0SFerrule
43 Day(s) or more Silicon Rubber47.8Ferrule-5~100[Single Acting] With Single Operational Switch BoxS100B2.0SFerrule
43 Day(s) or more Fluorine Rubber59.5Ferrule-5~100[Single Acting] Single OperationalS100B2.5SFerrule
43 Day(s) or more Fluorine Rubber59.5Ferrule-5~100[Single Acting] With Single Operational Switch BoxS100B2.5SFerrule
43 Day(s) or more Silicon Rubber59.5Ferrule-5~100[Single Acting] Single OperationalS100B2.5SFerrule
43 Day(s) or more Silicon Rubber59.5Ferrule-5~100[Single Acting] With Single Operational Switch BoxS100B2.5SFerrule
43 Day(s) or more Fluorine Rubber72.3Ferrule-5~100[Single Acting] Single OperationalS1253.0SFerrule
43 Day(s) or more Fluorine Rubber72.3Ferrule-5~100[Single Acting] With Single Operational Switch BoxS1253.0SFerrule
43 Day(s) or more Silicon Rubber72.3Ferrule-5~100[Single Acting] Single OperationalS1253.0SFerrule
43 Day(s) or more Silicon Rubber72.3Ferrule-5~100[Single Acting] With Single Operational Switch BoxS1253.0SFerrule
43 Day(s) or more Fluorine Rubber85.1Ferrule-5~100[Single Acting] Single OperationalS1253.5SFerrule
43 Day(s) or more Fluorine Rubber85.1Ferrule-5~100[Single Acting] With Single Operational Switch BoxS1253.5SFerrule
43 Day(s) or more Silicon Rubber85.1Ferrule-5~100[Single Acting] Single OperationalS1253.5SFerrule
43 Day(s) or more Silicon Rubber85.1Ferrule-5~100[Single Acting] With Single Operational Switch BoxS1253.5SFerrule
43 Day(s) or more Fluorine Rubber97.6Ferrule-5~100[Single Acting] Single OperationalS200B4.0SFerrule
43 Day(s) or more Fluorine Rubber97.6Ferrule-5~100[Single Acting] With Single Operational Switch BoxS200B4.0SFerrule
43 Day(s) or more Silicon Rubber97.6Ferrule-5~100[Single Acting] Single OperationalS200B4.0SFerrule
43 Day(s) or more Silicon Rubber97.6Ferrule-5~100[Single Acting] With Single Operational Switch BoxS200B4.0SFerrule
33 Day(s) or more Fluorine Rubber23Ferrule-5~100[Single Acting] Single OperationalS631.0SFlange
33 Day(s) or more Fluorine Rubber23Ferrule-5~100[Single Acting] With Single Operational Switch BoxS631.0SFlange
33 Day(s) or more Silicon Rubber23Ferrule-5~100[Single Acting] Single OperationalS631.0SFlange
33 Day(s) or more Silicon Rubber23Ferrule-5~100[Single Acting] With Single Operational Switch BoxS631.0SFlange
33 Day(s) or more Fluorine Rubber35.7Ferrule-5~100[Single Acting] Single OperationalS631.5SFlange
33 Day(s) or more Fluorine Rubber35.7Ferrule-5~100[Single Acting] With Single Operational Switch BoxS631.5SFlange
52 Day(s) or more Silicon Rubber35.7Ferrule-5~100[Single Acting] Single OperationalS631.5SFlange
33 Day(s) or more Silicon Rubber35.7Ferrule-5~100[Single Acting] With Single Operational Switch BoxS631.5SFlange
43 Day(s) or more Fluorine Rubber47.8Ferrule-5~100[Single Acting] Single OperationalS100B2.0SFlange
43 Day(s) or more Fluorine Rubber47.8Ferrule-5~100[Single Acting] With Single Operational Switch BoxS100B2.0SFlange
43 Day(s) or more Silicon Rubber47.8Ferrule-5~100[Single Acting] Single OperationalS100B2.0SFlange
43 Day(s) or more Silicon Rubber47.8Ferrule-5~100[Single Acting] With Single Operational Switch BoxS100B2.0SFlange
43 Day(s) or more Fluorine Rubber59.5Ferrule-5~100[Single Acting] Single OperationalS100B2.5SFlange
43 Day(s) or more Fluorine Rubber59.5Ferrule-5~100[Single Acting] With Single Operational Switch BoxS100B2.5SFlange
43 Day(s) or more Silicon Rubber59.5Ferrule-5~100[Single Acting] Single OperationalS100B2.5SFlange
43 Day(s) or more Silicon Rubber59.5Ferrule-5~100[Single Acting] With Single Operational Switch BoxS100B2.5SFlange
43 Day(s) or more Fluorine Rubber72.3Ferrule-5~100[Single Acting] Single OperationalS1253.0SFlange
43 Day(s) or more Fluorine Rubber72.3Ferrule-5~100[Single Acting] With Single Operational Switch BoxS1253.0SFlange
43 Day(s) or more Silicon Rubber72.3Ferrule-5~100[Single Acting] Single OperationalS1253.0SFlange
43 Day(s) or more Silicon Rubber72.3Ferrule-5~100[Single Acting] With Single Operational Switch BoxS1253.0SFlange
43 Day(s) or more Fluorine Rubber85.1Ferrule-5~100[Single Acting] Single OperationalS1253.5SFlange
43 Day(s) or more Fluorine Rubber85.1Ferrule-5~100[Single Acting] With Single Operational Switch BoxS1253.5SFlange
43 Day(s) or more Silicon Rubber85.1Ferrule-5~100[Single Acting] Single OperationalS1253.5SFlange
43 Day(s) or more Silicon Rubber85.1Ferrule-5~100[Single Acting] With Single Operational Switch BoxS1253.5SFlange
43 Day(s) or more Fluorine Rubber97.6Ferrule-5~100[Single Acting] Single OperationalS200B4.0SFlange
43 Day(s) or more Fluorine Rubber97.6Ferrule-5~100[Single Acting] With Single Operational Switch BoxS200B4.0SFlange
43 Day(s) or more Silicon Rubber97.6Ferrule-5~100[Single Acting] Single OperationalS200B4.0SFlange
43 Day(s) or more Silicon Rubber97.6Ferrule-5~100[Single Acting] With Single Operational Switch BoxS200B4.0SFlange

Loading...

  1. 1

Basic Information

Type Tanks Applicable Fluid Water Driving Type Air Drive
Max. Pressure(MPa) 0.3 Surface Finish Hair Line (Inner Surface Buffed) Ball Valve Type 2-way
Fitting Direction Tank Bottom Operational Air Pressure(MPa) 0.4~0.7

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)