Check Valve (with Drain Nozzle)

Check Valve (with Drain Nozzle)

Cracking pressure: 0.01 MPa. Maximum operating pressure: 0.5 MPa. Standard packing is fluorine rubber. Check valve.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
DNV-C-1.0S-F
DNV-C-1.0S-S
DNV-C-1.5S-F
DNV-C-1.5S-S
DNV-C-2.0S-F
DNV-C-2.0S-S
DNV-C-2.5S-F
DNV-C-2.5S-S
DNV-C-3.0S-F
DNV-C-3.0S-S
DNV-C-3.5S-F
DNV-C-3.5S-S
DNV-C-4.0S-F
DNV-C-4.0S-S
DNV-C-4.5S-F
DNV-C-4.5S-S
DNV-C-5.5S-F
DNV-C-5.5S-S
DNV-C-6.5S-F
DNV-C-6.5S-S
Part NumberVolume DiscountDays to ShipSeal Material Inner Dia. d
(Ø)
Fitting Type Operating Temperature Range
(°C)
Size Material of Gasket
23 Day(s) or more Fluorine Rubber23Ferrule-5~1001.0SFluorine Rubber
23 Day(s) or more Silicon Rubber23Ferrule-5~1001.0SSilicone
23 Day(s) or more Fluorine Rubber35.7Ferrule-5~1001.5SFluorine Rubber
23 Day(s) or more Silicon Rubber35.7Ferrule-5~1001.5SSilicone
28 Day(s) or more Fluorine Rubber47.8Ferrule-5~1002.0SFluorine Rubber
28 Day(s) or more Silicon Rubber47.8Ferrule-5~1002.0SSilicone
33 Day(s) or more Fluorine Rubber59.5Ferrule-5~1002.5SFluorine Rubber
33 Day(s) or more Silicon Rubber59.5Ferrule-5~1002.5SSilicone
33 Day(s) or more Fluorine Rubber72.3Ferrule-5~1003.0SFluorine Rubber
33 Day(s) or more Silicon Rubber72.3Ferrule-5~1003.0SSilicone
33 Day(s) or more Fluorine Rubber85.1Ferrule-5~1003.5SFluorine Rubber
33 Day(s) or more Silicon Rubber85.1Ferrule-5~1003.5SSilicone
33 Day(s) or more Fluorine Rubber97.6Ferrule-5~1004.0SFluorine Rubber
33 Day(s) or more Silicon Rubber97.6Ferrule-5~1004.0SSilicone
48 Day(s) or more Fluorine Rubber108.3Ferrule-5~1004.5SFluorine Rubber
48 Day(s) or more Silicon Rubber108.3Ferrule-5~1004.5SSilicone
63 Day(s) or more Fluorine Rubber133.8Ferrule-5~1005.5SFluorine Rubber
63 Day(s) or more Silicon Rubber133.8Ferrule-5~1005.5SSilicone
63 Day(s) or more Fluorine Rubber159.2Ferrule-5~1006.5SFluorine Rubber
63 Day(s) or more Silicon Rubber159.2Ferrule-5~1006.5SSilicone

Loading...

  1. 1

Basic Information

Type Chuck Applicable Fluid Water Driving Type Others
Max. Pressure(MPa) 0.5 Surface Finish Hair Line (Inner Surface Buffed) Ball Valve Type 3-way
Fitting Direction Straight Type Operational Air Pressure(MPa) None

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)