Small-Caliber Air-Drive 2-Way Ball Valve (Single Action)

Small-Caliber Air-Drive 2-Way Ball Valve (Single Action)

The BV type ball valve is designed to support 2-way or 3-way flow channel switching. The body of the valve and nozzle are divided in three, allowing for easy disassembly and inspection.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
2BV-PS-C-8A-P
2BV-PS-C-8A-P-SWBOX2
2BV-PS-C-10A-P
2BV-PS-C-10A-P-SWBOX2
2BV-PS-C-15A-P
2BV-PS-C-15A-P-SWBOX2
3BV-PS-C-8A-P-SWBOX2
3BV-PS-C-10A-P-SWBOX2
3BV-PS-C-15A-P-SWBOX2
Part NumberVolume DiscountDays to ShipInner Dia. d
(Ø)
Ball Valve Type Fitting Direction Fitting Type Ball Valve, Switch Box Type Operating Temperature Range
(°C)
Cylinder Drive Type Size
33 Day(s) or more 10.5[2-Direction] Small Caliber Two-WayStraight TypeFerrule-0~95[Single Acting] Single Operational8A
33 Day(s) or more 10.5[2-Direction] Small Caliber Two-WayStraight TypeFerruleProximity switch with 2 points0~95[Single Acting] With Single Operational Switch Box8A
33 Day(s) or more 14[2-Direction] Small Caliber Two-WayStraight TypeFerrule-0~95[Single Acting] Single Operational10A
33 Day(s) or more 14[2-Direction] Small Caliber Two-WayStraight TypeFerruleProximity switch with 2 points0~95[Single Acting] With Single Operational Switch Box10A
33 Day(s) or more 17.5[2-Direction] Small Caliber Two-WayStraight TypeFerrule-0~95[Single Acting] Single Operational15A
33 Day(s) or more 17.5[2-Direction] Small Caliber Two-WayStraight TypeFerruleProximity switch with 2 points0~95[Single Acting] With Single Operational Switch Box15A
33 Day(s) or more 10.5[3-Way] Small Diameter Three-Way3-wayFerruleProximity switch with 2 points0~95[Single Acting] With Single Operational Switch Box8A
33 Day(s) or more 14[3-Way] Small Diameter Three-Way3-wayFerruleProximity switch with 2 points0~95[Single Acting] With Single Operational Switch Box10A
43 Day(s) or more 17.5[3-Way] Small Diameter Three-Way3-wayFerruleProximity switch with 2 points0~95[Single Acting] With Single Operational Switch Box15A

Loading...

  1. 1

Basic Information

Type Ball Applicable Fluid Water Driving Type Air Drive
Seal Material PTFE Max. Pressure(MPa) 0.7 Surface Finish Hair Line (Inner Surface Buffed)
Operational Air Pressure(MPa) 0.4~0.7

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)