Manual Y-Shaped Valve

Manual Y-Shaped Valve

This valve has a Y-shaped housing that allows piping connections to be installed straight. *The CAD data for this series is being revised. This will be made available as soon as modifications are complete.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
YU-3000-C-1.0S-F
YU-3000-C-1.0S-S
YU-3000-C-1.5S-F
YU-3000-C-1.5S-S
YU-3000-C-2.0S-F
YU-3000-C-2.0S-S
YU-3000-C-2.5S-F
YU-3000-C-2.5S-S
YU-3000-C-3.0S-F
YU-3000-C-3.0S-S
Part NumberVolume DiscountDays to ShipSeal Material Inner Dia. d
(Ø)
Fitting Type Operating Temperature Range
(°C)
Size Material of Gasket
32 Day(s) or more Fluorine Rubber23Ferrule-5~1001.0SFluorine Rubber
32 Day(s) or more Silicon Rubber23Ferrule-5~1001.0SSilicone
32 Day(s) or more Fluorine Rubber35.7Ferrule-5~1001.5SFluorine Rubber
32 Day(s) or more Silicon Rubber35.7Ferrule-5~1001.5SSilicone
32 Day(s) or more Fluorine Rubber47.8Ferrule-5~1002.0SFluorine Rubber
32 Day(s) or more Silicon Rubber47.8Ferrule-5~1002.0SSilicone
32 Day(s) or more Fluorine Rubber59.5Ferrule-5~1002.5SFluorine Rubber
32 Day(s) or more Silicon Rubber59.5Ferrule-5~1002.5SSilicone
42 Day(s) or more Fluorine Rubber72.3Ferrule-5~1003.0SFluorine Rubber
42 Day(s) or more Silicon Rubber72.3Ferrule-5~1003.0SSilicone

Loading...

  1. 1

Basic Information

Type Y Shaped Applicable Fluid Water Driving Type Manual
Max. Pressure(MPa) 1 Surface Finish Hair Line (Inner Surface Buffed) Ball Valve Type 2-way
Fitting Direction Straight Type Handle Material Resin Ball + Stainless steel Operational Air Pressure(MPa) None

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)