2-Way Cock (Lift Type)

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
CF2-C-1.0S-N
CF2-C-1.5S-N
CF2-C-2.0S-N
Part NumberVolume DiscountDays to ShipInner Dia. d
(Ø)
Fitting Type Operating Temperature Range
(°C)
Size
42 Day(s) or more 23Ferrule0~801.0S
42 Day(s) or more 35.7Ferrule0~801.5S
42 Day(s) or more 47.8Ferrule0~802.0S

Loading...

  1. 1

Basic Information

Type Cock Applicable Fluid Water Driving Type Manual
Max. Pressure(MPa) 0.3 Surface Finish Innter and Outer Surface Buff Polishing Ball Valve Type 2-way
Fitting Direction Straight Type Handle Material Stainless Steel Operational Air Pressure(MPa) None
Material of Gasket NBR

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)