Air-Driven Three-Direction Ball Valve (Double-Acting)

Air-Driven Three-Direction Ball Valve (Double-Acting)

Supports switching suitable for various flow types. *CAD data for this series is being revised and will be available as soon as modifications are complete.

[Features]
· Lightweight compact valve provided with an air cylinder (can be used without lubricant) made of aluminum alloy.
· Single actuator rotates to the left via compressed air and rotates to the right via internal springs.
· Double actuation enables compressed air to provide rotation to the right and left, enabling flow switching.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
BN3-PW-C-1.0S-E-SWBOX2
BN3-PW-C-1.0S-F
BN3-PW-C-1.0S-F-SWBOX2
BN3-PW-C-1.0S-N
BN3-PW-C-1.0S-N-SWBOX2
BN3-PW-C-1.0S-S
BN3-PW-C-1.0S-S-SWBOX2
BN3-PW-C-1.5S-E-SWBOX2
BN3-PW-C-1.5S-F
BN3-PW-C-1.5S-F-SWBOX2
BN3-PW-C-1.5S-N
BN3-PW-C-1.5S-N-SWBOX2
BN3-PW-C-1.5S-S
BN3-PW-C-1.5S-S-SWBOX2
BN3-PW-C-2.0S-E-SWBOX2
BN3-PW-C-2.0S-F
BN3-PW-C-2.0S-F-SWBOX2
BN3-PW-C-2.0S-N
BN3-PW-C-2.0S-N-SWBOX2
BN3-PW-C-2.0S-S
BN3-PW-C-2.0S-S-SWBOX2
BN3-PW-C-2.5S-E-SWBOX2
BN3-PW-C-2.5S-F
BN3-PW-C-2.5S-F-SWBOX2
BN3-PW-C-2.5S-N
BN3-PW-C-2.5S-N-SWBOX2
BN3-PW-C-2.5S-S
BN3-PW-C-2.5S-S-SWBOX2
BN3-PW-C-3.0S-E-SWBOX2
BN3-PW-C-3.0S-F
BN3-PW-C-3.0S-F-SWBOX2
BN3-PW-C-3.0S-N
BN3-PW-C-3.0S-N-SWBOX2
BN3-PW-C-3.0S-S
BN3-PW-C-3.0S-S-SWBOX2
BN3-PW-C-3.5S-E-SWBOX2
BN3-PW-C-3.5S-F
BN3-PW-C-3.5S-F-SWBOX2
BN3-PW-C-3.5S-N
BN3-PW-C-3.5S-N-SWBOX2
BN3-PW-C-3.5S-S
BN3-PW-C-3.5S-S-SWBOX2
BN3-PW-C-4.0S-E-SWBOX2
BN3-PW-C-4.0S-F
BN3-PW-C-4.0S-F-SWBOX2
BN3-PW-C-4.0S-N
BN3-PW-C-4.0S-N-SWBOX2
BN3-PW-C-4.0S-S
BN3-PW-C-4.0S-S-SWBOX2
Part NumberVolume DiscountDays to ShipApplicable Fluid Inner Dia. d
(Ø)
Fitting Type Ball Valve, Switch Box Type Operating Temperature Range
(°C)
Cylinder Drive Type Size Material of Gasket
Quote Water23FerruleProximity switch with 2 points-5~95[Double Acting] With Double Action Switch Box1.0SEPDM
Quote Water23Ferrule--5~95[Double Acting] Double Action1.0SFluorine Rubber
Quote Water23FerruleProximity switch with 2 points-5~95[Double Acting] With Double Action Switch Box1.0SFluorine Rubber
Quote Oil23Ferrule--5~95[Double Acting] Double Action1.0SNBR
Quote Oil23FerruleProximity switch with 2 points-5~95[Double Acting] With Double Action Switch Box1.0SNBR
Quote Water23Ferrule--5~95[Double Acting] Double Action1.0SSilicon Rubber
Quote Water23FerruleProximity switch with 2 points-5~95[Double Acting] With Double Action Switch Box1.0SSilicon Rubber
Quote Water35.7FerruleProximity switch with 2 points-5~95[Double Acting] With Double Action Switch Box1.5SEPDM
Quote Water35.7Ferrule--5~95[Double Acting] Double Action1.5SFluorine Rubber
Quote Water35.7FerruleProximity switch with 2 points-5~95[Double Acting] With Double Action Switch Box1.5SFluorine Rubber
Quote Oil35.7Ferrule--5~95[Double Acting] Double Action1.5SNBR
Quote Oil35.7FerruleProximity switch with 2 points-5~95[Double Acting] With Double Action Switch Box1.5SNBR
Quote Water35.7Ferrule--5~95[Double Acting] Double Action1.5SSilicon Rubber
Quote Water35.7FerruleProximity switch with 2 points-5~95[Double Acting] With Double Action Switch Box1.5SSilicon Rubber
Quote Water47.8FerruleProximity switch with 2 points-5~95[Double Acting] With Double Action Switch Box2.0SEPDM
Quote Water47.8Ferrule--5~95[Double Acting] Double Action2.0SFluorine Rubber
Quote Water47.8FerruleProximity switch with 2 points-5~95[Double Acting] With Double Action Switch Box2.0SFluorine Rubber
Quote Oil47.8Ferrule--5~95[Double Acting] Double Action2.0SNBR
Quote Oil47.8FerruleProximity switch with 2 points-5~95[Double Acting] With Double Action Switch Box2.0SNBR
Quote Water47.8Ferrule--5~95[Double Acting] Double Action2.0SSilicon Rubber
Quote Water47.8FerruleProximity switch with 2 points-5~95[Double Acting] With Double Action Switch Box2.0SSilicon Rubber
Quote Water59.5FerruleProximity switch with 2 points-5~95[Double Acting] With Double Action Switch Box2.5SEPDM
Quote Water59.5Ferrule--5~95[Double Acting] Double Action2.5SFluorine Rubber
Quote Water59.5FerruleProximity switch with 2 points-5~95[Double Acting] With Double Action Switch Box2.5SFluorine Rubber
Quote Oil59.5Ferrule--5~95[Double Acting] Double Action2.5SNBR
Quote Oil59.5FerruleProximity switch with 2 points-5~95[Double Acting] With Double Action Switch Box2.5SNBR
Quote Water59.5Ferrule--5~95[Double Acting] Double Action2.5SSilicon Rubber
Quote Water59.5FerruleProximity switch with 2 points-5~95[Double Acting] With Double Action Switch Box2.5SSilicon Rubber
Quote Water72.3FerruleProximity switch with 2 points-5~95[Double Acting] With Double Action Switch Box3.0SEPDM
Quote Water72.3Ferrule--5~95[Double Acting] Double Action3.0SFluorine Rubber
Quote Water72.3FerruleProximity switch with 2 points-5~95[Double Acting] With Double Action Switch Box3.0SFluorine Rubber
Quote Oil72.3Ferrule--5~95[Double Acting] Double Action3.0SNBR
Quote Oil72.3FerruleProximity switch with 2 points-5~95[Double Acting] With Double Action Switch Box3.0SNBR
Quote Water72.3Ferrule--5~95[Double Acting] Double Action3.0SSilicon Rubber
Quote Water72.3FerruleProximity switch with 2 points-5~95[Double Acting] With Double Action Switch Box3.0SSilicon Rubber
Quote Water85.1FerruleProximity switch with 2 points-5~95[Double Acting] With Double Action Switch Box3.5SEPDM
Quote Water85.1Ferrule--5~95[Double Acting] Double Action3.5SFluorine Rubber
Quote Water85.1FerruleProximity switch with 2 points-5~95[Double Acting] With Double Action Switch Box3.5SFluorine Rubber
Quote Oil85.1Ferrule--5~95[Double Acting] Double Action3.5SNBR
Quote Oil85.1FerruleProximity switch with 2 points-5~95[Double Acting] With Double Action Switch Box3.5SNBR
Quote Water85.1Ferrule--5~95[Double Acting] Double Action3.5SSilicon Rubber
Quote Water85.1FerruleProximity switch with 2 points-5~95[Double Acting] With Double Action Switch Box3.5SSilicon Rubber
Quote Water97.6FerruleProximity switch with 2 points-5~95[Double Acting] With Double Action Switch Box4.0SEPDM
Quote Water97.6Ferrule--5~95[Double Acting] Double Action4.0SFluorine Rubber
Quote Water97.6FerruleProximity switch with 2 points-5~95[Double Acting] With Double Action Switch Box4.0SFluorine Rubber
Quote Oil97.6Ferrule--5~95[Double Acting] Double Action4.0SNBR
Quote Oil97.6FerruleProximity switch with 2 points-5~95[Double Acting] With Double Action Switch Box4.0SNBR
Quote Water97.6Ferrule--5~95[Double Acting] Double Action4.0SSilicon Rubber
Quote Water97.6FerruleProximity switch with 2 points-5~95[Double Acting] With Double Action Switch Box4.0SSilicon Rubber

Loading...

  1. 1

Basic Information

Type Ball Driving Type Air Drive Seal Material PTFE
Max. Pressure(MPa) 0.7 Surface Finish Innter and Outer Surface Buff Polishing Ball Valve Type 3-way
Fitting Direction 3-way Operational Air Pressure(MPa) 0.4~0.7

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)