Air Drive (Double-Action) Type, Butterfly Valve

Part Number

Configured Part Number is shown.

Part Number
RB-PW-C-1.0S-F
RB-PW-C-1.0S-F-SWBOX2
RB-PW-C-1.5S-F
RB-PW-C-1.5S-F-SWBOX2
RB-PW-C-2.0S-F
RB-PW-C-2.0S-F-SWBOX2
RB-PW-C-2.5S-F
RB-PW-C-2.5S-F-SWBOX2
RB-PW-C-3.0S-F
RB-PW-C-3.0S-F-SWBOX2
RB-PW-C-4.0S-F
RB-PW-C-4.0S-F-SWBOX2
Part NumberVolume DiscountDays to ShipInner Dia. d
(Ø)
Fitting Type Butterfly Valve, Switch Box Type Operating Temperature Range
(°C)
Cylinder Drive Type Size
23 Day(s) or more 23Ferrule--5~95[Double Acting] Double Action1.0S
23 Day(s) or more 23FerruleProximity switch with 2 points-5~95[Double Acting] With Double Action Switch Box1.0S
23 Day(s) or more 35.7Ferrule--5~95[Double Acting] Double Action1.5S
23 Day(s) or more 35.7FerruleProximity switch with 2 points-5~95[Double Acting] With Double Action Switch Box1.5S
23 Day(s) or more 47.8Ferrule--5~95[Double Acting] Double Action2.0S
23 Day(s) or more 47.8FerruleProximity switch with 2 points-5~95[Double Acting] With Double Action Switch Box2.0S
23 Day(s) or more 59.5Ferrule--5~95[Double Acting] Double Action2.5S
23 Day(s) or more 59.5FerruleProximity switch with 2 points-5~95[Double Acting] With Double Action Switch Box2.5S
23 Day(s) or more 72.3Ferrule--5~95[Double Acting] Double Action3.0S
23 Day(s) or more 72.3FerruleProximity switch with 2 points-5~95[Double Acting] With Double Action Switch Box3.0S
23 Day(s) or more 97.6Ferrule--5~95[Double Acting] Double Action4.0S
23 Day(s) or more 97.6FerruleProximity switch with 2 points-5~95[Double Acting] With Double Action Switch Box4.0S

Loading...

  1. 1

Basic Information

Type Butterfly Applicable Fluid Water Driving Type Air Drive
Seal Material Fluorine Rubber Max. Pressure(MPa) 0.7 Surface Finish Shot
Ball Valve Type 2-way Fitting Direction Straight Type Butterfly Valve Type Double Action
Operational Air Pressure(MPa) 0.4~0.7 Material of Gasket Fluorine Rubber

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)