Small Caliber Air-Driven 3-Way Ball Valve (Double Action) (Part Numbers)

Small Caliber Air-Driven 3-Way Ball Valve (Double Action)

The BV type ball valve is designed to support 2- or 3-way flow channel switching. The valve body and nozzle are divided in three pieces allowing easy disassembly and maintenance.
*The CAD data for this series is being revised. This will be made available as soon as modifications are complete.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
3BV-PW-C-8A-P
3BV-PW-C-10A-P
3BV-PW-C-15A-P
Part NumberVolume DiscountDays to ShipInner Dia. d
(Ø)
Fitting Type Operating Temperature Range
(°C)
Size
32 Day(s) or more 10.5Ferrule0~958A
32 Day(s) or more 14Ferrule0~9510A
42 Day(s) or more 17.5Ferrule0~9515A

Loading...

  1. 1

Basic Information

Type Ball Applicable Fluid Water Driving Type Air Drive
Seal Material PTFE Max. Pressure(MPa) 0.7 Surface Finish Hair Line (Inner Surface Buffed)
Ball Valve Type Small Diameter Three-Way Fitting Direction 3-way Cylinder Drive Type Double Action
Operational Air Pressure(MPa) 0.4~0.7

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)