(!)[Please update your OS version] Windows 7 users will be excluded from the recommended environment from 15 December 2019 onwards due to the end of support for Windows 7.

  • Please expect a delay in the delivery under the implementation of the Conditional Movement Control Order (CMCO). Kindly contact us at inquiry@misumi.com.my or +60 3 7960 8499 or +60 18 253 7320 or +60 18 285 5463 for any enquiries.  Our working time is 9:00 am – 6:00 pm (Mon – Fri), 9:00 am – 1 pm (Sat). 
  • Same day ship service is available from Mon to Thu(Except Public holidays). Please kindly be informed cut off time for same day shipment has been changed to 3pm.

Oil Plug (ATEX-Compliant Product)

Part Number

Configured Part Number is shown.

PO-1/2-ATEX

Explosion-Proof Specification Oil Plug Conforming To ATEX Directive

Oil plug (ATEX-compliant product): Related image

PO-ATEX external appearance

Oil plug (ATEX-compliant product): Related image

PO-ATEX dimensional drawing

Oil plug (ATEX-compliant product): Related image

PO-ATEX dimensional drawing

Part NumberGLWHdMaximum Tightening Torque
(N·m)
Mass
(g)
PO-3/8-ATEXG3/892216178 to 105
PO-1/2-ATEXG1/211261820.58
PO-3/4-ATEXG3/41232202510 to 1214
Main BodyOil Seal
Special polyamide
(Glass fiber reinforced)
Matte black
Nitrile rubber
(NBR)
Part NumberIndication Of ATEX Specification
PO-3/8-ATEX2GD k T5
PO-1/2-ATEX
PO-3/4-ATEX2GD k T5 X

Technical data (ATEX standard mark is attached to the top surface of the product.)

Part Number
PO-1/2-ATEX
Part NumberVolume DiscountDays to ShipRoHS
4 Day(s) or more 10

Loading...

  1. 1

Basic Information

Mounting Section Diameter G G1/2 Height H(mm) 18 Width W(mm) 26

Please check the type/dimensions/specifications of the part PO-1/2-ATEX in the Oil Plug (ATEX-Compliant Product) series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)