Knurled Knob (BJ750-N)

Brand :
IMAO
Caution
Product Description
It has dimples on the sides making it slip resistant, and an easy to operate nut. Perfect for jig etc. There are variations including black dye, chrome plating, and stainless steel.
Knurled Knob (BJ750-N)

BJ750 001N
(black oxide coating)

BJ750 101N
(chrome plating)

BJ750 201N
(stainless steel)
Dimensions/Specifications

Dimensional Drawing

Usage method
| Size | M | D | H | d1 | d2 | A | B | S | D1 | Weight (g) | |
|---|---|---|---|---|---|---|---|---|---|---|---|
| BJ750-N | 05 | M5 × 0.8 | 20 | 12 | 15 | 1.4 | 5 | 2.5 | 8 | 14 | 20 |
| 06 | M6 × 1 | 24 | 14 | 18 | 6 | 10 | 16 | 30 | |||
| 08 | M8 × 1.25 | 30 | 17 | 24 | 1.9 | 7 | 3 | 12 | 20 | 50 | |
| 10 | M10 × 1.5 | 36 | 20 | 30 | 2.9 | 8 | 4 | 14 | 28 | 90 | |
| 12 | M12 × 1.75 | 40 | 24 | 34 | 3.9 | 10 | 16 | 32 | 125 | ||
Material
- BJ750 001N: S45C, black oxide coating
- BJ750 101N: S45C, chrome plating
- BJ750 201N: SUS303