Cast iron diamond shape flange unit NCFL

Cast iron diamond shape flange unit NCFL

This bearing unit combines a bearing and a bearing box with a diamond-shaped flange. With cylindrical holes as a general usage condition, this high precision unit can be used for a variety of applications.

PDF

Part Number

Configured Part Number is shown.

Part Number
NCFL205
NCFL206
NCFL207
NCFL208
NCFL209
NCFL211
NCFL212
Part NumberVolume DiscountDays to ShipRoHSShaft Bore Dia. d
(Ø)
Basic Load Rating: Dynamic Load
(N)
Basic Load Rating: Static Load
(N)
Quote 1025140007850
Quote 10301950011300
Quote 10352570015400
Quote 10402910017800
Quote 10453410021300
Quote 10554340029400
Quote 10605240036200

Loading...

  1. 1

Basic Information

Unit, Type Insert Bearing Unit Bearing Unit, Type Diamond Flange Shape Unit Body Material Cast Iron
Bearing Inner Dia. Shape Cylindrical bore fixed ring type Rolling Element Material Bearing Steel Surface Treatment No
Diameter series symbol Used for Light load Fit J7 Accessory No Cover
Grease Type Standard Grease Seal Nitrile Machining No
Stroke No

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)