• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Arae-ru belt removable type

Arae-ru belt removable type

[Features]
· Ideal for lines where belts are frequently cleaned.
· Easy to remove belt without tools, making cleaning work easier.
· The standard is belt loosening on one side

PDF

Japanese Only

Part Number

Configured Part Number is shown.

AR-U-2-[150,​200,​250,​300,​350,​400]-[1000-4000/1]-[H,​T][1-12/1]-[A,​B,​C]-[40,​60,​90]

 
Part Number
AR-U-2-[150,​200,​250,​300,​350,​400]-[1000-4000/1]-[H,​T][1-12/1]-[A,​B,​C]-[40,​60,​90]
Part NumberVolume DiscountDays to ShipBelt Width W
(mm)
Speed Control Method Power Supply Drive Part Position Driving mode Machine Length (mm) Motor Output Speed symbol
Quote 150 ~ 400Constant Speed / Inverter SpeedAC100V (Single-Phase) / AC200V (Single-Phase) / AC200V (Three-Phase)Hollow ShaftHead drive1000 ~ 400040 W / 60W / 90 W1 ~ 12

Loading...

  1. 1

Basic Information

Tail Roller Dia. D (Tail Transfer Part R)(mm) 32 Belt Material Polyurethane Reverse Switch Option No

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)