Belgotch TYPE60 Dacow-Less Model

Belgotch TYPE60 Dacow-Less Model

Deviation suppression belt with guide employed. Stable transport, even under severe conditions such as loading of objects to be conveyed from side.

[Features]
· Versatile Belgotchi model, using 60 mm frame with increased strength, and without protrusions from the side of the frame of the drive part.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

TYPE60-GI-[200,​250,​300,​350,​400,​500,​600]-[500-8000/1]-[H,​T][1,​2,​3,​4,​5,​6,​7,​8,​9,​10,​11,​12,​13,​14,​15]-[A,​B,​C]90

 
Part Number
TYPE60-GI-[200,​250,​300,​350,​400,​500,​600]-[500-8000/1]-[H,​T][1,​2,​3,​4,​5,​6,​7,​8,​9,​10,​11,​12,​13,​14,​15]-[A,​B,​C]90
Part NumberVolume DiscountDays to ShipBelt Width W
(mm)
Speed Control Method Power Supply Machine Length (mm) Motor Output Reduction Ratio
Quote 200 ~ 600Constant Speed / Brushless SpeedAC100V (Single-Phase) / AC200V (Single-Phase) / AC200V (Three-Phase)500 ~ 800090 W9 ~ 180

Loading...

  1. 1

Basic Information

Driving Type Center drive Tail Roller Dia. D (Tail Transfer Part R)(mm) 48.6 Belt Material Polyurethane
Reverse Switch Option No

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)