• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Chain Drive Accumulator Roller Conveyor (MAC-CS574010S) Roller Width 400 - 1000

Chain Drive Accumulator Roller Conveyor (MAC-CS574010S) Roller Width 400 - 1000

[Features]
· MAC The accumulator roller conveyor can always obtain optimum driving force for the conveyed object, by adjusting the spring force.
· Conveyor length 500 to 1,500 in 50 mm units, roller width 200 to 1,000 specifiable
· To adjust the driving force for each of the MAC-CS types, the roller must be adjusted to every MAC-CN type, select to suit usage.

PDF

Japanese Only

Part Number
MAC-CS574010S-[900,​1000,​1950,​2000,​3000]-[400,​600,​800,​1000]-[75,​100,​150]-[500-1500/50]-[0.2,​0.4,​0.75]
MAC-CS574010S-[900,​1000,​1950,​2000,​3000]-[400,​600,​800,​1000]-[75,​100,​150]-[500-1500/50]-[0.2,​0.4,​0.75]-B
Part NumberVolume DiscountDays to ShipRoller Width W
(mm)
Roller Pitch P
(mm)
Roller Thickness t
(mm)
Speed Controller Specifications Machine Length L
(mm)
Brake Option Conveyor Height Motor Output
Quote 400 ~ 100075 ~ 1502.1NoStandard900 ~ 3000No Brake500 ~ 15000.2 kW / 0.4 kW / 0.75 kW
Quote 400 ~ 100075 ~ 1502.1NoStandard900 ~ 3000With Brake500 ~ 15000.2 kW / 0.4 kW / 0.75 kW

Loading...

  1. 1
 

Basic Information

Roller Material Steel Roller O.D. D(φ) 57.2 Types Main body
Application For transporting small items / Medium Load Frame Type Straight Roller Type Straight
Frame Material Steel Frame Surface Treatment Paint Roller Surface Treatment Hot Zinc Plating
Machine Height H(mm) 130 Drive Method Chain Drive Power Supply Three-Phase 200 V

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)