Machined Wheel Conveyor, (HG-W50DS), Width 14.5 x Diameter 50 x Total Height 65

Machined Wheel Conveyor, (HG-W50DS), Width 14.5 x Diameter 50 x Total Height 65

Corocon with ø50 machined wheel, with dustproof rubber seal. (Length 150-3000 specifiable in 1 mm units)

Part Number

Configured Part Number is shown.

Part Number
HG-W50DS-[1000,​1200][R*,​R-,​RX][75,​100,​150,​200]P-90
HG-W50DS-[150-3000/1]L[*,​-,​X][75,​100,​150,​200]P
Part NumberVolume DiscountDays to ShipConveyance Type Wheel Pitch P
(mm)
Conveyance Length L
(mm)
Curve Angle(°) Curve Center Diameter R
7 Day(s) or more Curves75 ~ 200-901000 ~ 1200
4 Day(s) or more Straight75 ~ 200150 ~ 3000--

Loading...

  1. 1

Basic Information

Wheel Surface Material Steel Wheel Width W(mm) 14.5 Wheel Load Capacity(kgf) 100
Wheel Outer Dia. D(mm) 50 Type Wheel conveyor body Application Medium Load / Heavy Load
Wheel Surface Treatment Chromate Frame Shape Outside Bending Type Frame Material Steel
Frame Surface Treatment Paint External Height H(mm) 65

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)