Side Plunger (WP1, WPU)

Brand :
IMAO
Caution
Product Description
Usable for temporarily fixing workpieces. The main body internal spring method uses a spring and elastic polyurethane material. An stainless steel ball and engineered plastic ball can be selected for the spring type.
Ideal For Temporary Fixing Of Workpieces

WP1, WPU external appearance

Dimensional drawing of WP1, WPU

WP1, WPU usage examples
| SUS Ball | Engineering Plastic Ball | S | D | H | d | L | H2 | H1 | Load (N) Min To Max | Weight (g) |
|---|---|---|---|---|---|---|---|---|---|---|
| Part Number | Part Number | |||||||||
| WP1-8 | WP1N-8 | 0.7 | 8 | 25 | 3 | 3.2 | 3.6 | 6 | 3 to 7 | 9 |
| WP1-10 | WP1N-10 | 1 | 10 | 30 | 4 | 4 | 4.2 | 7 | 4 to 7 | 17 |
| WP1-12 | WP1N-12 | 1.5 | 12 | 35 | 5 | 5 | 4.8 | 9 | 6 to 12 | 29 |
| WP1-14 | WP1N-14 | 1.8 | 14 | 40 | 6.5 | 5.4 | 5.8 | 10 | 43 |
Materials
| Type | Main Body | Coil Spring | Ball |
|---|---|---|---|
| WP1 | SUM22L Black oxide coating | SUS631J1WPC | SUS420 HRC50 to 60 |
| WP1N | Polyacetal |