Aluminum Hub Connector (AMC)

Aluminum Hub Connector (AMC)

Differs from ordinary mounting procedures in that it is possible to tighten pulleys or the like after a hub connector is inserted into the shaft. Mounting machining is limited to H7 straight hole machining.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
AMC-1021
AMC-1730
AMC-1831
AMC-1932
AMC-2037
AMC-2239
AMC-2441
AMC-3050
Part NumberVolume DiscountDays to Shipd
(Ø)
Max. Allowable Torque Range
(N•m)
D1
(Ø)
Max. Allowable Torque
(N•m)
Allowable Thrust Load
(kN)
Hub minimum outer diameter (S45C)
(Ø)
L1+L2
(mm)
D
(Ø)
37 Day(s) or more 102.0~20.02181630251524
37 Day(s) or more 1720.1~50.030273180342133
37 Day(s) or more 1820.1~50.031293230352134
37 Day(s) or more 1920.1~50.032333500362135
37 Day(s) or more 2050.1~70.037545470422440
37 Day(s) or more 2250.1~70.039655940442442
37 Day(s) or more 2470.1~100.041857070472645
37 Day(s) or more 30150.1~200.05018012080583055

Loading...

  1. 1

Basic Information

Types Flanged centering No Body Material Aluminum Alloy
Surface Treatment Alumite Connecting structure Single cone type Connecting method Mechanical (Wedge Type)

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)