Cable for ball lock pin, key ring for ball lock pin (BLP-C, BLP-R)

Brand :
IMAO
Caution
Product Description
An optional accessory for ball lock pins. A cable and keyring that are used by attaching to the ball lock pins.
Drawing

Specifications Table
BLP - R Key Ring
| Part number | Ring Diameter | Weight (g) |
|---|---|---|
| BLP15R | ⌀15 | 0.5 |
| BLP19R | ⌀19 | 0.7 |
| BLP23R | ⌀23 | 1.1 |
| BLP28R | ⌀28 | 2.8 |
BLP - C cable
| BLP-C | Cable Length | Weight (g) |
|---|---|---|
| Part number | ||
| BLP150C | 150 | 2.2 |
| BLP200C | 200 | 2.5 |
| BLP300C | 300 | 3.1 |