Eccentric Block BJ767

Brand :
IMAO
Caution
Product Description
An optional part for spring locating pins. By utilizing this product, positioning can be performed easily.
[Features]
· Using the eccentric liners facilitates easy positioning when attaching the BJ765/BJ766/BJ795 spring locating pins.
Optional Product For Spring Locating Pin (BJ767) Features

Dimensional drawing 1

Main body
· SUM22L
· Black oxide coating
| Part Number | d1 | D (h9) | H | E | W | M | a | Weight (g) |
|---|---|---|---|---|---|---|---|---|
| BJ767-12001 | 6 | 12 | 9.9 | 2 | 1 | M4 × 0.7 | 1 | 5 |
| BJ767-16001 | 10 | 16 | 11.9 | 1.5 | 1.5 | 10 | ||
| BJ767-18001 | 12 | 18 | 13.9 | 13 | ||||
| BJ767-25001 | 16 | 25 | 17.9 | 3 | M6 × 1 | 2 | 35 |

Illustration of usage examples