Insertion Pin (BJ820)

Brand :
IMAO
Caution
Product Description
[Features]
· A pin with a tolerance of h7 and an air vent.
· Air vent provides smooth insertion and removal.
Insertion Pin That Goes In And Comes Out Smoothly
Pin (SUJ2, hardening, polishing finishing)
Grip (S45C, black oxide coating)

BJ820 external appearance

BJ820 dimensional drawing

BJ820 usage examples
| Part Number | D (h7) | L | D3 | H | a | Weight (g) |
|---|---|---|---|---|---|---|
| BJ820-06020 | 6 | 20 | 12 | 30 | 6 | 23 |
| BJ820-06030 | 30 | 25 | ||||
| BJ820-06040 | 40 | 28 | ||||
| BJ820-08030 | 8 | 30 | 14 | 40 | 48 | |
| BJ820-08040 | 40 | 52 | ||||
| BJ820-08050 | 50 | 56 | ||||
| BJ820-08060 | 60 | 60 | ||||
| BJ820-08070 | 70 | 64 | ||||
| BJ820-10040 | 10 | 40 | 18 | 50 | 8 | 105 |
| BJ820-10060 | 60 | 115 | ||||
| BJ820-10080 | 80 | 130 | ||||
| BJ820-10100 | 100 | 140 | ||||
| BJ820-12040 | 12 | 40 | 20 | 60 | 160 | |
| BJ820-12060 | 60 | 175 | ||||
| BJ820-12080 | 80 | 195 | ||||
| BJ820-12100 | 100 | 210 | ||||
| BJ820-16060 | 16 | 60 | 26 | 70 | 10 | 340 |
| BJ820-16080 | 80 | 380 | ||||
| BJ820-16100 | 100 | 410 | ||||
| BJ820-16130 | 130 | 450 |