(!)[Please update your OS version] Windows 7 users will be excluded from the recommended environment from 15 December 2019 onwards due to the end of support for Windows 7.

  • Please expect a delay in the delivery under the implementation of the Conditional Movement Control Order (CMCO). Kindly contact us at inquiry@misumi.com.my or +60 3 7960 8499 or +60 18 253 7320 or +60 18 285 5463 for any enquiries.  Our working time is 9:00 am – 6:00 pm (Mon – Fri), 9:00 am – 1 pm (Sat). 
  • Same day ship service is available from Mon to Thu(Except Public holidays). Please kindly be informed cut off time for same day shipment has been changed to 3pm.

Micro Switch Bracket (MSP1-75T)

PDF

Japanese Only

Part Number

Configured Part Number is shown.

MSP1-75T

 
Part Number
MSP1-75T
Part NumberVolume DiscountDays to ShipRoHS
2 Day(s) 10

Loading...

  1. 1

Basic Information

Main body external shape, width(mm) 60 Main body external shape, height(mm) 75 Main body external shape, thickness(mm) 4.5
Material Steel (SPHC)

Please check the type/dimensions/specifications of the part MSP1-75T in the Micro Switch Bracket (MSP1-75T) series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)