Instroke clamp (QLPD)

Instroke clamp (QLPD)

With the rotation of lever, clamp pin and clamp bolt draw in, clamping the workpiece. Both levered and non-lever types available. This series CAD data is being revised. These revisions will be completed soon.

PDF

Part Number

Configured Part Number is shown.

Part Number
QLPD150NR
QLPD150R
QLPD200NR
QLPD200R
Part NumberVolume DiscountDays to ShipRoHSClamping force
(kN)
Mounting Section Dimension D1
(mm)
Connecting section dimension D
(mm)
Specifications
3 Day(s) or more 100.913.540No Lever
3 Day(s) or more 100.913.540With Lever
3 Day(s) or more 102.51850No Lever
3 Day(s) or more 102.51850With Lever

Loading...

  1. 1

Basic Information

Type Right turning Body Material SCM440 / Hardening

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)